Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | Product Series

Filter by

    No filters selected

Maximum Working Pressure (MPa)

Hose I.D. (mm)

Fitting Type

Tube O.D. (mm)

Connection Thread Size

Materials of Construction

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Crimped Thermoplastic Hydraulic Hose Fittings, PX Series

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series

Parker PX Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose types 2033T, 2040H and 2040N.

Technical Specifications

  • Nominal Inside Diameter: DN 3 to 25
  • Hose Inside Diameter: -2 to -16 (Size), 3/16 to 1/8 inch
  • Connection Type: NPTF, UNF, NPSM, Metric, BSP, BSPT
  • Tube Outside Diameter: 1/4 to 1 inch
  • Length: 32 to 120 mm, 1.1 to 4.7 inch
  • Shape: Straight, Elbow 45°, Elbow 90°, Elbow 90° Compact
  • Product Style: Male National Pipe Tapered (NPT), SAE (JIC) 37° Male, SAE (JIC) 37° Female Swivel, Female NPSM Swivel, Metric Female Swivel 24° with O-ring, Metric Standpipe, Male BSP 60° Flare, Male BSP Taper Pipe, Female BSP Swivel 60° Cone, Metric Female Swivel 24°/60°
Safety Warning

Full Product Description

Parker PX Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial
• Hydraulic
• Food & Beverage

Feature/Benefits:
• This fitting series perfectly matches the respective thermoplastic hose types for optimal product funktionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Industrial hydraulics
• Mobile hydraulics
• Media transfer
• Medium pressure paint spray applications
• Chemical industry
• Flexible connections between CO2 gas cylinder regulators and manifolds in CO2 fire extinguishing systems and for mobile or fixed CO2 extinguishers
• Pre-pressurisation lines for carbon dioxide, nitrogen and cabon dioxide - nitrogen mixtures in beverage dispensing equipment
• Suitable for hose types 2033T, 2040H and 2040N with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Related Documents

×
Products Maximum Working Pressure (MPa) Hose I.D. (mm) Fitting Type Tube O.D. (mm) Connection Thread Size Materials of Construction
1C9PX-25-12 42.0 MPa 19 mm C9 25 (O.D.) M36x2.0 Galvanised Steel
1C9PX-30-16 42.0 MPa 25.4 mm C9 30 (O.D.) M42x2.0 Galvanised Steel
1CAPX-6-03 31.5 MPa 4.8 mm CA 6 (O.D.) M12x1.5 Galvanised Steel
1CAPX-6-04 31.5 MPa 6.4 mm CA 6 (O.D.) M12x1.5 Galvanised Steel
1CAPX-8-04 42.5 MPa 6.4 mm CA 8 (O.D.) M14x1.5 Galvanised Steel
1CAPX-10-04 40.0 MPa 6.4 mm CA 10 (O.D.) M16x1.5 Galvanised Steel
1CAPX-10-05 40.0 MPa 7.9 mm CA 10 (O.D.) M16x1.5 Galvanised Steel
1CAPX-12-05 35.0 MPa 7.9 mm CA 12 (O.D.) M18x1.5 Galvanised Steel
1CAPX-10-06 40.0 MPa 9.5 mm CA 10 (O.D.) M16x1.5 Galvanised Steel
1CAPX-12-06 35.0 MPa 9.5 mm CA 12 (O.D.) M18x1.5 Galvanised Steel
1CAPX-15-08 31.5 MPa 12.7 mm CA 15 (O.D.) M22x1.5 Galvanised Steel
1CAPX-18-10 31.5 MPa 15.9 mm CA 18 (O.D.) M26x1.5 Galvanised Steel
1CAPX-22-12 28.0 MPa 19 mm CA 22 (O.D.) M30x2.0 Galvanised Steel
1CAPX-28-16 21.0 MPa 25.4 mm CA 28 (O.D.) M36x2.0 Galvanised Steel
1CEPX-6-03 31.5 MPa 4.8 mm CE 6 (O.D.) M12x1.5 Galvanised Steel
1CEPX-6-04 31.5 MPa 6.4 mm CE 6 (O.D.) M12x1.5 Galvanised Steel
1CEPX-8-04 42.5 MPa 6.4 mm CE 8 (O.D.) M14x1.5 Galvanised Steel
1CEPX-10-05 40.0 MPa 7.9 mm CE 10 (O.D.) M16x1.5 Galvanised Steel
1CEPX-10-06 40.0 MPa 9.5 mm CE 10 (O.D.) M16x1.5 Galvanised Steel
1D9PX-4-04 63.0 MPa 6.4 mm D9 n/a 1/4" Galvanised Steel
1D9PX-6-06 55.0 MPa 9.5 mm D9 n/a 3/8" Galvanised Steel
1D9PX-8-08 43.0 MPa 12.7 mm D9 n/a 1/2" Galvanised Steel
1D9PX-12-10 35.0 MPa 15.9 mm D9 n/a 3/4" Galvanised Steel
1GAPX-8-04BF 27.0 MPa 6.4 mm GA 8 (O.D.) W21.8 x 1/14 Brass
1GAPX-12-04BF 27.0 MPa 6.4 mm GA 12 (O.D.) W24.32 x 1/14 Brass
1U0PX-4-04 63.0 MPa 6.4 mm U0 n/a 1/4" Galvanised Steel
101PX-8-08 24.0 MPa 12.7 mm 1 n/a 1/2"-14 Galvanised Steel
103PX-4-03 41.0 MPa 4.8 mm 3 n/a 7/16"-20 Galvanised Steel
11DPX-12-06 25.0 MPa 9.5 mm 1D 12 (O.D.) Galvanised Steel
1CEPX-12-06 35.0 MPa 9.5 mm CE 12 (O.D.) M18x1.5 Galvanised Steel
1CEPX-15-08 31.5 MPa 12.7 mm CE 15 (O.D.) M22x1.5 Galvanised Steel
1CEPX-18-10 31.5 MPa 15.9 mm CE 18 (O.D.) M26x1.5 Galvanised Steel
1CEPX-22-12 28.0 MPa 19 mm CE 22 (O.D.) M30x2.0 Galvanised Steel
1CEPX-28-16 21.0 MPa 25.4 mm CE 28 (O.D.) M36x2.0 Galvanised Steel
1CFPX-6-03 31.5 MPa 4.8 mm CF 6 (O.D.) M12x1.5 Galvanised Steel
1CFPX-6-04 31.5 MPa 6.4 mm CF 6 (O.D.) M12x1.5 Galvanised Steel
1CFPX-8-04 42.5 MPa 6.4 mm CF 8 (O.D.) M14x1.5 Galvanised Steel
1CFPX-10-05 40.0 MPa 7.9 mm CF 10 (O.D.) M16x1.5 Galvanised Steel
1CFPX-10-06 40.0 MPa 9.5 mm CF 10 (O.D.) M16x1.5 Galvanised Steel
1B2PX-4-03 63.0 MPa 4.8 mm B2 n/a 1/4" Galvanised Steel
1B2PX-4-04 63.0 MPa 6.4 mm B2 n/a 1/4" Galvanised Steel
1B2PX-6-06 55.0 MPa 9.5 mm B2 n/a 3/8" Galvanised Steel
1B2PX-8-06 43.0 MPa 9.5 mm B2 n/a 1/2" Galvanised Steel
1B2PX-8-08 43.0 MPa 12.7 mm B2 n/a 1/2" Galvanised Steel
1B2PX-12-12 35.0 MPa 19 mm B2 n/a 3/4" Galvanised Steel
106PX-4-02 41.0 MPa 3.2 mm 6 n/a 7/16"-20 Galvanised Steel
106PX-4-03 41.0 MPa 4.8 mm 6 n/a 7/16"-20 Galvanised Steel
106PX-4-04 41.0 MPa 6.4 mm 6 n/a 7/16"-20 Galvanised Steel
106PX-5-04 41.0 MPa 6.4 mm 6 n/a 1/2"-20 Galvanised Steel
106PX-6-05 34.5 MPa 7.9 mm 6 n/a 9/16"-18 Galvanised Steel
106PX-6-06 34.5 MPa 9.5 mm 6 n/a 9/16"-18 Galvanised Steel
1CFPX-12-06 35.0 MPa 9.5 mm CF 12 (O.D.) M18x1.5 Galvanised Steel
1CFPX-15-08 31.5 MPa 12.7 mm CF 15 (O.D.) M22x1.5 Galvanised Steel
1CFPX-18-10 31.5 MPa 15.9 mm CF 18 (O.D.) M26x1.5 Galvanised Steel
1CFPX-22-12 28.0 MPa 19 mm CF 22 (O.D.) M30x2.0 Galvanised Steel
1D0PX-6-03 25.0 MPa 4.8 mm D0 6 (O.D.) M12x1.5 Galvanised Steel
1D0PX-8-04 42.5 MPa 6.4 mm D0 8 (O.D.) M14x1.5 Galvanised Steel
1D0PX-10-05 40.0 MPa 7.9 mm D0 10 (O.D.) M16x1.5 Galvanised Steel
1J9PX-4-03 41.0 MPa 4.8 mm J9 n/a 9/16"-18 Galvanised Steel
1J9PX-4-04 41.0 MPa 6.4 mm J9 n/a 9/16"-18 Galvanised Steel
1J9PX-6-06 41.0 MPa 9.5 mm J9 n/a 11/16"-16 Galvanised Steel
1J9PX-8-06 41.0 MPa 9.5 mm J9 n/a 13/16"-16 Galvanised Steel
1J9PX-8-08 41.0 MPa 12.7 mm J9 n/a 13/16"-16 Galvanised Steel
139PX-6-05 34.5 MPa 7.9 mm 39 n/a 9/16"-18 Galvanised Steel
13BPX-4-03 63.0 MPa 4.8 mm 3B n/a 1/4" Galvanised Steel
1B4PX-2-03 55.0 MPa 4.8 mm B4 n/a 1/8" Galvanised Steel
1C3PX-6-02 25.0 MPa 3.2 mm C3 6 (O.D.) M12x1.5 Galvanised Steel
1C3PX-6-03 25.0 MPa 4.8 mm C3 6 (O.D.) M12x1.5 Galvanised Steel
1C3PX-8-03 25.0 MPa 4.8 mm C3 8 (O.D.) M14x1.5 Galvanised Steel
1C3PX-10-03 25.0 MPa 4.8 mm C3 10 (O.D.) M16x1.5 Galvanised Steel
1C3PX-8-04 25.0 MPa 6.4 mm C3 8 (O.D.) M14x1.5 Galvanised Steel
1C3PX-10-04 25.0 MPa 6.4 mm C3 10 (O.D.) M16x1.5 Galvanised Steel
1C3PX-10-05 25.0 MPa 7.9 mm C3 10 (O.D.) M16x1.5 Galvanised Steel
106PX-8-06 34.5 MPa 9.5 mm 6 n/a 3/4"-16 Galvanised Steel
106PX-10-08 34.5 MPa 12.7 mm 6 n/a 7/8"-14 Galvanised Steel
107PX-4-02 34.5 MPa 3.2 mm 7 n/a 1/4"-18 Galvanised Steel
107PX-4-03 34.5 MPa 4.8 mm 7 n/a 1/4"-18 Galvanised Steel
107PX-4-04 34.5 MPa 6.4 mm 7 n/a 1/4"-18 Galvanised Steel
107PX-6-06 27.5 MPa 9.5 mm 7 n/a 3/8"-18 Galvanised Steel
192PX-4-03 63.0 MPa 4.8 mm 92 n/a 1/4" Galvanised Steel
192PX-4-04 63.0 MPa 6.4 mm 92 n/a 1/4" Galvanised Steel
192PX-6-05 55.0 MPa 7.9 mm 92 n/a 3/8" Galvanised Steel
192PX-6-06 55.0 MPa 9.5 mm 92 n/a 3/8" Galvanised Steel
192PX-8-06 43.0 MPa 9.5 mm 92 n/a 1/2" Galvanised Steel
192PX-8-08 43.0 MPa 12.7 mm 92 n/a 1/2" Galvanised Steel
192PX-12-12 35.0 MPa 19 mm 92 n/a 3/4" Galvanised Steel
192PX-16-16 28.0 MPa 25.4 mm 92 n/a 1" Galvanised Steel
1D0PX-12-06 40.0 MPa 9.5 mm D0 12 (O.D.) M18x1.5 Galvanised Steel
1D0PX-15-08 31.0 MPa 12.7 mm D0 15 (O.D.) M22x1.5 Galvanised Steel
1JCPX-4-03 41.0 MPa 4.8 mm JC n/a 9/16"-18 Galvanised Steel
1JCPX-4-04 41.0 MPa 6.4 mm JC n/a 9/16"-18 Galvanised Steel
1JCPX-6-06 41.0 MPa 9.5 mm JC n/a 11/16"-16 Galvanised Steel
1JCPX-8-06 41.0 MPa 9.5 mm JC n/a 13/16"-16 Galvanised Steel
1JCPX-8-08 41.0 MPa 12.7 mm JC n/a 13/16"-16 Galvanised Steel
192PX-2-02 55.0 MPa 3.2 mm 92 n/a 1/8" Galvanised Steel
192PX-2-03 55.0 MPa 4.8 mm 92 n/a 1/8" Galvanised Steel
1D2PX-12-05 63.0 MPa 7.9 mm D2 12 (O.D.) M20x1.5 Galvanised Steel
1D9PX-2-02 55.0 MPa 3.2 mm D9 n/a 1/8" Galvanised Steel
1D9PX-2-03 55.0 MPa 4.8 mm D9 n/a 1/8" Galvanised Steel
1D9PX-4-03 63.0 MPa 4.8 mm D9 n/a 1/4" Galvanised Steel
1C3PX-10-06 25.0 MPa 9.5 mm C3 10 (O.D.) M16x1.5 Galvanised Steel
1C3PX-12-06 25.0 MPa 9.5 mm C3 12 (O.D.) M18x1.5 Galvanised Steel
1C3PX-15-08 25.0 MPa 12.7 mm C3 15 (O.D.) M22x1.5 Galvanised Steel
1C9PX-6-03 63.0 MPa 4.8 mm C9 6 (O.D.) M14x1.5 Galvanised Steel
1C9PX-8-03 63.0 MPa 4.8 mm C9 8 (O.D.) M16x1.5 Galvanised Steel
1C9PX-10-04 63.0 MPa 6.4 mm C9 10 (O.D.) M18x1.5 Galvanised Steel
1C9PX-12-05 63.0 MPa 7.9 mm C9 12 (O.D.) M20x1.5 Galvanised Steel
1C9PX-12-06 63.0 MPa 9.5 mm C9 12 (O.D.) M20x1.5 Galvanised Steel
1C9PX-14-06 63.0 MPa 9.5 mm C9 14 (O.D.) M22x1.5 Galvanised Steel
107PX-8-08 24.0 MPa 12.7 mm 7 n/a 1/2"-14 Galvanised Steel
10CPX-16-08 42.0 MPa 12.7 mm 0C 16 (O.D.) M24x1.5 Galvanised Steel
10CPX-20-10 42.0 MPa 15.9 mm 0C 20 (O.D.) M30x2.0 Galvanised Steel
11CPX-8-03 63.0 MPa 4.8 mm 1C 8 (O.D.) M16x1.5 Galvanised Steel
1C9PX-16-08 42.0 MPa 12.7 mm C9 16 (O.D.) M24x1.5 Galvanised Steel
1C9PX-20-10 42.0 MPa 15.9 mm C9 20 (O.D.) M30x2.0 Galvanised Steel
101PX-2-03 34.5 MPa 4.8 mm 1 n/a 1/8"-27 Galvanised Steel
101PX-4-03 34.5 MPa 4.8 mm 1 n/a 1/4"-18 Galvanised Steel
101PX-4-04 34.5 MPa 6.4 mm 1 n/a 1/4"-18 Galvanised Steel
101PX-6-06 27.5 MPa 9.5 mm 1 n/a 3/8"-18 Galvanised Steel
11CPX-6-04 63.0 MPa 6.4 mm 1C 6 (O.D.) M14x1.5 Galvanised Steel
11CPX-10-04 63.0 MPa 6.4 mm 1C 10 (O.D.) M18x1.5 Galvanised Steel
11CPX-12-05 63.0 MPa 7.9 mm 1C 12 (O.D.) M20x1.5 Galvanised Steel
11CPX-16-08 42.0 MPa 12.7 mm 1C 16 (O.D.) M24x1.5 Galvanised Steel
11DPX-6-03 25.0 MPa 4.8 mm 1D 6 (O.D.) Galvanised Steel
11DPX-8-04 25.0 MPa 6.4 mm 1D 8 (O.D.) Galvanised Steel
11DPX-10-05 25.0 MPa 7.9 mm 1D 10 (O.D.) Galvanised Steel
11DPX-10-06 25.0 MPa 9.5 mm 1D 10 (O.D.) Galvanised Steel

687PDC
687513