Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #107PX-4-04


LOADING IMAGES
107PX-4-04

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #107PX-4-04

NPSM female swivel


Technical Specifications

  • Connection Thread Size: 1/4"-18
  • Maximum Working Pressure (MPa): 34.5 MPa
  • Hose I.D. (mm): 6.4 mm
  • Fitting Type: 7
  • Materials of Construction: Galvanised Steel
  • Tube O.D. (mm): n/a
  • Nominal Inside Diameter: DN 6
  • Hose Inside Diameter: -4 (Size), 1/4 inch
  • Connection Type: NPSM
  • Tube Outside Diameter: n/a
  • Length: 47 mm, 1.9 inch
  • Shape: Straight
  • Product Style: Female NPSM Swivel
Safety Warning

Item Information

NPSM female swivel

Read More Show Less

CAD Drawings + Files

Part Number
107PX-4-04 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513