Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #106PX-5-04


LOADING IMAGES
106PX-5-04

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #106PX-5-04

SAE (JIC) 37° female swivel


Technical Specifications

  • Connection Thread Size: 1/2"-20
  • Fitting Type: 6
  • Hose I.D. (mm): 6.4 mm
  • Maximum Working Pressure (MPa): 41.0 MPa
  • Materials of Construction: Galvanised Steel
  • Tube O.D. (mm): n/a
  • Nominal Inside Diameter: DN 6
  • Hose Inside Diameter: -4 (Size), 1/4 inch
  • Connection Type: UNF
  • Tube Outside Diameter: n/a
  • Length: 43 mm, 1.7 inch
  • Shape: Straight
  • Product Style: SAE (JIC) 37° Female Swivel
Safety Warning

Item Information

SAE (JIC) 37° female swivel

Read More Show Less

CAD Drawings + Files

Part Number
106PX-5-04 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513