Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1B2PX-8-08


LOADING IMAGES
1B2PX-8-08

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1B2PX-8-08

BSP female swivel 60° cone


Technical Specifications

  • Connection Thread Size: 1/2"
  • Maximum Working Pressure (MPa): 43.0 MPa
  • Hose I.D. (mm): 12.7 mm
  • Fitting Type: B2
  • Materials of Construction: Galvanised Steel
  • Tube O.D. (mm): n/a
  • Nominal Inside Diameter: DN 12
  • Hose Inside Diameter: -8 (Size), 1/2 inch
  • Connection Type: BSP
  • Tube Outside Diameter: n/a
  • Length: 74 mm, 2.9 inch
  • Shape: Elbow 90°
  • Product Style: Female BSP Swivel 60° Cone
Safety Warning

Item Information

BSP female swivel 60° cone

Read More Show Less

CAD Drawings + Files

Part Number
1B2PX-8-08 IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513