Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1C9PX-8-03


LOADING IMAGES
1C9PX-8-03

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1C9PX-8-03

Metric female swivel 24°/60°


Technical Specifications

  • Maximum Working Pressure (MPa): 63.0 MPa
  • Fitting Type: C9
  • Tube O.D. (mm): 8 (O.D.)
  • Hose I.D. (mm): 4.8 mm
  • Connection Thread Size: M16x1.5
  • Materials of Construction: Galvanised Steel
  • Length: 1.9 inch, 47 mm
  • Nominal Inside Diameter: DN 5
  • Hose Inside Diameter: -3 (Size), 3/16 inch
  • Connection Type: Metric
  • Tube Outside Diameter: n/a
  • Shape: Straight
  • Product Style: Metric Female Swivel 24° with O-ring
Safety Warning

Item Information

Metric female swivel 24°/60°

Read More Show Less

CAD Drawings + Files

Part Number
1C9PX-8-03 IGS JPG STP

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513