Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #11DPX-10-05


LOADING IMAGES
11DPX-10-05

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #11DPX-10-05

Metric standpipe


Technical Specifications

  • Maximum Working Pressure (MPa): 25.0 MPa
  • Tube O.D. (mm): 10 (O.D.)
  • Hose I.D. (mm): 7.9 mm
  • Fitting Type: 1D
  • Materials of Construction: Galvanised Steel
  • Nominal Inside Diameter: DN 8
  • Hose Inside Diameter: -5 (Size), 5/16 inch
  • Connection Type: n/a
  • Tube Outside Diameter: n/a
  • Length: 59 mm, 2.3 inch
  • Shape: Straight
  • Product Style: Metric Standpipe
Safety Warning

Item Information

Metric standpipe

Read More Show Less

CAD Drawings + Files

Part Number
11DPX-10-05 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513