Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1GAPX-8-04BF


LOADING IMAGES
1GAPX-8-04BF

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1GAPX-8-04BF

BSP male


Technical Specifications

  • Tube O.D. (mm): 8 (O.D.)
  • Hose I.D. (mm): 6.4 mm
  • Maximum Working Pressure (MPa): 27.0 MPa
  • Materials of Construction: Brass
  • Fitting Type: GA
  • Connection Thread Size: W21.8 x 1/14
  • Nominal Inside Diameter: DN 6
  • Hose Inside Diameter: -4 (Size), 1/4 inch
  • Connection Type: n/a
  • Tube Outside Diameter: n/a
  • Length: 57 mm, 2.2 inch
  • Shape: Straight
  • Product Style: Female Gas Joint
Safety Warning

Item Information

BSP male

Read More Show Less

CAD Drawings + Files

Part Number
1GAPX-8-04BF IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513