Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1CFPX-6-04


LOADING IMAGES
1CFPX-6-04

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1CFPX-6-04

Metric female swivel 24° with O-ring


Technical Specifications

  • Tube O.D. (mm): 6 (O.D.)
  • Maximum Working Pressure (MPa): 31.5 MPa
  • Hose I.D. (mm): 6.4 mm
  • Connection Thread Size: M12x1.5
  • Fitting Type: CF
  • Materials of Construction: Galvanised Steel
  • Nominal Inside Diameter: DN 6
  • Hose Inside Diameter: -4 (Size), 3/8 inch
  • Connection Type: Metric
  • Tube Outside Diameter: n/a
  • Length: 59 mm, 2.3 inch
  • Shape: Elbow 90°
  • Product Style: Metric Female Swivel 24° with O-ring
Safety Warning

Item Information

Metric female swivel 24° with O-ring

Read More Show Less

CAD Drawings + Files

Part Number
1CFPX-6-04 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513