Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #192PX-4-03


LOADING IMAGES
192PX-4-03

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #192PX-4-03

Parker PX BSP female swivel 60° cone fittings are designed to perfectly match Parker High and Ultra High Pressure hoses, providing long service life and highest safety standards.


Technical Specifications

  • Connection Thread Size: 1/4"
  • Maximum Working Pressure (MPa): 63.0 MPa
  • Hose I.D. (mm): 4.8 mm
  • Fitting Type: 92
  • Materials of Construction: Galvanised Steel
  • Tube O.D. (mm): n/a
  • Nominal Inside Diameter: DN 5
  • Hose Inside Diameter: -3 (Size), 3/16 inch
  • Hose I.D. (size): -3
  • Connection Type: BSP
  • Tube Outside Diameter: n/a
  • Length: 42 mm, 1.7 inch
  • Shape: Straight
  • Product Style: Female BSP Swivel 60° Cone
Safety Warning

Item Information

Parker PX Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial
• Hydraulic
• Food & Beverage

Feature/Benefits:
• This fitting series perfectly matches the respective thermoplastic hose types for optimal product funktionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Industrial hydraulics
• Mobile hydraulics
• Media transfer
• Medium pressure paint spray applications
• Chemical industry
• Flexible connections between CO2 gas cylinder regulators and manifolds in CO2 fire extinguishing systems and for mobile or fixed CO2 extinguishers
• Pre-pressurisation lines for carbon dioxide, nitrogen and cabon dioxide - nitrogen mixtures in beverage dispensing equipment
• Suitable for hose types 2033T, 2040H and 2040N with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Read More Show Less

CAD Drawings + Files

Part Number
192PX-4-03 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513