Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1D9PX-4-04


LOADING IMAGES
1D9PX-4-04

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #1D9PX-4-04

Metric male 24°


Technical Specifications

  • Connection Thread Size: 1/4"
  • Maximum Working Pressure (MPa): 63.0 MPa
  • Hose I.D. (mm): 6.4 mm
  • Materials of Construction: Galvanised Steel
  • Fitting Type: D9
  • Tube O.D. (mm): n/a
  • Nominal Inside Diameter: DN 6
  • Hose Inside Diameter: -4 (Size), 1/4 inch
  • Connection Type: BSP
  • Tube Outside Diameter: n/a
  • Length: 57 mm, 2.2 inch
  • Shape: Straight
  • Product Style: Male BSP
Safety Warning

Item Information

Metric male 24°

Read More Show Less

CAD Drawings + Files

Part Number
1D9PX-4-04 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513