Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #13BPX-4-03


LOADING IMAGES
13BPX-4-03

Crimped Thermoplastic Hydraulic Hose Fittings, PX Series | #13BPX-4-03

BSP male 60° flare


Technical Specifications

  • Maximum Working Pressure (MPa): 63.0 MPa
  • Hose I.D. (mm): 4.8 mm
  • Connection Thread Size: 1/4"
  • Fitting Type: 3B
  • Materials of Construction: Galvanised Steel
  • Tube O.D. (mm): n/a
  • Nominal Inside Diameter: DN 5
  • Hose Inside Diameter: -3 (Size), 3/16 inch
  • Connection Type: BSP
  • Tube Outside Diameter: n/a
  • Length: 51 mm, 2 inch
  • Shape: Straight
  • Product Style: Male BSP 60° Flare
Safety Warning

Item Information

BSP male 60° flare

Read More Show Less

CAD Drawings + Files

Part Number
13BPX-4-03 IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513