Metal Blowguns and Water Pistols | #AA06TF


LOADING IMAGES
AA06TF

Metal Blowguns and Water Pistols | #AA06TF

This range of robust blowguns guarantees a longer service life under severe conditions (crushing, impact, shock and corrosion).It includes two versions to meet all requirements for blowing and spraying in industrial applications.


Technical Specifications

  • Diameter Nominal (DN): 6
  • Connection 1 Thread Style: na
  • Connection 1 Thread Size (metric): na
  • Product Type: Metal Blowguns and Water Pistols
  • Body Material: ALUMINIUM
  • Shape: Metal blowgun with hose barb
  • Connection 2 Size: na
  • Weight: na
  • Connection 1 Size: 6 mm
  • Body Material: ALUMINIUM
  • Connection 1 Type: Hose barbed connection
  • Maximum Operating Temperature: 50 up to 80 °C
  • Media: Metal Blowgun: Compressed air, industrial fluids -- Water Pistol: Water, oil, industrial fluids
  • Nominal Inside Diameter: na
  • Quantity per Box: 1
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Pressure: 10 bar
  • Specifications Met: Compliance for all blowguns: DI: 97/23/EC (PED), DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 1907/2006 (REACH)
  • O-Ring Material: na
  • Application: Manufacturing Workshops, Assembly machines, Robotics, Ejection, Cooling, Packaging, Automotive Process
Safety Warning

Item Information

This range of robust blowguns guarantees a longer service life under severe conditions (crushing, impact, shock and corrosion). It includes two versions to meet all requirements for blowing and spraying in industrial applications.

Features/Benefits:

- Workshop Blowgun

• Compact for easy incorporation into compressed air ring mains
• Nickel-plated forged brass for increased corrosion resistance

- Water Pistol

• Intended for the transmission of water and fluids
• Designed for precise flow control and optimisation of the power and shape of the jet
• Optimum use of industrial fluids
• Excellent ergonomics and service life

Markets:

• Factory Automation
• Miscellaneous manufacturing
• Packaging
• Vehicle Assembly Facilities

Applications:

• Suitable for Applications in Severe Conditions
• Manufacturing Workshops
• Cleaning
• Cooling
• Ejection

Technologies:

• Water pistol
• Water transmission
• Adjustable nozzle
• Corrosion resistance
• Water transmission
• Air blower gun

Technical Characteristics:

• Fluids:
Metal blowgun: compressed air, industrial fluids
Water pistol: water, oil, industrial fluids
• Materials: treated steel, nickel-plated brass, painted steel, nickel-plated steel, treated zamak, chromium-plated zamak, nickel-plated forged brass, nitrile, silicone free
• Pressure:
Metal blowgun: 0 to 10 bar
Water pistol: 10 to 20 bar
• Temperature:
Metal blowgun:
air: -15°C to +50°C
dry air: -20°C to 80°C
Water pistol: -20°C to +100°C

Regulations:

Compliance for all blowguns:
• DI: 97/23/EC (PED)
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 1907/2006 (REACH)

Product Types:

• Lever-Operated Blowgun, Female BSPP Thread
• Button-Operated Blowgun, Female BSPP Thread
• Water Pistol
• Adjustable Nozzle

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098