Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
The Parker Legris polymer blowgun range can adapt to standard, safety and energy saving applications. Available in assembled or in kit form to offer maximum flexibility, they can meet all needs.
California Residents: Prop-65 Warning
The Parker Legris polymer blowgun offers ease of use, energy saving, adaptability and efficiency. These blowguns comply with international regulations for health, safety and noise levels.
Features/Benefits:
- Quality & Performance
• Comply with international standards for noise and pressure regulation
• Powerful flow with progressive control
• Rotating nozzle for directional jet
• Durable, shock-resistant materials
• 100% leak and flow-tested in production
• Date coding to guarantee quality and traceability
- Safety & Sustainable Development
• 40% energy consumption reduction with Energy-Saving model
• Complete user safety with the Safety model
• Wide selection of nozzles which comply with noise and pressure level regulations
- Ergonomics & Versatility
• Comfortable to use
• Lightweight and easy to use
• Wide range of models and nozzles for optimum blowing power and flow rate
• Lower or upper connection
Markets:
• Factory Automation
• Miscellaneous Manufacturing
• Packaging
• Vehicle Assembly Facilities
Applications:
• Manufacturing Workshops
• Cleaning
• Cooling
• Blowing
• Mixing
• Ejection
Technologies:
• Energy saving
• Industrial blowguns
• Air nozzle
• Air blow gun
• Pressure nozzle
• Rotating nozzle
• Coanda nozzle
• Straight nozzle
Technical Characteristics:
• Fluids: Compressed air, Other fluids: contact us
• Materials: nickel-plated brass, silicone free
• Pressure: 0 to 10 bar
• Temperature:
Air: -15°C to +50°C
Dry air: -20°C to +80°C
Regulations:
Compliance for all blowguns:
• DI: 97/23/EC (PED)
• DI: 2002/95/EC (RoHS),2011/65/EC
• DI: 1907/2006 (REACH)
Protection of design
All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224 / 13 225 / 13 226.
Compliance for specific blowguns:
• DI: 1910.242 (b) [OSHA]
The static pressure must be less than 30 psi in case the nozzle becomes blocked.
• DI: 1910.95 (b) [OSHA]
The noise level must be less than 90 dBA over 8 hours' exposure.
• DI: 2003/10/EC
Regulation relating to exposure to noise, particularly with regard to risks to hearing. The noise level must be less than 87 dBA.
Design compliance:
All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224/13 225/13 226
Product Types:
• Standard Blowgun, Lower Connection with Short Angled Nozzle, Female BSPP Thread
• Safety Blowgun, Lower Connection, Female BSPP Thread
• Energy-Saving Blowgun, Lower Connection with Interchangeable Nozzle, Female BSPP Thread
• Progressive Control Blowgun, Lower/Upper Connection with Interchangeable Nozzle, Female BSPP Thread
• Progressive Control Blowgun, Lower/Upper Connection with Standard Nozzle, Female BSPP Thread
• Safety Progressive Control Blowgun, Lower/Upper Connection with Short Angled Nozzle, Female BSPP
• Standard Nozzle
• Safety Nozzle
• Straight Nozzle (Long)
• Safety Straight Nozzle (Short)
• Angled Nozzle (Long)
• Safety Angled Nozzle (Short)
• Angled Nozzle (Short)
• Nozzle with LF 3000® Push-In Connection
• Air Screen Safety Nozzle
• COANDA Nozzle
• Safety Booster Nozzle
• Safety Booster Nozzle with Air Screen
Training |
---|
Parker Legris Energy Saving Blowguns |
Compliance, Certifications & Safety |
---|
Certificate of conformity - 2014 68 EU_connectic |
Certificate of conformity - OSHA 1910.95(b)_soufflettes |
Certificate of conformity - RoHS LPCE |
Compliance, Certifications, & Safety |
---|
Certificate of conformity - Mineral Conflict Statement_connectic |
Certificate of conformity - REACH_Statement |
Literature and Reference Materials |
---|
Parker Legris Rectus - General Catalogue |
Catalog 3800 Quick Coupling Products |
Polymer Blowguns Datasheet |
Products | Product Type | Shape | Body Material | Diameter Nominal (DN) | Connection 1 Thread Style | Connection 1 Thread Size (metric) | Connection 2 Tube O.D. (mm) |
---|---|---|---|---|---|---|---|
0651 66 13 | Polymer Blowguns | Progressive control blowgun standard nozzle female | TECHNICAL POLYMER | 2,5 | BSPP | G1/4 | na |
0652 66 13 | Polymer Blowguns | Progressive control blowgun interchangeable nozzle female | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
0653 66 13 | Polymer Blowguns | Energy saving blowgun interchangeable nozzle female | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
0654 00 13 | Polymer Blowguns | Safety blowgun female | TECHNICAL POLYMER | 3 | BSPP | G1/4 | na |
0655 66 13 | Polymer Blowguns | Progressive control blowgun upper connection interchangeable nozzle female | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
0656 66 13 | Polymer Blowguns | Progressive control blowgun short angled nozzle female | TECHNICAL POLYMER | 2,5 | BSPP | G1/4 | na |
0657 66 13 | Polymer Blowguns | Progressive control blowgun upper connection short angled nozzle female | TECHNICAL POLYMER | 2,5 | BSPP | G1/4 | na |
0658 66 13 | Polymer Blowguns | Progressive control blowgun upper connection standard nozzle female | TECHNICAL POLYMER | 2,5 | BSPP | G1/4 | na |
0659 00 13 | Polymer Blowguns | Standard blowgunangled nozzle female | TECHNICAL POLYMER | 3,5 | BSPP | G1/4 | na |
0690 01 00 | Nozzles for Polymer Blowguns | Standard nozzle | NICKEL PLATED BRASS | 2,5 | Metric | M12x1,25 | na |
0690 02 00 | Nozzles for Polymer Blowguns | Safety nozzle | NICKEL PLATED BRASS | 2,5 | Metric | M12x1,25 | na |
0690 03 00 | Nozzles for Polymer Blowguns | Straight long nozzle | NICKEL PLATED BRASS | 2,5 | Metric | M12x1,25 | na |
0690 04 00 | Nozzles for Polymer Blowguns | Safety straight short nozzle | NICKEL PLATED BRASS | 2,5 | Metric | M12x1,25 | na |
0690 05 00 | Nozzles for Polymer Blowguns | Angled long nozzle | NICKEL PLATED BRASS | 2,5 | Metric | M12x1,25 | na |
0690 06 00 | Nozzles for Polymer Blowguns | Safety angled short nozzle | NICKEL PLATED BRASS | 2,5 | Metric | M12x1,25 | na |
0690 07 00 | Nozzles for Polymer Blowguns | Nozzle with LF3000 push-in connection | NICKEL PLATED BRASS | na | Metric | M12x1,25 | 4 |
0690 09 00 | Nozzles for Polymer Blowguns | Air screen safety nozzle | NICKEL PLATED BRASS | 2 | Metric | M12x1,25 | na |
0690 08 00 | Nozzles for Polymer Blowguns | COANDA nozzle | NICKEL PLATED BRASS | na | Metric | M12x1,25 | na |
0690 10 00 | Nozzles for Polymer Blowguns | VENTURI nozzle | NICKEL PLATED BRASS | 2,5 | Metric | M12x1,25 | na |
0690 11 00 | Nozzles for Polymer Blowguns | VENTURI nozzle with air screen | NICKEL PLATED BRASS | 2,5 | Metric | M12x1,25 | na |
0690 06 01 | Nozzles for Polymer Blowguns | Angled short nozzle | NICKEL PLATED BRASS | 2,5 | Metric | M12x1,25 | na |
AJ13/06B | Polymer Blowguns | Standard blowgun angled nozzle | TECHNICAL POLYMER | 6 mm | BSPP | G1/4 | na |
AK13 | Polymer Blowguns | Standard blowgun angled nozzle | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
AM13 | Polymer Blowguns | Standard blowgun female thread nozzle | TECHNICAL POLYMER | na | BSPP | G1/4 | M12x125 |
AK13SE | Polymer Blowguns | Standard blowgun angled nozzle - set in display box | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
AK26SF | Polymer Blowguns | Standard blowgun angled nozzle with plug series 26 | TECHNICAL POLYMER | na | Plug series 26 | na | na |
AJ13/08B | Polymer Blowguns | Standard blowgun angled nozzle | TECHNICAL POLYMER | 8 mm | BSPP | G1/4 | na |
AJ13-300 | Polymer Blowguns | Standard blowgun angled nozzle 300 mm | TECHNICAL POLYMER | 8 mm | BSPP | G1/4 | na |
AJ13-500 | Polymer Blowguns | Standard blowgun angled nozzle 500 mm | TECHNICAL POLYMER | 8 mm | BSPP | G1/4 | na |
AJ13-1000 | Polymer Blowguns | Standard blowgun angled nozzle 1000 mm | TECHNICAL POLYMER | 8 mm | BSPP | G1/4 | na |
AC13 | Polymer Blowguns | TECHNICAL POLYMER | na | BSPP | G1/4 | na | |
AI13 | Polymer Blowguns | Standard blowgun without nozzle | TECHNICAL POLYMER | na | BSPP | G1/4 | Nozzle connection R1/8 |
AJ13/08 | Polymer Blowguns | Standard blowgun angled nozzle | TECHNICAL POLYMER | 8 mm | BSPP | G1/4 | na |
AK13-300 | Polymer Blowguns | Standard blowgun angled nozzle 300 mm | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
AK13-600 | Polymer Blowguns | Standard blowgun angled nozzle 600 mm | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
AK13-800 | Polymer Blowguns | Standard blowgun angled nozzle 800 mm | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
AL13 | Polymer Blowguns | Standard blowgun with fixed nozzle | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
AN13 | Polymer Blowguns | Standard blowgun with fixed nozzle | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
AT12 | Nozzles for Polymer Blowguns | VENTURI nozzle | ALUMINIUM | na | Metric | M12x1,25 | na |
AX13 | Polymer Blowguns | Standard blowgun with venturi nozzle | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
AZ13 | Polymer Blowguns | Standard blowgun with Brass nickel plated nozzle | TECHNICAL POLYMER | na | BSPP | G1/4 | na |
KD12 | Nozzles for Polymer Blowguns | Standard nozzle | ALUMINIUM | na | Metric | M12x1,25 | na |
SD12 | Nozzles for Polymer Blowguns | Safety nozzle | ALUMINIUM | na | Metric | M12x1,25 | na |
ST12 | Polymer Blowguns | Protection shield for blowguns | TECHNICAL POLYMER | na | na | na | na |
0654 01 13 | Polymer Blowguns | Safety blowgun female SUVA | TECHNICAL POLYMER | 3 mm | BSPP | G1/4 | na |