Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Those Parker Legris recoil hoses offer all the advantages of polyurethane, combining the durability and kink resistance of bulkier braided hoses with great elasticity and maximum flexibility.
Compliance, Certifications & Safety |
---|
Certificate of conformity - 2014 68 EU_connectic |
Certificate of conformity - RoHS LPCE |
Compliance, Certifications, & Safety |
---|
Certificate of conformity - Mineral Conflict Statement_connectic |
Certificate of conformity - REACH_Statement |
Products | Connection 1 Thread Size | Materials of Construction | Length per Package | Hose Outside Diameter | Hose Inside Diameter | Cover Color |
---|---|---|---|---|---|---|
1445U12E04 17 | 3/8 INCH | Polyurethane with textile braid | 3 M | 0.472 INCH | 0.314 INCH | Blue |
1442U60E04 13 | 1/4 INCH | Polyurethane with textile braid | 6 M | 0.375 INCH | 0.248 INCH | Blue |
1442U12E04 17 | 3/8 INCH | Polyurethane with textile braid | 6 M | 0.472 INCH | 0.314 INCH | Blue |
1447U60E04 13 | 1/4 INCH | Polyurethane with textile braid | 7.5 M | 0.375 INCH | 0.248 INCH | Blue |
1447U12E04 17 | 3/8 INCH | Polyurethane with textile braid | 7.5 M | 0.472 INCH | 0.314 INCH | Blue |
PG10/025 | n/a | Polyurethane with textile braid | 25 M | 0.375 INCH | 0.248 INCH | Blue |
PG10/030/DV | 1/4 INCH | Polyurethane with textile braid | 3 M | 0.375 INCH | 0.248 INCH | Blue |
PG10/060/DV | 1/4 INCH | Polyurethane with textile braid | 6 M | 0.375 INCH | 0.248 INCH | Blue |
PG10/075/DV | 1/4 INCH | Polyurethane with textile braid | 7.5 M | 0.375 INCH | 0.248 INCH | Blue |
PG12/030/DV | 3/8 INCH | Polyurethane with textile braid | 3 M | 0.472 INCH | 0.314 INCH | Blue |
PG12/060/DV | 3/8 INCH | Polyurethane with textile braid | 6 M | 0.472 INCH | 0.314 INCH | Blue |
PG12/075/DV | 3/8 INCH | Polyurethane with textile braid | 7.5 M | 0.472 INCH | 0.314 INCH | Blue |
PM10-36 | n/a | Treated Steel | 0.375-0.685 INCH | n/a | Silver | |
SU13/025/05 | n/a | Polyurethane with textile braid | 25 M | 0.511 INCH | 0.374 INCH | Yellow |
SU17/025/05 | n/a | Polyurethane with textile braid | 25 M | 0.685 INCH | 0.5 INCH | Yellow |