Braided Polyurethane (PU) Recoil Hose | #1442U60E04 13


LOADING IMAGES
1442U60E04 13

Braided Polyurethane (PU) Recoil Hose | #1442U60E04 13 OBSOLETE

Note: This product is no longer available -please contact us for further assistance.


Technical Specifications

  • Length per Package: 6 M
  • Cover Color: Blue
  • Hose Outside Diameter: 0.375 INCH
  • Hose Inside Diameter: 0.248 INCH
  • Materials of Construction: Polyurethane with textile braid
  • Connection 1 Thread Size: 1/4 INCH
  • Maximum Operating Pressure: 15 bar, 1.5 MPa, 217.5 psi
  • Minimum Operating Temperature: -40 °F, -40 °C
  • Brand: Legris
  • Media: Air (Pneumatics), Water
  • Specifications Met: PED, REACH, RoHS 2011/65/EC
  • Compatible Fitting: Adaptors, Plugs and Manifolds, Barbed Fittings (Brass)
  • Weight: 0.42 kg/package, 0.07 kg/m, 0.047 lb/ft
  • Connection 1 Type: Male BSPP
  • Industry: Industrial Manufacturing Equipment
  • Inside Diameter: 0.248 inch, 6.3 mm
  • Connection 1 Size: 1/4 inch
  • Hose Reinforcement Material: Braid of Textile
  • Vacuum Pressure Rating: 1.0 bar, 755 mm-Hg, 29.72 Inch-Hg
  • Outside Diameter: 0.375 inch, 9.53 mm
  • Division: Low Pressure Connectors Europe Division
  • Application: Pneumatics, In-Plant Automotive, Industrial Assembly, Machine Tools, Workshops
  • Technology: Fluid & Gas Handling, Pneumatics
  • Product Type: Hose Assemblies, Pneumatic Hose
  • Operating Pressure: 15 bar, 217.56 psi, 1.5 MPa
  • Minimum Bend Radius: n/a
  • Design Factor: 3
  • Maximum Operating Temperature: 75 °C, 167 °F
  • Materials of Construction: Polyurethane with Textile Braid
  • Cover Material: Polyurethane
  • Hose Inner Tube Material: Polyurethane
  • Length per Package: 6 m
  • Package Type: Reel
  • Region of Origin: Germany
  • Number of Tubes: 1
Safety Warning

Item Information

Those Parker Legris recoil hoses offer all the advantages of polyurethane, combining the durability and kink resistance of bulkier braided hoses with great elasticity and maximum flexibility.

Features/Benefits:

- Excellent Mechanical Properties

• Unsurpassed resistance to abrasion: 10 times better than rubber, polyamide and non-braided polyurethane
• Excellent flexibility and coil memory: minimizes work fatigue
• Highly kink and crush-resistant
• Silicone-free

- Ready-to-Use

• Pre-assembled threaded fittings
• Tube ends protected with a plastic spring
• Lightweight for easy handling
• 3 lengths available
• Translucent blue: visibility of the fluid

Markets:

• Machine Tools
• Primary Metal Refining and Processing
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities

Applications:

• Compressed Air Conveying
• Applications Subjected to Abrasion
• Maintenance Workshop
• Power Hand Tools

Technologies:

• Braided Hose
• Recoil Hose
• Polyurethane Hose
• Coiled Hose
• Industrial Hose

Technical Characteristics:

• Fluids: Compressed air, Other fluids: please consult us
• Materials: Polyurethane (85 shore A)
• Pressure: 0 to 15 bar
• Temperature: -40°C to +75°C

Regulations:

• PED
• REACH
• RoHS, 2011/65/EC

Product Types:

• Braided Polyurethane (PU) Recoil Hose

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098