Polyamide (PA) Recoil Tubing | Product Series

Filter by

    No filters selected

Connection Type

Length

Tube Material

Tube O.D. (mm)

Tube I.D. (mm)

Connection 1 Thread Size (metric)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Polyamide (PA) Recoil Tubing

Polyamide (PA) Recoil Tubing

Parker Legris recoil tubing has a lasting memory after multiple uses, offering an alternative to reels for excellent ergonomics and space saving.
The pre-assembled tubes are equipped with a protection spring, preventing damage to the ends.

Technical Specifications

  • Color: Blue, Orange
  • Specifications Met: REACH, RoHS
  • Maximum Operating Temperature: 176 °F, 80 °C
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Pressure: 20 bar
  • Tube Inside Diameter: 4 to 6 mm
  • Tube Outside Diameter: 6 to 8 mm
  • Tube Material: Polyamide (PA) (60 shore D)
  • Vacuum Pressure Rating: 755 mm-Hg
  • Weight: 0.143 to 0.329 kg/package
  • Number of Tubes: 1
  • Application: MRO, Pneumatic Tools, Transportation, Lubrication, Industrial Cleaning, Robotics, Car Washing
  • Media: Air (Compressed Air), Lubricants, Other Fluids (Please consult us.)
Safety Warning

Full Product Description

Parker Legris recoil tubing has a lasting memory after multiple uses, offering an alternative to reels for excellent ergonomics and space saving.

The pre-assembled tubes are equipped with a protection spring, preventing damage to the ends.

Features/Benefits:

- Excellent Mechanical Properties

• Low pressure drop
• Good chemical compatibility
• Self-retracting
• Identical technical performance to PA tubing
• Silicone-free

- Comprehensive Range

• Ready-to-use
• Various colours for circuit identification
• Available with pre-assembled connectors

Markets:

• Machine Tools
• Primary Metal Refining and Processing
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Transportation

Applications:

• Compressed Air and Lubricants Conveying
• Maintenance Workshop
• Industrial Cleaning
• Car Washing
• Power Hand Tools

Technologies:

• Polyamide Tubing
• PA Tubing
• Recoil Tubing
• Industrial Tubing

Technical Characteristics:

• Fluids: Compressed air, lubricants, Other fluids: please consult us
• Materials: Polyamide (68 Shore D)
• Pressure: Vacuum to 20 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
• DI: 2002/95/EC (RoHS), 2011/65/EC

Product Types:

• Polyamide (PA) Recoil Tubing

Related Documents

×
Products Connection Type Length Tube Material Tube O.D. (mm) Tube I.D. (mm) Connection 1 Thread Size (metric) Color
1470P06 04 13 With Threaded Connector 2 m PA (60 shoreD) 6 4 BSPT R1/4 BLUE
1470P06 07 13 With Threaded Connector 2 m PA (60 shoreD) 6 4 BSPT R1/4 ORANGE
1470P08 04 13 With Threaded Connector 2 m PA (60 shoreD) 8 6 BSPT R1/4 BLUE
1470P08 07 13 With Threaded Connector 2 m PA (60 shoreD) 8 6 BSPT R1/4 ORANGE
1471P06 04 13 With Threaded Connector 4 m PA (60 shoreD) 6 4 BSPT R1/4 BLUE
1471P06 07 13 With Threaded Connector 4 m PA (60 shoreD) 6 4 BSPT R1/4 ORANGE
1471P08 04 13 With Threaded Connector 4 m PA (60 shoreD) 8 6 BSPT R1/4 BLUE
1471P08 07 13 With Threaded Connector 4 m PA (60 shoreD) 8 6 BSPT R1/4 ORANGE
1472P06 04 13 With Threaded Connector 6 m PA (60 shoreD) 6 4 BSPT R1/4 BLUE
1472P06 07 13 With Threaded Connector 6 m PA (60 shoreD) 6 4 BSPT R1/4 ORANGE
1472P08 04 13 With Threaded Connector 6 m PA (60 shoreD) 8 6 BSPT R1/4 BLUE
1472P08 07 13 With Threaded Connector 6 m PA (60 shoreD) 8 6 BSPT R1/4 ORANGE
SP05/025 Without Connector 2,5 m PA 12 4,7 mm 3,1 mm na BLUE
SP16/075/DV With Threaded Connector 7,5 m PA 12 15,8 mm 12,7 mm BSPT R1/2 BLUE
SP08/100/K+S With coupling and Plug 10 m PA 12 8,9 mm 6,3 mm na BLUE
SP08/100/DV With Threaded Connector 10 m PA 12 8,9 mm 6,3 mm BSPT R1/4 BLUE
SP08/100 Without Connector 10 m PA 12 8,9 mm 6,3 mm na BLUE
SP08/075/K+S With coupling and Plug 7,5 m PA 12 8,9 mm 6,3 mm na BLUE
SP08/075/DV With Threaded Connector 7,5 m PA 12 8,9 mm 6,3 mm BSPT R1/4 BLUE
SP08/075 Without Connector 7,5 m PA 12 8,9 mm 6,3 mm na BLUE
SP08/050/K+S With coupling and Plug 5 m PA 12 8,9 mm 6,3 mm na BLUE
SP08/050/DV With Threaded Connector 5 m PA 12 8,9 mm 6,3 mm BSPT R1/4 BLUE
SP08/050 Without Connector 5 m PA 12 8,9 mm 6,3 mm na BLUE
SP08/025/K+S With coupling and Plug 2,5 m PA 12 8,9 mm 6,3 mm na BLUE
SP08/025/DV With Threaded Connector 2,5 m PA 12 8,9 mm 6,3 mm BSPT R1/4 BLUE
SP08/025 Without Connector 2,5 m PA 12 8,9 mm 6,3 mm na BLUE
SP06/225 Without Connector 22,5 m PA 12 6,3 mm 4,8 mm na BLUE
SP06/075 Without Connector 7,5 m PA 12 6,3 mm 4,8 mm na BLUE
SP16/100 Without Connector 10 m PA 12 15,8 mm 12,7 mm na BLUE
SP06/025 Without Connector 2,5 m PA 12 6,3 mm 4,8 mm na BLUE
SP16/150 Without Connector 15 m PA 12 15,8 mm 12,7 mm na BLUE
SP16/225 Without Connector 22,5 m PA 12 15,8 mm 12,7 mm na BLUE
SP10/100 Without Connector 10 m PA 12 9,5 mm 7,9 mm na BLUE
SP10/075/K+S With coupling and Plug 7,5 m PA 12 9,5 mm 7,9 mm na BLUE
SP10/075 Without Connector 7,5 m PA 12 9,5 mm 7,9 mm na BLUE
SP10/050/K+S With coupling and Plug 5 m PA 12 9,5 mm 7,9 mm na BLUE
SP10/050/DV With Threaded Connector 5 m PA 12 9,5 mm 7,9 mm BSPT R 1/4 BLUE
SP10/050 Without Connector 5 m PA 12 9,5 mm 7,9 mm na BLUE
SP10/025/K+S With coupling and Plug 2,5 m PA 12 9,5 mm 7,9 mm na BLUE
SP10/025/DV With Threaded Connector 2,5 m PA 12 9,5 mm 7,9 mm BSPT R 1/4 BLUE
SP10/025 Without Connector 2,5 m PA 12 9,5 mm 7,9 mm na BLUE
SP08/225/K+S With coupling and Plug 22,5 m PA 12 8,9 mm 6,3 mm na BLUE
SP08/225/DV With Threaded Connector 22,5 m PA 12 8,9 mm 6,3 mm BSPT R1/4 BLUE
SP08/225 Without Connector 22,5 m PA 12 8,9 mm 6,3 mm na BLUE
SP08/150/K+S With coupling and Plug 15 m PA 12 8,9 mm 6,3 mm na BLUE
SP08/150/DV With Threaded Connector 15 m PA 12 8,9 mm 6,3 mm BSPT R1/4 BLUE
SP08/150 Without Connector 15 m PA 12 8,9 mm 6,3 mm na BLUE
SP16/150/DV With Threaded Connector 15 m PA 12 15,8 mm 12,7 mm BSPT R1/2 BLUE
SP05/100 Without Connector 10 m PA 12 4,7 mm 3,1 mm na BLUE
SP05/050/DV With Threaded Connector 5 m PA 12 4,7 mm 3,1 mm BSPT R1/8 BLUE
SP16/075 Without Connector 7,5 m PA 12 15,8 mm 12,7 mm na BLUE
SP12/100/K+S With coupling and Plug 10 m PA 12 11,8 mm 9,5 mm na BLUE
SP12/100 Without Connector 10 m PA 12 11,8 mm 9,5 mm na BLUE
SP12/075/K+S With coupling and Plug 7,5 m PA 12 11,8 mm 9,5 mm na BLUE
SP12/075/DV With Threaded Connector 7,5 m PA 12 11,8 mm 9,5 mm BSPT R3/8 BLUE
SP12/075 Without Connector 7,5 m PA 12 11,8 mm 9,5 mm na BLUE
SP12/050/K+S With coupling and Plug 5 m PA 12 11,8 mm 9,5 mm na BLUE
SP12/050/DV With Threaded Connector 5 m PA 12 11,8 mm 9,5 mm BSPT R3/8 BLUE
SP12/050 Without Connector 5 m PA 12 11,8 mm 9,5 mm na BLUE
SP12/025/K+S With coupling and Plug 2,5 m PA 12 11,8 mm 9,5 mm na BLUE
SP12/025 Without Connector 2,5 m PA 12 11,8 mm 9,5 mm na BLUE
SP10/225/K+S With coupling and Plug 22,5 m PA 12 9,5 mm 7,9 mm na BLUE
SP10/225 Without Connector 22,5 m PA 12 9,5 mm 7,9 mm na BLUE
SP10/150/K+S With coupling and Plug 15 m PA 12 9,5 mm 7,9 mm na BLUE
SP05/050 Without Connector 5 m PA 12 4,7 mm 3,1 mm na BLUE
SP05/025/DV With Threaded Connector 2,5 m PA 12 4,7 mm 3,1 mm BSPT R1/8 BLUE
SP12/150 Without Connector 15 m PA 12 11,8 mm 9,5 mm na BLUE
SP12/150/K+S With coupling and Plug 15 m PA 12 11,8 mm 9,5 mm na BLUE
SP12/225 Without Connector 22,5 m PA 12 11,8 mm 9,5 mm na BLUE
SP12/225/K+S With coupling and Plug 22,5 m PA 12 11,8 mm 9,5 mm na BLUE
SP16/050 Without Connector 5 m PA 12 15,8 mm 12,7 mm na BLUE
SP12/225/DV With Threaded Connector 22,5 m PA 12 11,8 mm 9,5 mm BSPT R3/8 BLUE
SP12/150/DV With Threaded Connector 15 m PA 12 11,8 mm 9,5 mm BSPT R3/8 BLUE
SP12/100/DV With Threaded Connector 10 m PA 12 11,8 mm 9,5 mm BSPT R3/8 BLUE
SP12/025/DV With Threaded Connector 2,5 m PA 12 11,8 mm 9,5 mm BSPT R3/8 BLUE
SP10/225/DV With Threaded Connector 22,5 m PA 12 9,5 mm 7,9 mm BSPT R 1/4 BLUE
SP10/150/DV With Threaded Connector 15 m PA 12 9,5 mm 7,9 mm BSPT R 1/4 BLUE
SP10/100/K+S With coupling and Plug 10 m PA 12 9,5 mm 7,9 mm na BLUE
SP10/100/DV With Threaded Connector 10 m PA 12 9,5 mm 7,9 mm BSPT R 1/4 BLUE
SP06/150 Without Connector 15 m PA 12 6,3 mm 4,8 mm na BLUE
SP06/100 Without Connector 10 m PA 12 6,3 mm 4,8 mm na BLUE
SP06/050 Without Connector 5 m PA 12 6,3 mm 4,8 mm na BLUE
SP05/100/DV With Threaded Connector 10 m PA 12 4,7 mm 3,1 mm BSPT R1/8 BLUE
SP05/075/DV With Threaded Connector 7,5 m PA 12 4,7 mm 3,1 mm BSPT R1/8 BLUE
SP05/075 Without Connector 7,5 m PA 12 4,7 mm 3,1 mm na BLUE
SP16/050/DV With Threaded Connector 5 m PA 12 15,8 mm 12,7 mm BSPT R1/2 BLUE
SP10/075/DV With Threaded Connector 7,5 m PA 12 9,5 mm 7,9 mm BSPT R 1/4 BLUE
SP10/150 Without Connector 15 m PA 12 9,5 mm 7,9 mm na BLUE
SP06/025/DV With Threaded Connector 2,5 m PA 12 6,3 mm 4,8 mm BSPT R1/4 BLUE
SP06/050/DV With Threaded Connector 5 m PA 12 6,3 mm 4,8 mm BSPT R1/4 BLUE
SP08/0375/DV Without Connector 3,75 m PA 12 8 mm 6 mm na BLUE
SP16/100/DV With Threaded Connector 10 m PA 12 15,8 mm 12,7 mm BSPT R1/2 BLUE
SP16/225/DV With Threaded Connector 22,5 m PA 12 15,8 mm 12,7 mm BSPT R1/2 BLUE

687PDC
A43098