Polyamide (PA) Recoil Tubing | #SP06/025/DV


LOADING IMAGES
SP06/025/DV

Polyamide (PA) Recoil Tubing | #SP06/025/DV

Parker Legris recoil tubing has a lasting memory after multiple uses, offering an alternative to reels for excellent ergonomics and space saving.
The pre-assembled tubes are equipped with a protection spring, preventing damage to the ends.


Technical Specifications

  • Color: BLUE
  • Connection 1 Thread Size (metric): BSPT R1/4
  • Connection Type: With Threaded Connector
  • Tube O.D. (mm): 6, 3 mm
  • Length: 2, 5 m
  • Tube I.D. (mm): 4, 8 mm
  • Tube Material: PA 12
  • Weight: n/a
  • Vacuum Pressure Rating: 755 mm-Hg
  • Tube Material: PA 12
  • Maximum Operating Temperature: 90 °C
  • Media: Air (Compressed Air), Lubricants, Other Fluids (Please consult us.)
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Pressure: 15 bar
  • Outside Diameter: 75 mm
  • Specifications Met: PED, REACH, RoHS
  • Application: MRO, Pneumatic Tools, Transportation, Lubrication, Industrial Cleaning, Robotics, Car Washing
Safety Warning

Item Information

Parker Legris recoil tubing has a lasting memory after multiple uses, offering an alternative to reels for excellent ergonomics and space saving.

The pre-assembled tubes are equipped with a protection spring, preventing damage to the ends.

Features/Benefits:

- Excellent Mechanical Properties

• Low pressure drop
• Good chemical compatibility
• Self-retracting
• Identical technical performance to PA tubing
• Silicone-free

- Comprehensive Range

• Ready-to-use
• Various colours for circuit identification
• Available with pre-assembled connectors

Markets:

• Machine Tools
• Primary Metal Refining and Processing
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Transportation

Applications:

• Compressed Air and Lubricants Conveying
• Maintenance Workshop
• Industrial Cleaning
• Car Washing
• Power Hand Tools

Technologies:

• Polyamide Tubing
• PA Tubing
• Recoil Tubing
• Industrial Tubing

Technical Characteristics:

• Fluids: Compressed air, lubricants, Other fluids: please consult us
• Materials: Polyamide (68 Shore D)
• Pressure: Vacuum to 20 bar
• Temperature: -20°C to +80°C

Regulations:

• DI: 97/23/EC (PED)
• RG: 1907/2006 (REACH)
• DI: 2002/95/EC (RoHS), 2011/65/EC

Product Types:

• Polyamide (PA) Recoil Tubing

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098