Metal Blowguns and Water Pistols | Product Series

Filter by

    No filters selected

Product Type

Shape

Body Material

Diameter Nominal (DN)

Connection 1 Thread Style

Connection 1 Thread Size (metric)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Metal Blowguns and Water Pistols

Metal Blowguns and Water Pistols

This range of robust blowguns guarantees a longer service life under severe conditions (crushing, impact, shock and corrosion).It includes two versions to meet all requirements for blowing and spraying in industrial applications.

Technical Specifications

  • Valve Type: no valve
  • Materials of Construction: Nickel-plated brass, Zamac,
  • Seal Material: NBR
  • Application: Manufacturing Workshops, Assembly Machines, Robotics, Ejection, Cooling, Automotive Process, Packaging
  • Brand: Legris
  • Fitting Connection Type: Female thread, BSPP
  • Media: Compressed air, water, Other fluids: contact us
  • Specifications Met: REACH, ROHS
  • Maximum Operating Temperature: 212 °F, 100 °C
  • Flow Rate: 1440 (air), 16.2 (water) L/min
  • Maximum Operating Pressure: 20 bar
  • Diameter: Nominal: 2.0 or 12 mm
  • Quantity per Box: 1 to 5
  • Weight: 0,119 to 0,468 kg

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

This range of robust blowguns guarantees a longer service life under severe conditions (crushing, impact, shock and corrosion). It includes two versions to meet all requirements for blowing and spraying in industrial applications.

Features/Benefits:

- Workshop Blowgun

• Compact for easy incorporation into compressed air ring mains
• Nickel-plated forged brass for increased corrosion resistance

- Water Pistol

• Intended for the transmission of water and fluids
• Designed for precise flow control and optimisation of the power and shape of the jet
• Optimum use of industrial fluids
• Excellent ergonomics and service life

Markets:

• Factory Automation
• Miscellaneous manufacturing
• Packaging
• Vehicle Assembly Facilities

Applications:

• Suitable for Applications in Severe Conditions
• Manufacturing Workshops
• Cleaning
• Cooling
• Ejection

Technologies:

• Water pistol
• Water transmission
• Adjustable nozzle
• Corrosion resistance
• Water transmission
• Air blower gun

Technical Characteristics:

• Fluids:
Metal blowgun: compressed air, industrial fluids
Water pistol: water, oil, industrial fluids
• Materials: treated steel, nickel-plated brass, painted steel, nickel-plated steel, treated zamak, chromium-plated zamak, nickel-plated forged brass, nitrile, silicone free
• Pressure:
Metal blowgun: 0 to 10 bar
Water pistol: 10 to 20 bar
• Temperature:
Metal blowgun:
air: -15°C to +50°C
dry air: -20°C to 80°C
Water pistol: -20°C to +100°C

Regulations:

Compliance for all blowguns:
• DI: 97/23/EC (PED)
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 1907/2006 (REACH)

Product Types:

• Lever-Operated Blowgun, Female BSPP Thread
• Button-Operated Blowgun, Female BSPP Thread
• Water Pistol
• Adjustable Nozzle

Related Documents

×
Products Product Type Shape Body Material Diameter Nominal (DN) Connection 1 Thread Style Connection 1 Thread Size (metric)
0622 26 73 Metal blowgun button operated female NICKEL PLATED BRASS 2 BSPP G1/4
0623 10 35 Metal blowgun lever operated female NICKEL PLATED BRASS 2 BSPP G1/4
2299 12 01 Water pistol ZAMAK 12 na na
2299 12 20 Adjustable nozzle NICKEL PLATED BRASS 12 na na
AA13S-01 Metal Blowguns and Water Pistols Metal blowgun without nozzle ALUMINIUM na BSPP G1/4
AS13 Metal Blowguns and Water Pistols Metal blowgun with safety nozzle ALUMINIUM na BSPP G1/4
AA13 Metal Blowguns and Water Pistols Metal Blowgun with standard nozzle ALUMINIUM na BSPP G1/4
AV13 Metal Blowguns and Water Pistols Metal blowgun with extension nozzle ALUMINIUM na BSPP G1/4
AA06TF Metal Blowguns and Water Pistols Metal blowgun with hose barb ALUMINIUM 6 na na
AA09TF Metal Blowguns and Water Pistols Metal blowgun with hose barb ALUMINIUM 9 na na
AA26SF Metal Blowguns and Water Pistols Metal blowgun with plug series 26 ALUMINIUM na na na
AR13 Metal Blowguns and Water Pistols Metal blowgun with Sintered nozzle ALUMINIUM na BSPP G1/4
ASG-1 Metal Blowguns and Water Pistols Metal blowgun lever operated female ALUMINIUM na NPT NPT1/4
AT13 Metal Blowguns and Water Pistols Metal blowgun with venturi nozzle ALUMINIUM na BSPP G1/4

687PDC
A43098