PVC Braided Hose | Product Series

Filter by

    No filters selected

Materials of Construction

Hose Inside Diameter

Hose Outside Diameter

Cover Color

Length per Package

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
PVC Braided Hose

PVC Braided Hose

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.

Technical Specifications

  • Weight: 0.004 to 0.035 kg, 0.008 to 0.085 lb, 0.033 to 0.191 lb/ft, 0.05 to 0.292 kg/m, 1.26 to 14.6 kg/package
  • Industry: Industrial Manufacturing Equipment
  • Hose Inner Tube Material: PVC
  • Maximum Operating Temperature: 140 to 158 °F, 60 to 70 °C
  • Minimum Operating Temperature: 5 to -13 °F, -25 to -15 °C
  • Maximum Operating Pressure: 1.5 MPa, 15 bar, 217 psi
  • Cover Material: PVC, Treated Steel
  • Materials of Construction: PVC with Textile Braid, Treated Steel
  • Division: Low Pressure Connectors Europe Division
  • Brand: Legris
  • Vacuum Pressure Rating: 30 Inch-Hg, 755 mm-Hg, 1.0 bar
  • Number of Tubes: 1
  • Length per Package: 25 to 50 m
  • Product Style: Straight Hose, Pipe Clamp, Braided Hose, Clip for Braided Hose, PVC
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Minimum Bend Radius: 0.39 to 3.56 inch, 10 to 89 mm
  • Cover Color: Blue, Natural, Red, Silver, Transparent
  • Media: Air (Pneumatics), Food & Beverage, Water
  • Specifications Met: CE DI 2007/10/EC, FDA, REACH, CE RG:1935/2004, RoHS 2011/65/EC
  • Compatible Fitting: Compression (Brass), Compression (Stainless Steel)
  • Application: Industrial Assembly, In-Plant Automotive, Machine Tools, Pneumatics, Workshops
  • Product Type: Coolant Hose, Food Grade Hose, Pneumatic Hose, Water Hose
  • Design Factor: 3:4
  • Inside Diameter: 0.16 to 0.76 inch, 4 to 19 mm
  • Hose Reinforcement Material: Braid of Textile
  • Region of Origin: Germany, Italy
  • Outside Diameter: 0.24 to 1.28 inch, 6 to 32 mm
  • Package Type: Plastic Bag, Reel
Safety Warning

Full Product Description

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.

Features/Benefits:

- Food-Grade PVC

• Monograde tubing reinforced with a braided polyester ply
• Flexible: space saving during installation
• Translucent for visual identification:
of the fluid
of inner cleanliness
of fluid flow
• Food-grade, without phthalates
• Silicone-free

- Industrial PVC

• Tubing with a braided polyester ply between 2 grades of PVC
• Resistant to abrasion, impact and crushing
• Increased durability
• Lightweight and easy-to-use
• Silicone-free

Markets:

• Factory Automation
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Semiconductors
• Wearing Apparel
• Packaging
• Food and Beverage

Applications:

• Compressed Air Conveying
• Areas Subjected to Intensive Cleaning

Technologies:

• PVC Braided Hose
•Fluid and Gas Handling
• Pneumatics
• Process Control
• Industrial Hose

Technical Characteristics:

• Fluids:
Food-Grade PVC: Compressed air,Water, Food & Beverages
Industrial PVC: Compressed air
• Materials:
Food-Grade PVC: Translucent food-grade PVC, phthalate-free with polyester braid
Industrial PVC: Industrial blue PVC, multi-layer, with polyester braid
• Pressure:
Food-Grade PVC: 0 to 15 bar
Industrial PVC: 0 to 15 bar
• Temperature:
Food-Grade PVC: -20°C to +70°C
Industrial PVC: -25°C to +60°C

Regulations:

Food-Grade PVC
• FDA
• REACH
• RG: 1935/2004
•RoHS
• 2007/10/EC (phthalates)
Industrial PVC
• PED
• REACH
•RoHS, 2011/65/EC

Product Types:

• Food-Grade Braided PVC Hose
• Industrial-Grade Braided PVC Hose

Related Documents

×
Products Materials of Construction Hose Inside Diameter Hose Outside Diameter Cover Color Length per Package
1025V08 00 04 PVC with textile braid 0.16 INCH 0.32 INCH Natural 25 M
1025V11 00 06 PVC with textile braid 0.16 INCH 0.32 INCH Natural 25 M
1025V13 00 07 PVC with textile braid 0.28 INCH 0.32 INCH Natural 25 M
1025V14 00 08 PVC with textile braid 0.32 INCH 0.56 INCH Natural 25 M
1025V16 00 10 PVC with textile braid 0.4 INCH 0.64 INCH Natural 25 M
1025V18 00 12 PVC with textile braid 0.48 INCH 0.72 INCH Natural 25 M
1025V23 00 15 PVC with textile braid 0.6 INCH 0.92 INCH Natural 25 M
1025V26 00 19 PVC with textile braid 0.76 INCH 1.04 INCH Natural 25 M
1050V11 00 06 PVC with textile braid 0.24 INCH 0.44 INCH Natural 50 M
1050V14 00 08 PVC with textile braid 0.32 INCH 0.56 INCH Natural 50 M
1050V16 00 10 PVC with textile braid 0.4 INCH 0.64 INCH Natural 50 M
1050V18 00 12 PVC with textile braid 0.48 INCH 0.72 INCH Natural 50 M
1050V23 00 15 PVC with textile braid 0.6 INCH 0.92 INCH Natural 50 M
1050V26 00 19 PVC with textile braid 0.76 INCH 1.04 INCH Natural 50 M
1025V11C04 06 PVC with textile braid 0.16 INCH 0.32 INCH Blue 25 M
1025V14C04 09 PVC with textile braid 0.36 INCH 0.56 INCH Blue 25 M
1025V19C04 13 PVC with textile braid 0.52 INCH 0.76 INCH Blue 25 M
0697 00 01 Treated Steel n/a INCH 0.24-0.44 INCH Silver n/a M
0697 00 02 Treated Steel n/a INCH 0.4-0.64 INCH Silver n/a M
0697 00 03 Treated Steel n/a INCH 0.48-0.88 INCH Silver n/a M
0697 00 04 Treated Steel n/a INCH 0.64-1.08 INCH Silver n/a M
0697 00 05 Treated Steel n/a INCH 0.8-1.28 INCH Silver n/a M
MHP1030B PVC with textile braid 0.4 INCH 0.64 INCH Blue 30 M
MHP1030R PVC with textile braid 0.4 INCH 0.64 INCH Red 30 M
MHP1030T PVC with textile braid 0.4 INCH 0.64 INCH Transparent 30 M
MHP1330B PVC with textile braid 0.52 INCH 0.76 INCH Blue 30 M
MHP1330R PVC with textile braid 0.52 INCH 0.76 INCH Red 30 M
MHP1330T PVC with textile braid 0.52 INCH 0.76 INCH Transparent 30 M
PVC06/050/03 PVC with textile braid 0.252 INCH 0.44 INCH Blue 50 M
PVC09/050/03 PVC with textile braid 0.36 INCH 0.58 INCH Blue 50 M
PVC12/050/03 PVC with textile braid 0.508 INCH 0.76 INCH Blue 50 M
1025V16C04 10 PVC with textile braid 0.4 INCH 0.61 INCH Blue 25 M
1025V24C04 16 PVC with textile braid 0.63 INCH 0.9 INCH Blue 25 M
1025V27C04 19 PVC with textile braid 0.748 INCH 1.043 INCH Blue 25 M

687PDC
A43098