PVC Braided Hose | #MHP1030B


LOADING IMAGES
MHP1030B

PVC Braided Hose | #MHP1030B

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.


Technical Specifications

  • Hose Inside Diameter: 0.4 INCH
  • Hose Outside Diameter: 0.64 INCH
  • Cover Color: Blue
  • Materials of Construction: PVC with textile braid
  • Length per Package: 30 M
  • Maximum Operating Pressure: 1.5 MPa, 15 bar, 217 psi
  • Brand: Legris
  • Media: Air (Pneumatics), Water
  • Compatible Fitting: Barbed Fittings (Stainless Steel), Compression
  • Weight: n/a
  • Inside Diameter: 0.4 inch, 10 mm
  • Hose Reinforcement Material: Braid of Textile
  • Outside Diameter: 0.640 inch, 16 mm
  • Division: Low Pressure Connectors Europe Division
  • Specifications Met: RoHS
  • Industry: Industrial Manufacturing Equipment
  • Application: In-Plant Automotive, Industrial Assembly, Machine Tools, Pneumatics, Workshops
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Product Type: Coolant Hose, Pneumatic Hose, Water Hose
  • Product Style: Straight Hose
  • Minimum Bend Radius: 74 mm, 2.91 inch
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Minimum Operating Temperature: -15 °C, 5 °F
  • Materials of Construction: PVC with Textile Braid
  • Cover Material: PVC
  • Hose Inner Tube Material: PVC
  • Length per Package: 30 m
  • Package Type: Reel
Safety Warning

Item Information

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.

Features/Benefits:

- Food-Grade PVC

• Monograde tubing reinforced with a braided polyester ply
• Flexible: space saving during installation
• Translucent for visual identification:
of the fluid
of inner cleanliness
of fluid flow
• Food-grade, without phthalates
• Silicone-free

- Industrial PVC

• Tubing with a braided polyester ply between 2 grades of PVC
• Resistant to abrasion, impact and crushing
• Increased durability
• Lightweight and easy-to-use
• Silicone-free

Markets:

• Factory Automation
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Semiconductors
• Wearing Apparel
• Packaging
• Food and Beverage

Applications:

• Compressed Air Conveying
• Areas Subjected to Intensive Cleaning

Technologies:

• PVC Braided Hose
•Fluid and Gas Handling
• Pneumatics
• Process Control
• Industrial Hose

Technical Characteristics:

• Fluids:
Food-Grade PVC: Compressed air,Water, Food & Beverages
Industrial PVC: Compressed air
• Materials:
Food-Grade PVC: Translucent food-grade PVC, phthalate-free with polyester braid
Industrial PVC: Industrial blue PVC, multi-layer, with polyester braid
• Pressure:
Food-Grade PVC: 0 to 15 bar
Industrial PVC: 0 to 15 bar
• Temperature:
Food-Grade PVC: -20°C to +70°C
Industrial PVC: -25°C to +60°C

Regulations:

Food-Grade PVC
• FDA
• REACH
• RG: 1935/2004
•RoHS
• 2007/10/EC (phthalates)
Industrial PVC
• PED
• REACH
•RoHS, 2011/65/EC

Product Types:

• Food-Grade Braided PVC Hose
• Industrial-Grade Braided PVC Hose

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098