Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.
Compliance, Certifications & Safety |
---|
Certificate of conformity - 1935-2004_PVC |
Certificate of conformity - 2014 68 EU_connectic |
Certificate of conformity - RoHS LPCE |
Compliance, Certifications, & Safety |
---|
Certificate of conformity - Mineral Conflict Statement_connectic |
Certificate of conformity - REACH_Statement |
Products | Materials of Construction | Hose Inside Diameter | Hose Outside Diameter | Cover Color | Length per Package |
---|---|---|---|---|---|
1025V08 00 04 | PVC with textile braid | 0.16 INCH | 0.32 INCH | Natural | 25 M |
1025V11 00 06 | PVC with textile braid | 0.16 INCH | 0.32 INCH | Natural | 25 M |
1025V13 00 07 | PVC with textile braid | 0.28 INCH | 0.32 INCH | Natural | 25 M |
1025V14 00 08 | PVC with textile braid | 0.32 INCH | 0.56 INCH | Natural | 25 M |
1025V16 00 10 | PVC with textile braid | 0.4 INCH | 0.64 INCH | Natural | 25 M |
1025V18 00 12 | PVC with textile braid | 0.48 INCH | 0.72 INCH | Natural | 25 M |
1025V23 00 15 | PVC with textile braid | 0.6 INCH | 0.92 INCH | Natural | 25 M |
1025V26 00 19 | PVC with textile braid | 0.76 INCH | 1.04 INCH | Natural | 25 M |
1050V11 00 06 | PVC with textile braid | 0.24 INCH | 0.44 INCH | Natural | 50 M |
1050V14 00 08 | PVC with textile braid | 0.32 INCH | 0.56 INCH | Natural | 50 M |
1050V16 00 10 | PVC with textile braid | 0.4 INCH | 0.64 INCH | Natural | 50 M |
1050V18 00 12 | PVC with textile braid | 0.48 INCH | 0.72 INCH | Natural | 50 M |
1050V23 00 15 | PVC with textile braid | 0.6 INCH | 0.92 INCH | Natural | 50 M |
1050V26 00 19 | PVC with textile braid | 0.76 INCH | 1.04 INCH | Natural | 50 M |
1025V11C04 06 | PVC with textile braid | 0.16 INCH | 0.32 INCH | Blue | 25 M |
1025V14C04 09 | PVC with textile braid | 0.36 INCH | 0.56 INCH | Blue | 25 M |
1025V19C04 13 | PVC with textile braid | 0.52 INCH | 0.76 INCH | Blue | 25 M |
0697 00 01 | Treated Steel | n/a INCH | 0.24-0.44 INCH | Silver | n/a M |
0697 00 02 | Treated Steel | n/a INCH | 0.4-0.64 INCH | Silver | n/a M |
0697 00 03 | Treated Steel | n/a INCH | 0.48-0.88 INCH | Silver | n/a M |
0697 00 04 | Treated Steel | n/a INCH | 0.64-1.08 INCH | Silver | n/a M |
0697 00 05 | Treated Steel | n/a INCH | 0.8-1.28 INCH | Silver | n/a M |
MHP1030B | PVC with textile braid | 0.4 INCH | 0.64 INCH | Blue | 30 M |
MHP1030R | PVC with textile braid | 0.4 INCH | 0.64 INCH | Red | 30 M |
MHP1030T | PVC with textile braid | 0.4 INCH | 0.64 INCH | Transparent | 30 M |
MHP1330B | PVC with textile braid | 0.52 INCH | 0.76 INCH | Blue | 30 M |
MHP1330R | PVC with textile braid | 0.52 INCH | 0.76 INCH | Red | 30 M |
MHP1330T | PVC with textile braid | 0.52 INCH | 0.76 INCH | Transparent | 30 M |
PVC06/050/03 | PVC with textile braid | 0.252 INCH | 0.44 INCH | Blue | 50 M |
PVC09/050/03 | PVC with textile braid | 0.36 INCH | 0.58 INCH | Blue | 50 M |
PVC12/050/03 | PVC with textile braid | 0.508 INCH | 0.76 INCH | Blue | 50 M |
1025V16C04 10 | PVC with textile braid | 0.4 INCH | 0.61 INCH | Blue | 25 M |
1025V24C04 16 | PVC with textile braid | 0.63 INCH | 0.9 INCH | Blue | 25 M |
1025V27C04 19 | PVC with textile braid | 0.748 INCH | 1.043 INCH | Blue | 25 M |