PVC Braided Hose | #1025V27C04 19


LOADING IMAGES
1025V27C04 19

PVC Braided Hose | #1025V27C04 19

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.


Technical Specifications

  • Cover Color: Blue
  • Materials of Construction: PVC with textile braid
  • Length per Package: 25 M
  • Hose Inside Diameter: 0.748 INCH
  • Hose Outside Diameter: 1.043 INCH
  • Weight: 8.5 kg/package, 0.34 kg/m, 0.22 lb/ft
  • Inside Diameter: 0.75 inch, 19 mm
  • Industry: Industrial Manufacturing Equipment
  • Hose Inner Tube Material: PVC
  • Brand: Legris
  • Maximum Operating Temperature: 60 °C, 140 °F
  • Media: Air (Pneumatics), Food & Beverage, Water
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Maximum Operating Pressure: 1.5 MPa, 15 bar, 217 psi
  • Compatible Fitting: Barbed Fittings, Compression (Stainless Steel)
  • Application: In-Plant Automotive, Industrial Assembly, Machine Tools, Pneumatics, Workshops
  • Product Type: Food Grade Hose, Pneumatic Hose
  • Technology: Fluid & Gas Handling, Pneumatics, Process Control
  • Cover Material: PVC
  • Materials of Construction: PVC with Textile Braid
  • Design Factor: 3
  • Hose Reinforcement Material: Braid of Textile
  • Vacuum Pressure Rating: 1.0 bar, 755 mm-Hg, 30 Inch-Hg
  • Package Type: Reel
  • Division: Low Pressure Connectors Europe Division
  • Number of Tubes: 1
  • Length per Package: 25 m
  • Region of Origin: Italy
  • Product Style: Straight Hose
  • Outside Diameter: 1.043 inch, 26.5 mm
  • Minimum Bend Radius: 5.71 inch, 145 mm
  • Specifications Met: DI 2007/10/EC (phtalates), FDA, REACH, RG:1935/2004, RoHS
Safety Warning

Item Information

Parker Legris offers two grades of PVC hose with textile braid which cover a wide range of industrial applications for the transportation of various fluids.

Features/Benefits:

- Food-Grade PVC

• Monograde tubing reinforced with a braided polyester ply
• Flexible: space saving during installation
• Translucent for visual identification:
of the fluid
of inner cleanliness
of fluid flow
• Food-grade, without phthalates
• Silicone-free

- Industrial PVC

• Tubing with a braided polyester ply between 2 grades of PVC
• Resistant to abrasion, impact and crushing
• Increased durability
• Lightweight and easy-to-use
• Silicone-free

Markets:

• Factory Automation
• Miscellaneous Manufacturing
• Vehicle Assembly Facilities
• Semiconductors
• Wearing Apparel
• Packaging
• Food and Beverage

Applications:

• Compressed Air Conveying
• Areas Subjected to Intensive Cleaning

Technologies:

• PVC Braided Hose
•Fluid and Gas Handling
• Pneumatics
• Process Control
• Industrial Hose

Technical Characteristics:

• Fluids:
Food-Grade PVC: Compressed air,Water, Food & Beverages
Industrial PVC: Compressed air
• Materials:
Food-Grade PVC: Translucent food-grade PVC, phthalate-free with polyester braid
Industrial PVC: Industrial blue PVC, multi-layer, with polyester braid
• Pressure:
Food-Grade PVC: 0 to 15 bar
Industrial PVC: 0 to 15 bar
• Temperature:
Food-Grade PVC: -20°C to +70°C
Industrial PVC: -25°C to +60°C

Regulations:

Food-Grade PVC
• FDA
• REACH
• RG: 1935/2004
•RoHS
• 2007/10/EC (phthalates)
Industrial PVC
• PED
• REACH
•RoHS, 2011/65/EC

Product Types:

• Food-Grade Braided PVC Hose
• Industrial-Grade Braided PVC Hose

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098