Blowgun Kits | Product Series

Filter by

    No filters selected

Shape

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Blowgun Kits

Blowgun Kits

Ready for use, simple and ergonomic, the Parker Legris blowgun kit remains an essential item of equipment for any blowing or spraying operation in the industrial environment.

Technical Specifications

  • Specifications Met: REACH, ROHS, OSHA
  • Materials of Construction: Technical polymer, Nickel-plated brass
  • Valve Type: no valve
  • Brand: Legris
  • Fitting Connection Type: Female thread, BSPP
  • Diameter: Nominal: 2.0 to 2,5 mm
  • Maximum Operating Temperature: 176 °F, 80 °F, 80 °C
  • Maximum Operating Pressure: 10 bar
  • Quantity per Box: 1
  • Weight: 0,441 to 0,617 kg
  • Application: Manufacturing Workshops, Cleaning, Blowing, Mixing, Ejection, Cooling, Packaging
  • Media: Compressed air, Other fluids: contact us

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Ready for use, simple and ergonomic, the Parker Legris blowgun kit remains an essential item of equipment for any blowing or spraying operation in the industrial environment.

Features/Benefits:

- Ready for Use

• Kit contents:
one blowgun
a 4 metre recoil tube
one R1/4 threaded fitting, external diameter 8 mm
• Easy to install and comfortable to use
• Wide range of models and nozzles for optimum flow
• Lower or upper connection
• Labelling and colours can be customised
• Packaging designed to facilitate self-service sales

- Safety & Performance

• Safe operation with the Safety or OSHA models
• Durable, shock-resistant materials
• 100% leak and flow-tested in production
• Date coding to guarantee quality and traceability
• Minimum pressure drop
• Optimisation of your energy consumption with the Energy-Saving model

Markets:

• Factory Automation
• Miscellaneous manufacturing
• Packaging
• Vehicle Assembly Facilities

Applications:

• Manufacturing Workshops
• Cleaning
• Cooling
• Blowing
• Mixing
• Ejection

Technologies:

• Safety blow gun
• Standard nozzle
• Angled nozzle
• Air nozzle
• Air tool kit
• Compressed air nozzle
• Air blow gun

Technical Characteristics:

• Fluids: Compressed air, other fluids: contact us
• Materials: nickel-plated brass, aluminium, technical polymer, recoil polyurethane, silicone free
• Pressure: 0 to 10 bar
• Temperature:
Air: -15°C to +50°C
Dry air: -20°C to +80°C

Regulations:

Compliance for all blowguns:
• DI: 97/23/EC (PED)
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 1907/2006 (REACH)
Protection of design:
All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224 / 13 225 / 13 22
Compliance for specific blowguns:
• DI: 1910.242 (b) [OSHA]
The static pressure must be less than 30 psi in case the nozzle becomes blocked.
• DI: 1910.95 (b) [OSHA]
The noise level must be less than 90 dBA over 8 hours' exposure.
• DI: 2003/10/EC
Regulation relating to exposure to noise, particularly with regard to risks to hearing. The noise level must be less than 87dBA.

Product Types:

• Blowgun Kit, Lower Connection, Male BSPT Thread
• Safety Blowgun Kit, Lower Connection, Male BSPT Thread
• Energy Saving Blowgun Kit with Angled Nozzle, Male BSPT Thread
• Blowgun Kit, Lower/Upper Connection with Standard Nozzle, Male BSPT Thread
• Blowgun Kit, Lower Connection with Short Angled Nozzle, Male BSPT Thread
• Blowgun Kit, Lower/Upper Connection with Interchangeable Nozzle, Male BSPT Thread
• Energy Saving Blowgun Kit, Lower Connection, Interchangeable Nozzle, Male BSPT Thread

Related Documents

×
Products Shape Color
0631 00 01 Safety blowgun kit lower connection male YELLOW
0631 00 02 Blowgun kit upper connection standard nozzle male BLUE
0631 00 03 Blowgun kit lower connection standard nozzle male BLUE
0631 00 04 Blowgun kit upper connection short angled nozzle male BLUE
0631 00 05 Blowgun kit lower connection short angled nozzle male BLUE
0631 00 07 Blowgun kit lower connection interchangeable nozzle male BLUE
0631 00 09 Standard lowgun kit lower connection male BLUE
0631 00 23 Energy saving blowgun kit angled nozzle male GREEN
SE26A Standard aluminium blowgun kit BLUE
SE26K Standard plastic blowgun kit BLUE

687PDC
A43098