Blowgun Kits | #0631 00 04


LOADING IMAGES
0631 00 04

Blowgun Kits | #0631 00 04 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Color: BLUE
  • Shape: Blowgun kit upper connection short angled nozzle male
  • O-Ring Material: NBR
  • Maximum Operating Pressure: 10 barg
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 50 °C
  • Quantity per Box: 1
  • Weight: 0.536 kg
  • Application: Manufacturing Workshops, Cleaning, Blowing, Mixing, Ejection, Cooling, Packaging
  • Media: Compressed air, Other fluids: contact us
  • Specifications Met: Compliance for all blowguns: DI: 97/23/EC (PED), DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 1907/2006 (REACH) -- Compliance for specific blowguns: DI: 1910.242 (b) [OSHA], The static pressure must be less than 30 psi in case the nozzle becomes blocked. DI:
Safety Warning

Item Information

Ready for use, simple and ergonomic, the Parker Legris blowgun kit remains an essential item of equipment for any blowing or spraying operation in the industrial environment.

Features/Benefits:

- Ready for Use

• Kit contents:
one blowgun
a 4 metre recoil tube
one R1/4 threaded fitting, external diameter 8 mm
• Easy to install and comfortable to use
• Wide range of models and nozzles for optimum flow
• Lower or upper connection
• Labelling and colours can be customised
• Packaging designed to facilitate self-service sales

- Safety & Performance

• Safe operation with the Safety or OSHA models
• Durable, shock-resistant materials
• 100% leak and flow-tested in production
• Date coding to guarantee quality and traceability
• Minimum pressure drop
• Optimisation of your energy consumption with the Energy-Saving model

Markets:

• Factory Automation
• Miscellaneous manufacturing
• Packaging
• Vehicle Assembly Facilities

Applications:

• Manufacturing Workshops
• Cleaning
• Cooling
• Blowing
• Mixing
• Ejection

Technologies:

• Safety blow gun
• Standard nozzle
• Angled nozzle
• Air nozzle
• Air tool kit
• Compressed air nozzle
• Air blow gun

Technical Characteristics:

• Fluids: Compressed air, other fluids: contact us
• Materials: nickel-plated brass, aluminium, technical polymer, recoil polyurethane, silicone free
• Pressure: 0 to 10 bar
• Temperature:
Air: -15°C to +50°C
Dry air: -20°C to +80°C

Regulations:

Compliance for all blowguns:
• DI: 97/23/EC (PED)
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 1907/2006 (REACH)
Protection of design:
All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224 / 13 225 / 13 22
Compliance for specific blowguns:
• DI: 1910.242 (b) [OSHA]
The static pressure must be less than 30 psi in case the nozzle becomes blocked.
• DI: 1910.95 (b) [OSHA]
The noise level must be less than 90 dBA over 8 hours' exposure.
• DI: 2003/10/EC
Regulation relating to exposure to noise, particularly with regard to risks to hearing. The noise level must be less than 87dBA.

Product Types:

• Blowgun Kit, Lower Connection, Male BSPT Thread
• Safety Blowgun Kit, Lower Connection, Male BSPT Thread
• Energy Saving Blowgun Kit with Angled Nozzle, Male BSPT Thread
• Blowgun Kit, Lower/Upper Connection with Standard Nozzle, Male BSPT Thread
• Blowgun Kit, Lower Connection with Short Angled Nozzle, Male BSPT Thread
• Blowgun Kit, Lower/Upper Connection with Interchangeable Nozzle, Male BSPT Thread
• Energy Saving Blowgun Kit, Lower Connection, Interchangeable Nozzle, Male BSPT Thread

Read More Show Less

CAD Drawings + Files

Part Number
0631 00 04 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098