Blowgun Kits | #SE26A


LOADING IMAGES
SE26A

Blowgun Kits | #SE26A

Ready for use, simple and ergonomic, the Parker Legris blowgun kit remains an essential item of equipment for any blowing or spraying operation in the industrial environment.


Technical Specifications

  • Color: BLUE
  • Shape: Standard aluminium blowgun kit
  • Weight: 0,522 kg
  • Maximum Operating Temperature: ? °C
  • Media: Compressed air, Other fluids: contact us
  • Quantity per Box: 1
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Pressure: 10 barg
  • Specifications Met: Compliance for all blowguns: DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 1907/2006 (REACH)
  • O-Ring Material: NBR
  • Application: Manufacturing Workshops, Cleaning, Blowing, Mixing, Ejection, Cooling, Packaging
Safety Warning

Item Information

Ready for use, simple and ergonomic, the Parker Legris blowgun kit remains an essential item of equipment for any blowing or spraying operation in the industrial environment.

Features/Benefits:

- Ready for Use

• Kit contents:
one blowgun
a 4 metre recoil tube
one R1/4 threaded fitting, external diameter 8 mm
• Easy to install and comfortable to use
• Wide range of models and nozzles for optimum flow
• Lower or upper connection
• Labelling and colours can be customised
• Packaging designed to facilitate self-service sales

- Safety & Performance

• Safe operation with the Safety or OSHA models
• Durable, shock-resistant materials
• 100% leak and flow-tested in production
• Date coding to guarantee quality and traceability
• Minimum pressure drop
• Optimisation of your energy consumption with the Energy-Saving model

Markets:

• Factory Automation
• Miscellaneous manufacturing
• Packaging
• Vehicle Assembly Facilities

Applications:

• Manufacturing Workshops
• Cleaning
• Cooling
• Blowing
• Mixing
• Ejection

Technologies:

• Safety blow gun
• Standard nozzle
• Angled nozzle
• Air nozzle
• Air tool kit
• Compressed air nozzle
• Air blow gun

Technical Characteristics:

• Fluids: Compressed air, other fluids: contact us
• Materials: nickel-plated brass, aluminium, technical polymer, recoil polyurethane, silicone free
• Pressure: 0 to 10 bar
• Temperature:
Air: -15°C to +50°C
Dry air: -20°C to +80°C

Regulations:

Compliance for all blowguns:
• DI: 97/23/EC (PED)
• DI: 2002/95/EC (RoHS), 2011/65/EC
• DI: 1907/2006 (REACH)
Protection of design:
All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224 / 13 225 / 13 22
Compliance for specific blowguns:
• DI: 1910.242 (b) [OSHA]
The static pressure must be less than 30 psi in case the nozzle becomes blocked.
• DI: 1910.95 (b) [OSHA]
The noise level must be less than 90 dBA over 8 hours' exposure.
• DI: 2003/10/EC
Regulation relating to exposure to noise, particularly with regard to risks to hearing. The noise level must be less than 87dBA.

Product Types:

• Blowgun Kit, Lower Connection, Male BSPT Thread
• Safety Blowgun Kit, Lower Connection, Male BSPT Thread
• Energy Saving Blowgun Kit with Angled Nozzle, Male BSPT Thread
• Blowgun Kit, Lower/Upper Connection with Standard Nozzle, Male BSPT Thread
• Blowgun Kit, Lower Connection with Short Angled Nozzle, Male BSPT Thread
• Blowgun Kit, Lower/Upper Connection with Interchangeable Nozzle, Male BSPT Thread
• Energy Saving Blowgun Kit, Lower Connection, Interchangeable Nozzle, Male BSPT Thread

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098