Blowgun Kits | #0631 00 02


LOADING IMAGES
0631 00 02

Blowgun Kits | #0631 00 02 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Color: BLUE
  • Shape: Blowgun kit upper connection standard nozzle male
  • O-Ring Material: NBR
  • Maximum Operating Pressure: 10 barg
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Temperature: 50 °C
  • Quantity per Box: 1
  • Weight: 0.524 kg
  • Application: Manufacturing Workshops, Cleaning, Blowing, Mixing, Ejection, Cooling, Packaging
  • Media: Compressed air, Other fluids: contact us
  • Specifications Met: Compliance for all blowguns: DI: 97/23/EC (PED), DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 1907/2006 (REACH) -- Compliance for specific blowguns: DI: 1910.242 (b) [OSHA], The static pressure must be less than 30 psi in case the nozzle becomes blocked. DI:
Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098