Polymer Blowguns | #AL13


LOADING IMAGES
AL13

Polymer Blowguns | #AL13

The Parker Legris polymer blowgun range can adapt to standard, safety and energy saving applications. Available in assembled or in kit form to offer maximum flexibility, they can meet all needs.


Technical Specifications

  • Connection 2 Tube O.D. (mm): na
  • Diameter Nominal (DN): na
  • Body Material: TECHNICAL POLYMER
  • Shape: Standard blowgun with fixed nozzle
  • Connection 1 Thread Size (metric): G1/4
  • Connection 1 Thread Style: BSPP
  • Product Type: Polymer Blowguns
  • Weight: na
  • Industry Application: Manufacturing Workshops, Cleaning, Blowing, Mixing, Ejection, Cooling, Packaging
  • Gripping Ring Material: na
  • Media: Compressed air, Other fluids: contact us
  • Quantity per Box: na
  • Minimum Operating Temperature: -15 °C
  • Maximum Operating Pressure: 50 °C
  • Specifications Met: Compliance for all blowguns: DI: 97/23/EC (PED), DI: 2002/95/EC (RoHS), 2011/65/EC, DI: 1907/2006 (REACH) -- Compliance for specific blowguns: DI: 1910.242 (b) [OSHA] The static pressure must be less than 30 psi in case the nozzle becomes blocked. DI: 1910.95 (b) [OSHA] The noise level must be less than 90 dBA over 8 hours' exposure. DI: 2003/10/EC Regulation relating to exposure to noise, particularly with regard to risks to hearing. The noise level must be less than 87 dBA. Compliance of design: All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224/13 225/13 226.
  • O-Ring Material: na
  • Color: blue
Safety Warning

Item Information

The Parker Legris polymer blowgun offers ease of use, energy saving, adaptability and efficiency. These blowguns comply with international regulations for health, safety and noise levels.


Features/Benefits:


- Quality & Performance


• Comply with international standards for noise and pressure regulation

• Powerful flow with progressive control

• Rotating nozzle for directional jet

• Durable, shock-resistant materials

• 100% leak and flow-tested in production

• Date coding to guarantee quality and traceability


- Safety & Sustainable Development


• 40% energy consumption reduction with Energy-Saving model

• Complete user safety with the Safety model

• Wide selection of nozzles which comply with noise and pressure level regulations


- Ergonomics & Versatility


• Comfortable to use

• Lightweight and easy to use

• Wide range of models and nozzles for optimum blowing power and flow rate

• Lower or upper connection


Markets:


• Factory Automation

• Miscellaneous Manufacturing

• Packaging

• Vehicle Assembly Facilities


Applications:


• Manufacturing Workshops

• Cleaning

• Cooling

• Blowing

• Mixing

• Ejection


Technologies:


• Energy saving

• Industrial blowguns

• Air nozzle

• Air blow gun

• Pressure nozzle

• Rotating nozzle

• Coanda nozzle

• Straight nozzle


Technical Characteristics:


• Fluids: Compressed air, Other fluids: contact us

• Materials: nickel-plated brass, silicone free

• Pressure: 0 to 10 bar

• Temperature:

Air: -15°C to +50°C

Dry air: -20°C to +80°C


Regulations:


Compliance for all blowguns:

• DI: 97/23/EC (PED)

• DI: 2002/95/EC (RoHS),2011/65/EC

• DI: 1907/2006 (REACH)

Protection of design

All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224 / 13 225 / 13 226.

Compliance for specific blowguns:

• DI: 1910.242 (b) [OSHA]

The static pressure must be less than 30 psi in case the nozzle becomes blocked.

• DI: 1910.95 (b) [OSHA]

The noise level must be less than 90 dBA over 8 hours' exposure.

• DI: 2003/10/EC

Regulation relating to exposure to noise, particularly with regard to risks to hearing. The noise level must be less than 87 dBA.




Design compliance:

All designs and models of Parker Legris blowguns have been registered with the following numbers: 13 224/13 225/13 226


Product Types:


• Standard Blowgun, Lower Connection with Short Angled Nozzle, Female BSPP Thread

• Safety Blowgun, Lower Connection, Female BSPP Thread

• Energy-Saving Blowgun, Lower Connection with Interchangeable Nozzle, Female BSPP Thread

• Progressive Control Blowgun, Lower/Upper Connection with Interchangeable Nozzle, Female BSPP Thread

• Progressive Control Blowgun, Lower/Upper Connection with Standard Nozzle, Female BSPP Thread

• Safety Progressive Control Blowgun, Lower/Upper Connection with Short Angled Nozzle, Female BSPP

• Standard Nozzle

• Safety Nozzle

• Straight Nozzle (Long)

• Safety Straight Nozzle (Short)

• Angled Nozzle (Long)

• Safety Angled Nozzle (Short)

• Angled Nozzle (Short)

• Nozzle with LF 3000® Push-In Connection

• Air Screen Safety Nozzle

• COANDA Nozzle

• Safety Booster Nozzle

• Safety Booster Nozzle with Air Screen

Read More Show Less

CAD Drawings + Files

Part Number
AL13 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A43098