Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
This range of robust blowguns guarantees a longer service life under severe conditions (crushing, impact, shock and corrosion).It includes two versions to meet all requirements for blowing and spraying in industrial applications.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
Certificate of conformity - 2014 68 EU_connectic |
Certificate of conformity - RoHS LPCE |
Compliance, Certifications, & Safety |
---|
Certificate of conformity - Mineral Conflict Statement_connectic |
Certificate of conformity - REACH_Statement |
Literature and Reference Materials |
---|
Parker Legris Rectus - General Catalogue |
Catalog 3800 Quick Coupling Products |
Metal Blowguns and Water Pistols Datasheet |
Products | Product Type | Shape | Body Material | Diameter Nominal (DN) | Connection 1 Thread Style | Connection 1 Thread Size (metric) |
---|---|---|---|---|---|---|
0622 26 73 | Metal blowgun button operated female | NICKEL PLATED BRASS | 2 | BSPP | G1/4 | |
0623 10 35 | Metal blowgun lever operated female | NICKEL PLATED BRASS | 2 | BSPP | G1/4 | |
2299 12 01 | Water pistol | ZAMAK | 12 | na | na | |
2299 12 20 | Adjustable nozzle | NICKEL PLATED BRASS | 12 | na | na | |
AA13S-01 | Metal Blowguns and Water Pistols | Metal blowgun without nozzle | ALUMINIUM | na | BSPP | G1/4 |
AS13 | Metal Blowguns and Water Pistols | Metal blowgun with safety nozzle | ALUMINIUM | na | BSPP | G1/4 |
AA13 | Metal Blowguns and Water Pistols | Metal Blowgun with standard nozzle | ALUMINIUM | na | BSPP | G1/4 |
AV13 | Metal Blowguns and Water Pistols | Metal blowgun with extension nozzle | ALUMINIUM | na | BSPP | G1/4 |
AA06TF | Metal Blowguns and Water Pistols | Metal blowgun with hose barb | ALUMINIUM | 6 | na | na |
AA09TF | Metal Blowguns and Water Pistols | Metal blowgun with hose barb | ALUMINIUM | 9 | na | na |
AA26SF | Metal Blowguns and Water Pistols | Metal blowgun with plug series 26 | ALUMINIUM | na | na | na |
AR13 | Metal Blowguns and Water Pistols | Metal blowgun with Sintered nozzle | ALUMINIUM | na | BSPP | G1/4 |
ASG-1 | Metal Blowguns and Water Pistols | Metal blowgun lever operated female | ALUMINIUM | na | NPT | NPT1/4 |
AT13 | Metal Blowguns and Water Pistols | Metal blowgun with venturi nozzle | ALUMINIUM | na | BSPP | G1/4 |