Parker Grade Tube | Product Series

Filter by

    No filters selected

Material

Tube Type

Tube O.D.

Tube Wall Thickness

Certificates

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Parker Grade Tube

Parker Grade Tube

Correct instrument tubing selection and installation are key ingredients in building leak-free reliable tubing systems. Utilising Parker's instrument grade tube with its range of fittings will help with your asset integrity program.

Technical Specifications

  • Tube O.D.: 3 to 25 mm
  • Application: Instrumentation
  • Specifications Met: ASTM, EN, Other, TUV, n/a, NORSOK
  • Materials of Construction: Alloy 6Mo, Stainless Steel, Stainless Steel 316, Alloy 904L, Alloy 400, Alloy 625, Alloy 825, Alloy C-276, SAF 2507, Sanacro, Titanium
  • Maximum Operating Pressure: 34, up to 34 bar, up to 7 bar, 500 and over psi, up to 100 psi, up to 500 psi
  • Maximum Operating Temperature: up to 650 °C, up to 1200 °F
  • Media: Abrasives, Chemicals, Chemicals, Food & Beverage, Fuels, Industrial Gases, Hydraulic Fluids, Medical Fluids, Fuels, Pharmaceutical Fluids, Air, Steam, Water
  • Minimum Operating Temperature: -70, -94
  • Outside Diameter: 0 to 1/4 inch, 1/2 to 3/4 inch, 1/4 to 1/2 inch, 3/4 to 1 inch, 7-12 mm, 0 to 6 mm, 13-18 mm, 19-24 mm, 25 to 30 mm
  • Tube Outside Diameter: 1/16 to 1-1/4 inch, 3 to 25 mm
  • Tube Type: Straight, Coiled
Safety Warning

Full Product Description

Correct selection and installation of  instrument tubing are key to ensuring reliable, leak-free performance of instrumentation fluid systems. Instrument tubing materials and specifications need to be carefully matched to application requirements for optimum long-term performance and resistance to corrosion.

Parker is one of the world’s largest suppliers of instrumentation products for offshore applications, and Parker Grade tube has become the most popular design choice for new  oil and gas instrumentation engineering projects. Compared to standard 300 series and duplex stainless steel, the material offers much greater resistance to chloride induced pitting, crevice corrosion and stress corrosion cracking, making it ideal for applications demanding long in-service life in hostile environments. Parker Grade 6Mo tubing is also now available to complement the tube fitting offering, and will also shortly be available in conformance to NORSOK M650.

Parker's materials sourcing, manufacturing and materials science capabilities are some of the finest in the industry. We produce instrument tubing in an exceptionally wide range of materials, including 316 Stainless Steel, 6Mo, 904L, Alloy 400 , Alloy 625, Alloy 825, Alloy C-276, SAF 2507, Sanacro and Titanium. We also offer an extremely wide range of tube sizes. Our imperial tube sizes are 1/16", 1/8", 1/4", 5/16", 3/8", 1/2", 5/8", 3/4" and 1" O.D., while our metric sizes are 3 mm, 6 mm, 8 mm, 10 mm, 12 mm, 14 mm, 15 mm, 16 mm, 18 mm, 20 mm, 22 mm and 25 mm O.D. There is an equally wide choice of tube wall thickness. Imperial sizes are 0.014", 0.035", 0.049", 0.064", 0.065", 0.083", 0.095", 0.109", 0.120" and 0.028", while metric sizes are 0.5 mm, 0.6 mm, 1 mm, 1.2 mm, 1.24 mm, 1.5 mm, 1.65 mm, 1.8 mm, 2.0 mm, 2.11 mm and 2.2 mm.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• NORSOK M-650 compliant
• NACE MR0175/ISO 15156
• Straight sections or in coils

Applications:
• Low and medium pressure instrument tubing lines
• Seawater handling equipment
• Pulp mill bleach systems
• Tall oil distillation columns and equipment
• Desalination equipment
• Flue gas desulfurization scrubbers

Compatible Products
• A-LOK double ferrule compression fittings
• CPI single compression fittings

Related Documents

×
Products Material Tube Type Tube O.D. Tube Wall Thickness Certificates
TUBE-316-1 OD X .035 316 Stainless Steel Straight 1" 0.035" N/A
TUBE-316-1 OD X .049 316 Stainless Steel Straight 1" 0.049" N/A
TUBE-316-1 OD X .065 316 Stainless Steel Straight 1" 0.065" N/A
TUBE-316-1 OD X .083 316 Stainless Steel Straight 1" 0.083" N/A
TUBE-316-1 OD X .095 316 Stainless Steel Straight 1" 0.095" N/A
TUBE-316-1 OD X .109 316 Stainless Steel Straight 1" 0.109" N/A
TUBE-316-1 OD X .120 316 Stainless Steel Straight 1" 0.120" N/A
TUBE-316-1 1/4 OD X .083 316 Stainless Steel Straight 1-1/4" 0.083" N/A
TUBE-316-1/16 OD X .014 316 Stainless Steel Straight 1/16" 0.014" N/A
TUBE-316-1/2 OD X .035 316 Stainless Steel Straight 1/2" 0.035" N/A
TUBE-316-1/2 OD X .049 316 Stainless Steel Straight 1/2" 0.049" N/A
TUBE-316-1/2 OD X .064 316 Stainless Steel Straight 1/2" 0.064" N/A
TUBE-316-1/2 OD X .065 316 Stainless Steel Straight 1/2" 0.065" N/A
TUBE-316-1/2 OD X .083 316 Stainless Steel Straight 1/2" 0.083" N/A
TUBE-316-1/2 OD X 1.24 316 Stainless Steel Straight 1/2" 1.24 mm N/A
TUBE-316-1/2 OD X 1.65 316 Stainless Steel Straight 1/2" 1.65 mm N/A
TUBE-316-1/2 OD X 2.11 316 Stainless Steel Straight 1/2" 2.11 mm N/A
TUBE-316-1/4 OD X .028 316 Stainless Steel Straight 1/4" 0.028" N/A
TUBE-316-1/4 OD X .035 316 Stainless Steel Straight 1/4" 0.035" N/A
TUBE-316-1/4 OD X .049 316 Stainless Steel Straight 1/4" 0.049" N/A
TUBE-316-1/4 OD X .065 316 Stainless Steel Straight 1/4" 0.065" N/A
TUBE-316-1/8 OD X .028 316 Stainless Steel Straight 1/8" 0.028" N/A
TUBE-316-1/8 OD X .035 316 Stainless Steel Straight 1/8" 0.035" N/A
TUBE-316-10MMOD X 1.0 316 Stainless Steel Straight 10 mm 1.0 mm N/A
TUBE-316-10MMOD X 1.5 316 Stainless Steel Straight 10 mm 1.5 mm N/A
TUBE-316-10MMOD X 2.0 316 Stainless Steel Straight 10 mm 2.0 mm N/A
TUBE-316-12MMOD X 1.0 316 Stainless Steel Straight 12 mm 1.0 mm N/A
TUBE-316-12MMOD X 1.5 316 Stainless Steel Straight 12 mm 1.5 mm N/A
TUBE-316-12MMOD X 2.0 316 Stainless Steel Straight 12 mm 2.0 mm N/A
TUBE-316-12MMOD X1.5COIL 316 Stainless Steel Coiled 12 mm 1.5 mm N/A
TUBE-316-5/8 OD X .035 316 Stainless Steel Straight 5/8" 0.035" N/A
TUBE-316-5/8 OD X .049 316 Stainless Steel Straight 5/8" 0.049" N/A
TUBE-316-5/8 OD X .065 316 Stainless Steel Straight 5/8" 0.065" N/A
TUBE-316-5/8 OD X .083 316 Stainless Steel Straight 5/8" 0.083" N/A
TUBE-316-5/8 OD X .095 316 Stainless Steel Straight 5/8" 0.095" N/A
TUBE-316-5/8 OD X .120 316 Stainless Steel Straight 5/8" 0.120" N/A
TUBE-316-6MMOD X 1.0 316 Stainless Steel Straight 6 mm 1.0 mm N/A
TUBE-316-6MMOD X 1.5 316 Stainless Steel Straight 6 mm 1.5 mm N/A
TUBE-316-8MMOD X 1.0 316 Stainless Steel Straight 8 mm 1.0 mm N/A
TUBE-316-8MMOD X 1.5 316 Stainless Steel Straight 8 mm 1.5 mm N/A
TUBE-6MO-1/8 OD X 0.028 6Mo Straight 1/8" 0.028" N/A
TUBE-TI-10MMOD X 1.0 Titanium Straight 10 mm 1.0 mm N/A
TUBE-TI-10MMOD X 1.2-NOR Titanium Straight 10 mm 1.2mm NORSOK
TUBE-TI-10MMOD X 1.5 Titanium Straight 10 mm 1.5 mm N/A
TUBE-TI-10MMOD X 1.5-NOR Titanium Straight 10 mm 1.0 mm NORSOK
TUBE-TI-12MMOD X 1.0 Titanium Straight 12 mm 1.0 mm N/A
TUBE-TI-16MMOD X 1.5 Titanium Straight 16 mm 1.5 mm N/A
TUBE-TI-16MMODX1.5-NOR Titanium Straight 16 mm 1.5 mm NORSOK
TUBE-TI-20MMOD X 1.5 Titanium Straight 20 mm 1.5 mm N/A
TUBE-TI-20MMOD X 2.0 Titanium Straight 20 mm 2.0 mm N/A
TUBE-TI-20MMODX1.5-NOR Titanium Straight 20 mm 1.5 mm NORSOK
TUBE-TI-25MMOD X 1.5 Titanium Straight 25 mm 1.5 mm N/A
TUBE-TI-25MMODX1.5-NOR Titanium Straight 25 mm 1.5 mm NORSOK
TUBE-TI-6MMOD X 1.0 Titanium Straight 6 mm 1.0 mm N/A
TUBE-TI-6MMODX1.0-NOR Titanium Straight 6 mm 1.0 mm NORSOK
TUBE-6MO-10MM X 1.5-NOR 6Mo Straight 10 mm 1.5 mm NORSOK
TUBE-6MO-10MMOD X 1.0 6Mo Straight 10 mm 1.0 mm N/A
TUBE-6MO-10MMOD X 1.0-NOR 6Mo Straight 10 mm 1.0 mm NORSOK
TUBE-6MO-10MMOD X 1.5 6Mo Straight 10 mm 1.5 mm N/A
TUBE-6MO-12MMOD X 1.0 6Mo Straight 12 mm 1.0 mm N/A
TUBE-6MO-12MMOD X 1.5 6Mo Straight 12 mm 1.5 mm N/A
TUBE-6MO-12MMOD X 1.5-NOR 6Mo Straight 12 mm 1.5 mm NORSOK
TUBE-6MO-12MMOD X 1.8 6Mo Straight 12 mm 1.8 mm N/A
TUBE-6MO-12MMOD X 1.8-NOR 6Mo Straight 12 mm 1.8 mm NORSOK
TUBE-6MO-12MMOD X 2.0-NOR 6Mo Straight 12 mm 2.0 mm NORSOK
TUBE-6MO-16MMOD X 1.5-NOR 6Mo Straight 16 mm 1.5 mm NORSOK
TUBE-6MO-16MMOD X 2.0-NOR 6Mo Straight 16 mm 2.0 mm NORSOK
TUBE-6MO-16MMOD X1.5 6Mo Straight 16 mm 1.5 mm N/A
TUBE-6MO-18MMOD X 1.5 6Mo Straight 18 mm 1.5 mm N/A
TUBE-6MO-18MMOD X 1.5 NOR 6Mo Straight 18 mm 1.5 mm NORSOK
TUBE-6MO-18MMOD X 2.0 6Mo Straight 18 mm 2.0 mm N/A
TUBE-6MO-18MMOD X 2.0-NOR 6Mo Straight 18 mm 2.0 mm NORSOK
TUBE-6MO-20MMOD X 2.0 6Mo Straight 20 mm 2.0 mm N/A
TUBE-6MO-20MMOD X 2.0-NOR 6Mo Straight 20 mm 2.0 mm NORSOK
TUBE-6MO-22MMOD X 2.0-NOR 6Mo Straight 22 mm 2.0 mm NORSOK
TUBE-6MO-25MMOD X 2.0 6Mo Straight 25 mm 2.0 mm N/A
TUBE-6MO-25MMOD X 2.0-NOR 6Mo Straight 25 mm 2.0 mm NORSOK
TUBE-6MO-25MMOD X 2.2 6Mo Straight 25 mm 2.2 mm N/A
TUBE-6MO-25MMOD X 2.2-NOR 6Mo Straight 25 mm 2.2 mm NORSOK
TUBE-6MO-25MMOD X 2.5-NOR 6Mo Straight 25 mm 2.5 mm NORSOK
TUBE-6MO-3/4 OD X .083 6Mo Straight 3/4" 0.083" N/A
TUBE-6MO-3/4ODX0.065NOR3M 6Mo Straight 3/4" 0.065" NORSOK
TUBE-6MO-3/8 OD X .035NOR 6Mo Straight 3/8" 0.035" NORSOK
TUBE-6MO-3/8 OD X .049 6Mo Straight 3/8" 0.049" N/A
TUBE-6MO-3/8 OD X .065 6Mo Straight 3/8" 0.065" N/A
TUBE-6MO-3/8 OD X.065NOR 6Mo Straight 3/8" 0.065" NORSOK
TUBE-6MO-5/8 OD X .049 6Mo Straight 5/8" 0.049" N/A
TUBE-6MO-5/8 OD X .065 6Mo Straight 5/8" 0.065" N/A
TUBE-6MO-6MMOD X 1.0 6Mo Straight 6 mm 1.0 mm N/A
TUBE-6MO-6MMODX 1.0-NOR 6Mo Straight 6 mm 1.0 mm NORSOK
TUBE-6MO-6MMODX 1.5-NOR 6Mo Straight 6 mm 1.5 mm NORSOK
TUBE-6MO-8MMOD X 1.0 6Mo Straight 8 mm 1.0 mm N/A
TUBE-6MO-8MMOD X 1.0-NOR 6Mo Straight 8 mm 1.0 mm NORSOK
TUBE-6MO-8MMOD X 1.5-NOR 6Mo Straight 8 mm 1.5 mm NORSOK
TUBE-6MO3/4 OD X .083-NOR 6Mo Straight 3/4" 0.083" NORSOK
TUBE6MO-1/2 OD X 0.049NOR 6Mo Straight 1/2" 0.049" NORSOK
TUBE6MO-1/2 OD X 0.083NOR 6Mo Straight 1/2" 0.083" NORSOK
TUBE-904L-1/2 OD X .049 904L Straight 1/2" 0.049" N/A
TUBE-904L-1/2 OD X .065 904L Straight 1/2" 0.065" N/A
TUBE-904L-1/4 OD X .035 904L Straight 1/4" 0.035" N/A
TUBE-M400-1/2 OD X .048 Alloy 400 Straight 1/2" 1.0 mm N/A
TUBE-M400-1/2 OD X .049 Alloy 400 Straight 1/2" 0.049" N/A
TUBE-M400-1/2 OD X .065 Alloy 400 Straight 1/2" 0.065" N/A
TUBE-M400-1/2 OD X .083 Alloy 400 Straight 1/2" 0.083" N/A
TUBE-M400-1/2 OD X 1.24 Alloy 400 Straight 1/2" 1.2 mm N/A
TUBE-M400-1/4 OD X .035 Alloy 400 Straight 1/4" 0.035" N/A
TUBE-M400-1/4 X .065 Alloy 400 Straight 1/4" 0.065" N/A
TUBE-M400-12MMOD X 1.0 Alloy 400 Straight 12 mm 1.0 mm N/A
TUBE-M400-12MMOD X 1.5 Alloy 400 Straight 12 mm 1.5 mm N/A
TUBE-M400-3/8 OD X .065 Alloy 400 Straight 3/8" 0.065" N/A
TUBE-M400-6MMOD X 1.5 Alloy 400 Straight 6 mm 1.5 mm N/A
TUBE-M400-8MMOD X 1.0 Alloy 400 Straight 8 mm 1.0 mm N/A
TUBE-M400-8MMOD X 1.5 Alloy 400 Straight 8 mm 1.5 mm N/A
TUBE-625-12MMOD X 1.5 Alloy 625 Straight 12 mm 1.5 mm N/A
TUBE-625-3/8 OD X .065 Alloy 625 Straight 3/8" 0.065" N/A
TUBE-625-6MMOD X 1.0 Alloy 625 Straight 6 mm 1.0 mm N/A
TUBE-825-1/2 OD X .049 Alloy 825 Straight 1/2" 0.049" N/A
TUBE-825-1/2 OD X 1.24 Alloy 825 Straight 1/2" 1.24mm N/A
TUBE-825-1/2 OD X 1.65 Alloy 825 Straight 1/2" 1.65mm N/A
TUBE-825-1/2 OD X 2.11 Alloy 825 Straight 1/2" 2.11mm N/A
TUBE-825-1/4 OD X .065 Alloy 825 Straight 1/4" 0.065" N/A
TUBE-825-10MMOD X 1.5 Alloy 825 Straight 10 mm 1.5 mm N/A
TUBE-825-12MM OD X 1.5 Alloy 825 Straight 12 mm 1.5 mm N/A
TUBE-825-6MM OD X 1.0 Alloy 825 Straight 6 mm 1.0 mm N/A
TUBE-HC-1/2 OD X .065 Alloy C-276 Straight 1/2" 0.065" N/A
TUBE-316-12MMOD X2.0COIL 316 Stainless Steel Coiled 12 mm 2.0 mm N/A
TUBE-316-12MMODX0.6 X5.5M 316 Stainless Steel Straight 12 mm 0.6 mm N/A
TUBE-316-14MMOD X 1.5 316 Stainless Steel Straight 14 mm 1.5 mm N/A
TUBE-316-14MMOD X 2.0 316 Stainless Steel Straight 14 mm 2.0 mm N/A
TUBE-316-15MMOD X 1.0 316 Stainless Steel Straight 15 mm 1.0 mm N/A
TUBE-316-16MMOD X 1.0 316 Stainless Steel Straight 16 mm 1.0 mm N/A
TUBE-316-16MMOD X 1.5 316 Stainless Steel Straight 16 mm 1.5 mm N/A
TUBE-316-16MMOD X 2.0 316 Stainless Steel Straight 16 mm 2.0 mm N/A
TUBE-316-18MMOD X 1.0 316 Stainless Steel Straight 18 mm 1.0 mm N/A
TUBE-316-18MMOD X 1.5 316 Stainless Steel Straight 18 mm 1.5 mm N/A
TUBE-316-18MMOD X 2.0 316 Stainless Steel Straight 18 mm 2.0 mm N/A
TUBE-316-20MMOD X 2.0 316 Stainless Steel Straight 20 mm 2.0 mm N/A
TUBE-316-20MMOD X 2.5 316 Stainless Steel Straight 20 mm 2.5 mm N/A
TUBE-316-22MMOD X 2.0 316 Stainless Steel Straight 22 mm 2.0 mm N/A
TUBE-316-25MMOD X 2.0 316 Stainless Steel Straight 25 mm 2.0 mm N/A
TUBE-316-25MMOD X 2.5 316 Stainless Steel Straight 25 mm 2.5 mm N/A
TUBE-316-3/4 OD X .035 316 Stainless Steel Straight 3/4" 0.035" N/A
TUBE-316-3/4 OD X .049 316 Stainless Steel Straight 3/4" 0.049" N/A
TUBE-316-3/4 OD X .065 316 Stainless Steel Straight 3/4" 0.065" N/A
TUBE-316-3/4 OD X .083 316 Stainless Steel Straight 3/4" 0.083" N/A
TUBE-316-3/4 OD X .095 316 Stainless Steel Straight 3/4" 0.095" N/A
TUBE-316-3/4 OD X .109 316 Stainless Steel Straight 3/4" 0.109" N/A
TUBE-316-3/4 OD X .120 316 Stainless Steel Straight 3/4" 0.120" N/A
TUBE-316-3/8 OD X .028 316 Stainless Steel Straight 3/8" 0.028" N/A
TUBE-316-3/8 OD X .035 316 Stainless Steel Straight 3/8" 0.035" N/A
TUBE-316-3/8 OD X .049 316 Stainless Steel Straight 3/8" 0.049" N/A
TUBE-316-3/8 OD X .064 316 Stainless Steel Straight 3/8" 0.064" N/A
TUBE-316-3/8 OD X .065 316 Stainless Steel Straight 3/8" 0.065" N/A
TUBE-316-3MMOD X 0.5 316 Stainless Steel Straight 3 mm 0.5 mm N/A
TUBE-316-5/16 OD X .035 316 Stainless Steel Straight 5/16" 0.035" N/A
TUBE-316-5/16 OD X .049 316 Stainless Steel Straight 5/16" 0.049" N/A
TUBE-316-5/16 OD X .065 316 Stainless Steel Straight 5/16" 0.065" N/A
TUBE-HC-1/2 OD X 0.035 Alloy C-276 Straight 1/2" 0.035" N/A
TUBE-HC-1/2 OD X 0.049 Alloy C-276 Straight 1/2" 0.049" N/A
TUBE-HC-10MM OD X 1.5 Alloy C-276 Straight 10 mm 1.5 mm N/A
TUBE-HC-12MMOD X 1.0 Alloy C-276 Straight 12 mm 1.0 mm N/A
TUBE-HC-6MM OD X 1.0 Alloy C-276 Straight 6 mm 1.0 mm N/A
TUBE-2507-1/2 OD X .049 SAF 2507 Straight 1/2" 0.049" N/A
TUBE-SAN28-12MMOD X 1.5 Sanacro Straight 12 mm 1.5 mm N/A

687PDC
687516