Manual Tubing Cutter, Instrumentation Tubing | Product Series

Filter by

    No filters selected

Tube O.D. (mm)

Tube O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Manual Tubing Cutter, Instrumentation Tubing

Manual Tubing Cutter, Instrumentation Tubing

Parker's Manual Tube Cutter is a heavy duty, hand carried tool to cut instrumentation tubing. This portable Tube Cutter makes it easy to achieve clean, square cuts on 316 stainless steel, A625, A825, 6Mo and other instrumentation tubing grades.

Technical Specifications

  • Maximum Tube Outside Diameter: 67 mm
  • Weight: 400-680 g
  • Quantity per Box: 1
  • Industry Application: Tube Fabrication
  • Tube Outside Diameter: 6-35 , 6-67 mm, 1/4"-1 3/8", 1/4"-2 5/8" inch
Safety Warning

Full Product Description

Parker’s Instrumentation Tube Cutter is a compact, easy-to-use tube cutter. This screw feed tuber cutter makes it easy to achieve clean, square cuts on 316 stainless steel, A625, A825, 6Mo and other instrumentation tubing grades. Incorporating six individual bearings and a replaceable heavy duty cutter wheel, it was specifically designed for cutting stainless steel tubing.

The cutter features a large ergonomic X-CEL knob for quicker cutting and is 100% factory tested to ensure accurate, spiral-free cutting.

Markets:

• Chemical
• Petrochemical
• Power
• Research
• Pulp and Paper
• General Industry


Features/Benefits:

• Compact, Heavy Duty Design
• Designed for Instrumentation Tubing
• Replaceable cutting wheels
• Large Handle for quick turning


Applications:

• Tube Fitting Fabrication
• Tubing Systems

Related Documents

Literature and Reference Materials
Parker Tube Fabricating Equipment--4190-TFE
×
Products Tube O.D. (mm) Tube O.D. (inch)
PT-C 6-35 mm 1/4" - 1 3/8"
PT-CL 6-67 mm 1/4 - 2 5/8"

687PDC
687516