Manual Tube Deburrer, Instrumentation Tubing | Product Series

Filter by

    No filters selected

Tube O.D. (mm)

Tube O.D. (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Manual Tube Deburrer, Instrumentation Tubing

Manual Tube Deburrer, Instrumentation Tubing

Parker's Manual Tube Deburrer Tool is designed to effectively deburrer instrumentation tubing. This tool is suitable for use with 316 stainless steel, A625, A825, 6Mo and other instrumentation tubing grades from 1/4" to 2" (6 mm to 50 mm) O.D.

Technical Specifications

  • Tube Outside Diameter: 6 - 40 , 12 - 50 mm, 1/4" - 11/4", 1/2" - 2" inch
  • Weight: 340-560 g
  • Industry Application: Tube Fabrication
  • Maximum Tube Outside Diameter: 50 mm
Safety Warning

Full Product Description

Parker’s Instrumentation Tube Deburrer Tool is a compact, easy-to-use deburrering tool . This heavy duty deburrer and reaming tool is suitable for use with 316 stainless steel, A625, A825, 6Mo and other instrumentation tubing grades from 1/4" to 2" (6 mm to 50 mm) O.D.
The tool features 45 cutting edges on its interior cone for fast and clean inner reaming and outer deburring/bevelling of tubing. The fluted body is shaped to fit comfortably in the palm of the hand. Just a quick twist of the wrist will deburr the O.D. or I.D. of the tube end.

Markets:
• Chemical
• Petrochemical
• Power
• Research
• Pulp and Paper
• General Industry


Features/Benefits:
• Compact, Heavy Duty Design
• Designed for Instrumentation Tubing
• Replaceable cutting blades
• Large Handle/Body for quick turning


Applications:
• Tube Fitting Fabrication
• Tubing Systems

Related Documents

Literature and Reference Materials
Parker Tube Fabricating Equipment--4190-TFE
×
Products Tube O.D. (mm) Tube O.D. (inch)
PT-D 6 - 40 mm 1/4" - 11/4"
PT-DL 12 - 50 mm 1/2" - 2"

687PDC
687516