Manual Assembly Tool, Preassembly - Tube Fittings | Product Series

Filter by

    No filters selected

Tube O.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Manual Assembly Tool, Preassembly - Tube Fittings

Manual Assembly Tool, Preassembly - Tube Fittings

Parker’s Preassembly Tool is an easy-to-use manual tool to ensure the correct preassembly of compression tube fittings on instrumentation tubing. The tool is designed to be clamped in a bench-mounting vice for assembly.

Technical Specifications

  • Industry Application: Tube Fabrication
Safety Warning

Full Product Description

Parker’s Preassembly Tool is for easy presetting of compression tube fitting ferrule(s). This preassembly will assist in proper initial make-up in tight installation spaces. The installer will simply slide nut and ferrule(s) onto tube. Set the tube into presetting tool, and bottom tube against shoulder tool. Finger tighten the nut and then tighten the nut 1 turn with a wrench. Remove tube from tool. Advance the nut so it is finger-tight in your fitting assembly. Then you advance the nut 1/2 turn. If torque rise is not felt in 1/4 turn, turn the nut to torque rise, loosen the nut to finger-tight, and makeup nut 1/2 turn. This is an easy way to assemble in difficult applications.

This compact manual tool is available in three sizes, from ¼” to ½” sizes. All Preassembly tools have a wrench flat on the bottom so they can be easily mounted in a vice.

Markets:
• Chemical
• Petrochemical
• Power
• Pulp and paper
• General Industry

Features/Benefits:
• Compact design
• Hardened Tool Steel Material
• Wrench flats for to insure proper gripping
• Sizes are etched on the surface for identification

Applications:
• Tube Fitting Installation

Related Documents

×
Products Tube O.D.
PPT-2T 1/8"
PPT-3T 3/16"
PPT-4T 1/4"
PPT-5T 5/16"
PPT-6T 3/8"
PPT-8T 1/2"
PPT-10T 5/8"
PPT-12T 3/4"
PPT-14T 7/8"
PPT-16T 1"
PPT-3M 3 mm
PPT-4M 4 mm
PPT-6M 6 mm
PPT-8M 8 mm
PPT-10M 10 mm
PPT-12M 12 mm
PPT-14M 14 mm
PPT-16M 16 mm
PPT-18M 18 mm
PPT-20M 20 mm
PPT-22M 22 mm
PPT-25M 25 mm

687PDC
687516