Tube Marker-TM Series | Product Series

Filter by

    No filters selected

Tube O.D.

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Tube Marker-TM Series

Tube Marker-TM Series

Parker’s Tube Marker-TM Series puts a visible burnish mark on tubing quickly and accurately.

Technical Specifications

  • Industry Application: Tube Fabrication
Safety Warning

Full Product Description

Parker’s Instrumentation Tube marker is a compact, easy-to-use tube marker. This tube marker burnishes a mark on the tube quickly and accurately. This visible mark helps the installer ensure the correct depth of tube is inserted into the fitting body. The tool can also be used to check the burnish mark position. The Tube Marker is available from 1/8” to 1” SAE sizes and from 6 mm to 25 mm Metric sizes.

Markets:
• Chemical
• Petrochemical
• Power
• Research
• Pulp and Paper
• General Industry


Features/Benefits:
• Compact, Lightweight Design
• Custom Sized to tubing used
• Mark is burnished, not scribed on tube surface


Applications:
• Tube Fitting Fabrication
• Tubing System Audits  

Related Documents

Literature and Reference Materials
Parker Grade Instrumentation Tube Catalogue
×
Products Tube O.D.
PTM-2T 1/8"
PTM-4T 1/4"
PTM-6T 3/8"
PTM-8T 1/2"
PTM-10T 5/8"
PTM-12T 3/4"
PTM-16T 1"
PTM-6M 6 mm
PTM-8M 8 mm
PTM-10M 10 mm
PTM-12M 12 mm
PTM-16M 16 mm
PTM-20M 20 mm
PTM-25M 25 mm

687PDC
687516