Permanent Ferrule Less Tube Fittings - Phastite® Series | Product Series

Filter by

    No filters selected

Shape

Connection 1 Size

Connection 2 Size

Configuration

Materials of Construction

Product Style

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Permanent Ferrule Less Tube Fittings - Phastite® Series

Permanent Ferrule Less Tube Fittings - Phastite® Series

Parker's Phastite® permanent compression fitting offers an extremely quick, easy and simple way of permanently connecting tube. When considering how much time it takes to weld tubing, Phastite® delivers a huge reduction in total installation cost.

Technical Specifications

  • Materials of Construction: Stainless Steel, Alloy 625, Alloy 825, Super Duplex
  • Shape: Straight, Elbow, Tee, Cross, Drop Size Straight, Straight Male Termination, Straight Female Termination
  • Configuration: Tube to Tube, Tube to Pipe
  • Connection 1 Size: 1/4 to 1 inch, 6 to 25 mm
  • Connection 2 Size: 1/4 to 1 inch, 6 to 25 mm, 1/4"-18 inch, 3/8"-18 inch, 1/2"-14 inch, 3/4"-14 inch, 1"-11-1/2 inch, 1/4"-19 inch, BSPP inch, 3/8"-19 inch, 1/2"-14 inch, 3/4"-14 inch, 1"-11-1/2 inch
  • Connection 2 Type: NPT Thread
  • Specifications Met: DNV
  • Connection Type: Permanent, Termination
  • Maximum Operating Pressure: 22500 psi, 1550.0 bar
  • Application: Hydraulic Power Unit, Top Side Umbilical Termination Unit, Remote Operated Vehicle, Semiconductor, Chemical Injection
  • Tube Outside Diameter: 25.0 mm, 1 inch
  • Assembly Time: < 2 Minutes
  • Maximum Operating Temperature: 93.0 °C, 200.0 °F
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Fitting Type: Tube to Tube, Tube to Pipe, Ferruleless
Safety Warning

Full Product Description

Phastite® is a breakthrough in tube connection systems; its innovative design concept eliminates the costly requirement of welding and combines quick installation with a signal assembly process achieving a tube connector that can be used in applications up to 21,400 psi/1,470 bar. Developed in a range of standard and corrosion resistant alloys to cope with the most demanding environments, from subsea exploration in the north sea to natural gas drilling in Kazakhstan. Phastite® meets all the relevant performance and functional requirements of industry standards. Throughout the development of Phastite®, product performance and integrity were paramount. A rigorous testing program including Thermal Cycling, Shock, Vibration, Helium Leak, Gas Tight and Hydrostatic testing has been completed.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Reduced Installation Costs
• Simple assembly process
• No need to re-make or re-test
• No welding required
• Reduced tubing costs
• Weight reduction
• No loose parts
• Simple make-up
• Vibration tolerant
• No need for hot work

Applications:
• Instrumentation lines
• Hydraulic power units
• Chemical injection skids

Related Documents

×
Products Shape Connection 1 Size Connection 2 Size Configuration Materials of Construction Product Style
PH4PSSS Straight 1/4" 1/4" Tube to Tube Stainless Steel
PH4PS625 Straight 1/4" 1/4" Tube to Tube Alloy 625
PH4PS825 Straight 1/4" 1/4" Tube to Tube Alloy 825
PH4PSSD Straight 1/4" 1/4" Tube to Tube Super Duplex
PH-6-PS-SS Straight 3/8" 3/8" Tube to Tube Stainless Steel
PH6PS625 Straight 3/8" 3/8" Tube to Tube Alloy 625
PH6PS825 Straight 3/8" 3/8" Tube to Tube Alloy 825
PH6PSSD Straight 3/8" 3/8" Tube to Tube Super Duplex
PH-8-PS-SS Straight 1/2" 1/2" Tube to Tube Stainless Steel
PH8PS625 Straight 1/2" 1/2" Tube to Tube Alloy 625
PH8PS825 Straight 1/2" 1/2" Tube to Tube Alloy 825
PH8PSSD Straight 1/2" 1/2" Tube to Tube Super Duplex
PH10PSSS Straight 5/8" 5/8" Tube to Tube Stainless Steel
PH10PS625 Straight 5/8" 5/8" Tube to Tube Alloy 625
PH10PS825 Straight 5/8" 5/8" Tube to Tube Alloy 825
PH10PSSD Straight 5/8" 5/8" Tube to Tube Super Duplex
PH12PSSS Straight 3/4" 3/4" Tube to Tube Stainless Steel
PH12PS625 Straight 3/4" 3/4" Tube to Tube Alloy 625
PH12PS825 Straight 3/4" 3/4" Tube to Tube Alloy 825
PH12PSSD Straight 3/4" 3/4" Tube to Tube Super Duplex
PH16PSSS Straight 1" 1" Tube to Tube Stainless Steel
PHM6PSSS Straight 6 mm 6 mm Tube to Tube Stainless Steel
PHM6PS625 Straight 6 mm 6 mm Tube to Tube Alloy 625
PHM6PS825 Straight 6 mm 6 mm Tube to Tube Alloy 825
PHM6PSSD Straight 6 mm 6 mm Tube to Tube Super Duplex
PHM10PSSS Straight 10 mm 10 mm Tube to Tube Stainless Steel
PHM10PS625 Straight 10 mm 10 mm Tube to Tube Alloy 625
PHM10PS825 Straight 10 mm 10 mm Tube to Tube Alloy 825
PHM10PSSD Straight 10 mm 10 mm Tube to Tube Super Duplex
PHM12PSSS Straight 12 mm 12 mm Tube to Tube Stainless Steel
PHM12PS625 Straight 12 mm 12 mm Tube to Tube Alloy 625
PHM12PS825 Straight 12 mm 12 mm Tube to Tube Alloy 825
PHM12PSSD Straight 12 mm 12 mm Tube to Tube Super Duplex
PHM16PSSS Straight 16 mm 16 mm Tube to Tube Stainless Steel
PHM6PTSD Tee 6 mm 6 mm Tube to Tube Super Duplex
PHM10PTSS Tee 10 mm 10 mm Tube to Tube Stainless Steel
PHM10PT625 Tee 10 mm 10 mm Tube to Tube Alloy 625
PHM10PT825 Tee 10 mm 10 mm Tube to Tube Alloy 825
PHM10PTSD Tee 10 mm 10 mm Tube to Tube Super Duplex
PHM12PTSS Tee 12 mm 12 mm Tube to Tube Stainless Steel
PHM12PT625 Tee 12 mm 12 mm Tube to Tube Alloy 625
PHM12PT825 Tee 12 mm 12 mm Tube to Tube Alloy 825
PHM12PTSD Tee 12 mm 12 mm Tube to Tube Super Duplex
PHM16PTSS Tee 16 mm 16 mm Tube to Tube Stainless Steel
PHM16PT625 Tee 16 mm 16 mm Tube to Tube Alloy 625
PHM16PT825 Tee 16 mm 16 mm Tube to Tube Alloy 825
PHM16PTSD Tee 16 mm 16 mm Tube to Tube Super Duplex
PHM20PTSS Tee 20 mm 20 mm Tube to Tube Stainless Steel
PHM20PT625 Tee 20 mm 20 mm Tube to Tube Alloy 625
PHM20PT825 Tee 20 mm 20 mm Tube to Tube Alloy 825
PHM20PTSD Tee 20 mm 20 mm Tube to Tube Super Duplex
PHM25PTSS Tee 25 mm 25 mm Tube to Tube Stainless Steel
PH4PCSS Cross 1/4" 1/4" Tube to Tube Stainless Steel
PH4PC625 Cross 1/4" 1/4" Tube to Tube Alloy 625
PH4PC825 Cross 1/4" 1/4" Tube to Tube Alloy 825
PH4PCSD Cross 1/4" 1/4" Tube to Tube Super Duplex
PH6PCSS Cross 3/8" 3/8" Tube to Tube Stainless Steel
PH6PC625 Cross 3/8" 3/8" Tube to Tube Alloy 625
PH6PC825 Cross 3/8" 3/8" Tube to Tube Alloy 825
PH6PCSD Cross 3/8" 3/8" Tube to Tube Super Duplex
PH8PCSS Cross 1/2" 1/2" Tube to Tube Stainless Steel
PH8PC625 Cross 1/2" 1/2" Tube to Tube Alloy 625
PH8PC825 Cross 1/2" 1/2" Tube to Tube Alloy 825
PH8PCSD Cross 1/2" 1/2" Tube to Tube Super Duplex
PH10PCSS Cross 5/8" 5/8" Tube to Tube Stainless Steel
PH10PC625 Cross 5/8" 5/8" Tube to Tube Alloy 625
PH10PC825 Cross 5/8" 5/8" Tube to Tube Alloy 825
PH10PCSD Cross 5/8" 5/8" Tube to Tube Super Duplex
PHM6PCSS Cross 6 mm 6 mm Tube to Tube Stainless Steel
PHM6PC625 Cross 6 mm 6 mm Tube to Tube Alloy 625
PHM6PC825 Cross 6 mm 6 mm Tube to Tube Alloy 825
PH1616NTMSSS 1" 1"-11-1/2 NPT Tube to Pipe Stainless Steel Termination Male Straight
PHM64NTMSSS 6 mm 1/4"-18 NPT Tube to Pipe Stainless Steel Termination Male Straight
PHM64NTMS625 6 mm 1/4"-18 NPT Tube to Pipe Alloy 625 Termination Male Straight
PHM64NTMS825 6 mm 1/4"-18 NPT Tube to Pipe Alloy 825 Termination Male Straight
PHM64NTMSSD 6 mm 1/4"-18 NPT Tube to Pipe Super Duplex Termination Male Straight
PHM104NTMSSS 10 mm 1/4"-18 NPT Tube to Pipe Stainless Steel Termination Male Straight
PHM104NTMS625 10 mm 1/4"-18 NPT Tube to Pipe Alloy 625 Termination Male Straight
PHM104NTMS825 10 mm 1/4"-18 NPT Tube to Pipe Alloy 825 Termination Male Straight
PHM104NTMSSD 10 mm 1/4"-18 NPT Tube to Pipe Super Duplex Termination Male Straight
PHM106NTMSSS 10 mm 3/8"-18 NPT Tube to Pipe Stainless Steel Termination Male Straight
PHM106NTMS625 10 mm 3/8"-18 NPT Tube to Pipe Alloy 625 Termination Male Straight
PHM106NTMS825 10 mm 3/8"-18 NPT Tube to Pipe Alloy 825 Termination Male Straight
PHM106NTMSSD 10 mm 3/8"-18 NPT Tube to Pipe Super Duplex Termination Male Straight
PHM128NTMSSS 12 mm 1/2"-14 NPT Tube to Pipe Stainless Steel Termination Male Straight
PHM128NTMS625 12 mm 1/2"-14 NPT Tube to Pipe Alloy 625 Termination Male Straight
PHM128NTMS825 12 mm 1/2"-14 NPT Tube to Pipe Alloy 825 Termination Male Straight
PHM128NTMSSD 12 mm 1/2"-14 NPT Tube to Pipe Super Duplex Termination Male Straight
PHM1612NTMSSS 16 mm 3/4"-14 NPT Tube to Pipe Stainless Steel Termination Male Straight
PHM1612NTMS625 16 mm 3/4"-14 NPT Tube to Pipe Alloy 625 Termination Male Straight
PHM1612NTMS825 16 mm 3/4"-14 NPT Tube to Pipe Alloy 825 Termination Male Straight
PHM1612NTMSSD 16 mm 3/4"-14 NPT Tube to Pipe Super Duplex Termination Male Straight
PHM2012NTMSSS 20 mm 3/4"-14 NPT Tube to Pipe Stainless Steel Termination Male Straight
PHM2012NTMS625 20 mm 3/4"-14 NPT Tube to Pipe Alloy 625 Termination Male Straight
PHM2012NTMS825 20 mm 3/4"-14 NPT Tube to Pipe Alloy 825 Termination Male Straight
PHM2012NTMSSD 20 mm 3/4"-14 NPT Tube to Pipe Super Duplex Termination Male Straight
PHM2516NTMSSS 25 mm 1"-11-1/2 NPT Tube to Pipe Stainless Steel Termination Male Straight
PH44NTFSSS 1/4" 1/4"-18 NPT Tube to Pipe Stainless Steel Termination Female Straight
PH44NTFS625 1/4" 1/4"-18 NPT Tube to Pipe Alloy 625 Termination Female Straight
PH44NTFS825 1/4" 1/4"-18 NPT Tube to Pipe Alloy 825 Termination Female Straight
PH44NTFSSD 1/4" 1/4"-18 NPT Tube to Pipe Super Duplex Termination Female Straight
PH64NTFSSS 3/8" 1/4"-18 NPT Tube to Pipe Stainless Steel Termination Female Straight
PH64NTFS625 3/8" 1/4"-18 NPT Tube to Pipe Alloy 625 Termination Female Straight
PH64NTFS825 3/8" 1/4"-18 NPT Tube to Pipe Alloy 825 Termination Female Straight
PH64NTFSSD 3/8" 1/4"-18 NPT Tube to Pipe Super Duplex Termination Female Straight
PHM64RTMSSD 6 mm 1/4"-19 BSPP Tube to Pipe Super Duplex Termination Male Straight
PHM104RTMSSS 10 mm 1/4"-19 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PHM104RTMS625 10 mm 1/4"-19 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PHM104RTMS825 10 mm 1/4"-19 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PHM104RTMSSD 10 mm 1/4"-19 BSPP Tube to Pipe Super Duplex Termination Male Straight
PHM106RTMSSS 10 mm 3/8"-19 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PHM106RTMS625 10 mm 3/8"-19 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PHM106RTMS825 10 mm 3/8"-19 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PHM106RTMSSD 10 mm 3/8"-19 BSPP Tube to Pipe Super Duplex Termination Male Straight
PHM128RTMSSS 12 mm 1/2"-14 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PHM128RTMS625 12 mm 1/2"-14 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PHM128RTMS825 12 mm 1/2"-14 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PHM128RTMSSD 12 mm 1/2"-14 BSPP Tube to Pipe Super Duplex Termination Male Straight
PHM1612RTMSSS 16 mm 3/4"-14 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PHM1612RTMS625 16 mm 3/4"-14 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PHM1612RTMS825 16 mm 3/4"-14 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PHM1612RTMSSD 16 mm 3/4"-14 BSPP Tube to Pipe Super Duplex Termination Male Straight
PHM2012RTMSSS 20 mm 3/4"-14 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PHM2012RTMS625 20 mm 3/4"-14 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PHM2012RTMS825 20 mm 3/4"-14 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PHM2012RTMSSD 20 mm 3/4"-14 BSPP Tube to Pipe Super Duplex Termination Male Straight
PHM2516RTMSSS 25 mm 1"-11-1/2 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PH44RTFSSS 1/4" 1/4"-19 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PH44RTFS625 1/4" 1/4"-19 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PH44RTFS825 1/4" 1/4"-19 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PH44RTFSSD 1/4" 1/4"-19 BSPP Tube to Pipe Super Duplex Termination Female Straight
PH64RTFSSS 3/8" 1/4"-19 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PH64RTFS625 3/8" 1/4"-19 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PH64RTFS825 3/8" 1/4"-19 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PH64RTFSSD 3/8" 1/4"-19 BSPP Tube to Pipe Super Duplex Termination Female Straight
PH66RTFSSS 3/8" 3/8"-19 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PH66RTFS625 3/8" 3/8"-19 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PH66RTFS825 3/8" 3/8"-19 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PH66RTFSSD 3/8" 3/8"-19 BSPP Tube to Pipe Super Duplex Termination Female Straight
PH88RTFSSS 1/2" 1/2"-14 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PHM6PCSD Cross 6 mm 6 mm Tube to Tube Super Duplex
PHM10PCSS Cross 10 mm 10 mm Tube to Tube Stainless Steel
PHM10PC625 Cross 10 mm 10 mm Tube to Tube Alloy 625
PHM10PC825 Cross 10 mm 10 mm Tube to Tube Alloy 825
PHM10PCSD Cross 10 mm 10 mm Tube to Tube Super Duplex
PHM12PCSS Cross 12 mm 12 mm Tube to Tube Stainless Steel
PHM12PC625 Cross 12 mm 12 mm Tube to Tube Alloy 625
PHM12PC825 Cross 12 mm 12 mm Tube to Tube Alloy 825
PHM12PCSD Cross 12 mm 12 mm Tube to Tube Super Duplex
PHM16PCSS Cross 16 mm 16 mm Tube to Tube Stainless Steel
PHM16PC625 Cross 16 mm 16 mm Tube to Tube Alloy 625
PHM16PC825 Cross 16 mm 16 mm Tube to Tube Alloy 825
PHM16PCSD Cross 16 mm 16 mm Tube to Tube Super Duplex
PH64PSSS Straight - Drop Size 3/8" 1/4" Tube to Tube Stainless Steel
PH64PS625 Straight - Drop Size 3/8" 1/4" Tube to Tube Alloy 625
PH64PS825 Straight - Drop Size 3/8" 1/4" Tube to Tube Alloy 825
PH64PSSD Straight - Drop Size 3/8" 1/4" Tube to Tube Super Duplex
PH-8-6-PS-SS Straight - Drop Size 1/2" 3/8" Tube to Tube Stainless Steel
PH86PS625 Straight - Drop Size 1/2" 3/8" Tube to Tube Alloy 625
PH86PS825 Straight - Drop Size 1/2" 3/8" Tube to Tube Alloy 825
PH86PSSD Straight - Drop Size 1/2" 3/8" Tube to Tube Super Duplex
PH-10-8-PS-SS Straight - Drop Size 5/8" 1/2" Tube to Tube Stainless Steel
PH108PS625 Straight - Drop Size 5/8" 1/2" Tube to Tube Alloy 625
PH108PS825 Straight - Drop Size 5/8" 1/2" Tube to Tube Alloy 825
PH108PSSD Straight - Drop Size 5/8" 1/2" Tube to Tube Super Duplex
PH1210PSSS Straight - Drop Size 3/4" 5/8" Tube to Tube Stainless Steel
PH1210PS625 Straight - Drop Size 3/4" 5/8" Tube to Tube Alloy 625
PH1210PS825 Straight - Drop Size 3/4" 5/8" Tube to Tube Alloy 825
PH1210PSSD Straight - Drop Size 3/4" 5/8" Tube to Tube Super Duplex
PH1612PSSS Straight - Drop Size 1" 3/4" Tube to Tube Stainless Steel
PHM10M6PSSS Straight - Drop Size 10 mm 8 mm Tube to Tube Stainless Steel
PHM10M6PS625 Straight - Drop Size 10 mm 8 mm Tube to Tube Alloy 625
PHM10M6PS825 Straight - Drop Size 10 mm 8 mm Tube to Tube Alloy 825
PHM10M6PSSD Straight - Drop Size 10 mm 8 mm Tube to Tube Super Duplex
PHM12M10PSSS Straight - Drop Size 12 mm 10 mm Tube to Tube Stainless Steel
PHM12M10PS625 Straight - Drop Size 12 mm 10 mm Tube to Tube Alloy 625
PH66NTFSSS 3/8" 3/8"-18 NPT Tube to Pipe Stainless Steel Termination Female Straight
PH66NTFS625 3/8" 3/8"-18 NPT Tube to Pipe Alloy 625 Termination Female Straight
PH66NTFS825 3/8" 3/8"-18 NPT Tube to Pipe Alloy 825 Termination Female Straight
PH66NTFSSD 3/8" 3/8"-18 NPT Tube to Pipe Super Duplex Termination Female Straight
PH88NTFSSS 1/2" 1/2"-14 NPT Tube to Pipe Stainless Steel Termination Female Straight
PH88NTFS625 1/2" 1/2"-14 NPT Tube to Pipe Alloy 625 Termination Female Straight
PH88NTFS825 1/2" 1/2"-14 NPT Tube to Pipe Alloy 825 Termination Female Straight
PH88NTFSSD 1/2" 1/2"-14 NPT Tube to Pipe Super Duplex Termination Female Straight
PH1012NTFSSS 5/8" 3/4"-14 NPT Tube to Pipe Stainless Steel Termination Female Straight
PH1012NTFS625 5/8" 3/4"-14 NPT Tube to Pipe Alloy 625 Termination Female Straight
PH1012NTFS825 5/8" 3/4"-14 NPT Tube to Pipe Alloy 825 Termination Female Straight
PH1012NTFSSD 5/8" 3/4"-14 NPT Tube to Pipe Super Duplex Termination Female Straight
PH1212NTFSSS 3/4" 3/4"-14 NPT Tube to Pipe Stainless Steel Termination Female Straight
PH1212NTFS625 3/4" 3/4"-14 NPT Tube to Pipe Alloy 625 Termination Female Straight
PH1212NTFS825 3/4" 3/4"-14 NPT Tube to Pipe Alloy 825 Termination Female Straight
PH1212NTFSSD 3/4" 3/4"-14 NPT Tube to Pipe Super Duplex Termination Female Straight
PH1616NTFSSS 1" 1"-11-1/2 NPT Tube to Pipe Stainless Steel Termination Female Straight
PHM64NTFSSS 6 mm 1/4"-18 NPT Tube to Pipe Stainless Steel Termination Female Straight
PHM64NTFS625 6 mm 1/4"-18 NPT Tube to Pipe Alloy 625 Termination Female Straight
PHM64NTFS825 6 mm 1/4"-18 NPT Tube to Pipe Alloy 825 Termination Female Straight
PHM64NTFSSD 6 mm 1/4"-18 NPT Tube to Pipe Super Duplex Termination Female Straight
PHM104NTFSSS 10 mm 1/4"-18 NPT Tube to Pipe Stainless Steel Termination Female Straight
PHM104NTFS625 10 mm 1/4"-18 NPT Tube to Pipe Alloy 625 Termination Female Straight
PHM104NTFS825 10 mm 1/4"-18 NPT Tube to Pipe Alloy 825 Termination Female Straight
PHM104NTFSSD 10 mm 1/4"-18 NPT Tube to Pipe Super Duplex Termination Female Straight
PHM106NTFSSS 10 mm 3/8"-18 NPT Tube to Pipe Stainless Steel Termination Female Straight
PHM106NTFS625 10 mm 3/8"-18 NPT Tube to Pipe Alloy 625 Termination Female Straight
PHM106NTFS825 10 mm 3/8"-18 NPT Tube to Pipe Alloy 825 Termination Female Straight
PHM106NTFSSD 10 mm 3/8"-18 NPT Tube to Pipe Super Duplex Termination Female Straight
PHM128NTFSSS 12 mm 1/2"-14 NPT Tube to Pipe Stainless Steel Termination Female Straight
PHM128NTFS625 12 mm 1/2"-14 NPT Tube to Pipe Alloy 625 Termination Female Straight
PHM128NTFS825 12 mm 1/2"-14 NPT Tube to Pipe Alloy 825 Termination Female Straight
PHM128NTFSSD 12 mm 1/2"-14 NPT Tube to Pipe Super Duplex Termination Female Straight
PHM1612NTFSSS 16 mm 3/4"-14 NPT Tube to Pipe Stainless Steel Termination Female Straight
PHM1612NTFS625 16 mm 3/4"-14 NPT Tube to Pipe Alloy 625 Termination Female Straight
PH88RTFS625 1/2" 1/2"-14 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PH88RTFS825 1/2" 1/2"-14 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PH88RTFSSD 1/2" 1/2"-14 BSPP Tube to Pipe Super Duplex Termination Female Straight
PH1012RTFSSS 5/8" 3/4"-14 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PH1012RTFS625 5/8" 3/4"-14 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PH1012RTFS825 5/8" 3/4"-14 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PH1012RTFSSD 5/8" 3/4"-14 BSPP Tube to Pipe Super Duplex Termination Female Straight
PH1212RTFSSS 3/4" 3/4"-14 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PH1212RTFS625 3/4" 3/4"-14 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PH1212RTFS825 3/4" 3/4"-14 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PH1212RTFSSD 3/4" 3/4"-14 BSPP Tube to Pipe Super Duplex Termination Female Straight
PH1616RTFSSS 1" 1"-11-1/2 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PHM64RTFSSS 6 mm 1/4"-19 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PHM64RTFS625 6 mm 1/4"-19 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PHM64RTFS825 6 mm 1/4"-19 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PHM64RTFSSD 6 mm 1/4"-19 BSPP Tube to Pipe Super Duplex Termination Female Straight
PHM104RTFSSS 10 mm 1/4"-19 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PHM104RTFS625 10 mm 1/4"-19 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PHM104RTFS825 10 mm 1/4"-19 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PHM104RTFSSD 10 mm 1/4"-19 BSPP Tube to Pipe Super Duplex Termination Female Straight
PHM106RTFSSS 10 mm 3/8"-19 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PHM106RTFS625 10 mm 3/8"-19 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PHM106RTFS825 10 mm 3/8"-19 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PHM106RTFSSD 10 mm 3/8"-19 BSPP Tube to Pipe Super Duplex Termination Female Straight
PHM128RTFSSS 12 mm 1/2"-14 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PHM128RTFS625 12 mm 1/2"-14 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PHM128RTFS825 12 mm 1/2"-14 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PHM128RTFSSD 12 mm 1/2"-14 BSPP Tube to Pipe Super Duplex Termination Female Straight
PHM1612RTFSSS 16 mm 3/4"-14 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PHM1612RTFS625 16 mm 3/4"-14 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PHM1612RTFS825 16 mm 3/4"-14 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PHM1612RTFSSD 16 mm 3/4"-14 BSPP Tube to Pipe Super Duplex Termination Female Straight
PHM2012RTFSSS 20 mm 3/4"-14 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PHM2012RTFS625 20 mm 3/4"-14 BSPP Tube to Pipe Alloy 625 Termination Female Straight
PHM16PS625 Straight 16 mm 16 mm Tube to Tube Alloy 625
PHM16PS825 Straight 16 mm 16 mm Tube to Tube Alloy 825
PHM16PSSD Straight 16 mm 16 mm Tube to Tube Super Duplex
PHM20PSSS Straight 20 mm 20 mm Tube to Tube Stainless Steel
PHM20PS625 Straight 20 mm 20 mm Tube to Tube Alloy 625
PHM20PS825 Straight 20 mm 20 mm Tube to Tube Alloy 825
PHM20PSSD Straight 20 mm 20 mm Tube to Tube Super Duplex
PHM25PSSS Straight 25 mm 25 mm Tube to Tube Stainless Steel
PH4PESS Elbow 1/4" 1/4" Tube to Tube Stainless Steel
PH4PE625 Elbow 1/4" 1/4" Tube to Tube Alloy 625
PH4PE825 Elbow 1/4" 1/4" Tube to Tube Alloy 825
PH4PESD Elbow 1/4" 1/4" Tube to Tube Super Duplex
PH-6-PE-SS Elbow 3/8" 3/8" Tube to Tube Stainless Steel
PH6PE625 Elbow 3/8" 3/8" Tube to Tube Alloy 625
PH6PE825 Elbow 3/8" 3/8" Tube to Tube Alloy 825
PH6PESD Elbow 3/8" 3/8" Tube to Tube Super Duplex
PH8PESS Elbow 1/2" 1/2" Tube to Tube Stainless Steel
PH8PE625 Elbow 1/2" 1/2" Tube to Tube Alloy 625
PH8PE825 Elbow 1/2" 1/2" Tube to Tube Alloy 825
PH8PESD Elbow 1/2" 1/2" Tube to Tube Super Duplex
PH10PESS Elbow 5/8" 5/8" Tube to Tube Stainless Steel
PH10PE625 Elbow 5/8" 5/8" Tube to Tube Alloy 625
PH10PE825 Elbow 5/8" 5/8" Tube to Tube Alloy 825
PH10PESD Elbow 5/8" 5/8" Tube to Tube Super Duplex
PH12PESS Elbow 3/4" 3/4" Tube to Tube Stainless Steel
PH12PE625 Elbow 3/4" 3/4" Tube to Tube Alloy 625
PH12PE825 Elbow 3/4" 3/4" Tube to Tube Alloy 825
PH12PESD Elbow 3/4" 3/4" Tube to Tube Super Duplex
PH16PESS Elbow 1" 1" Tube to Tube Stainless Steel
PHM6PESS Elbow 6 mm 6 mm Tube to Tube Stainless Steel
PHM6PE625 Elbow 6 mm 6 mm Tube to Tube Alloy 625
PHM6PE825 Elbow 6 mm 6 mm Tube to Tube Alloy 825
PHM6PESD Elbow 6 mm 6 mm Tube to Tube Super Duplex
PHM10PESS Elbow 10 mm 10 mm Tube to Tube Stainless Steel
PHM10PE625 Elbow 10 mm 10 mm Tube to Tube Alloy 625
PHM10PE825 Elbow 10 mm 10 mm Tube to Tube Alloy 825
PHM10PESD Elbow 10 mm 10 mm Tube to Tube Super Duplex
PHM12M10PS825 Straight - Drop Size 12 mm 10 mm Tube to Tube Alloy 825
PHM12M10PSSD Straight - Drop Size 12 mm 10 mm Tube to Tube Super Duplex
PHM16M12PSSS Straight - Drop Size 16 mm 14 mm Tube to Tube Stainless Steel
PHM16M12PS625 Straight - Drop Size 16 mm 14 mm Tube to Tube Alloy 625
PHM16M12PS825 Straight - Drop Size 16 mm 14 mm Tube to Tube Alloy 825
PHM16M12PSSD Straight - Drop Size 16 mm 14 mm Tube to Tube Super Duplex
PHM20M16PSSS Straight - Drop Size 20 mm 18 mm Tube to Tube Stainless Steel
PHM20M16PS625 Straight - Drop Size 20 mm 18 mm Tube to Tube Alloy 625
PHM20M16PS825 Straight - Drop Size 20 mm 18 mm Tube to Tube Alloy 825
PHM20M16PSSD Straight - Drop Size 20 mm 18 mm Tube to Tube Super Duplex
PHM25M20PSSS Straight - Drop Size 25 mm 22 mm Tube to Tube Stainless Steel
PH44NTMSSS 1/4" 1/4"-18 NPT Tube to Pipe Stainless Steel Termination Male Straight
PH44NTMS625 1/4" 1/4"-18 NPT Tube to Pipe Alloy 625 Termination Male Straight
PH44NTMS825 1/4" 1/4"-18 NPT Tube to Pipe Alloy 825 Termination Male Straight
PH44NTMSSD 1/4" 1/4"-18 NPT Tube to Pipe Super Duplex Termination Male Straight
PH64NTMSSS 3/8" 1/4"-18 NPT Tube to Pipe Stainless Steel Termination Male Straight
PH64NTMS625 3/8" 1/4"-18 NPT Tube to Pipe Alloy 625 Termination Male Straight
PH64NTMS825 3/8" 1/4"-18 NPT Tube to Pipe Alloy 825 Termination Male Straight
PH64NTMSSD 3/8" 1/4"-18 NPT Tube to Pipe Super Duplex Termination Male Straight
PH66NTMSSS 3/8" 3/8"-18 NPT Tube to Pipe Stainless Steel Termination Male Straight
PH66NTMS625 3/8" 3/8"-18 NPT Tube to Pipe Alloy 625 Termination Male Straight
PH66NTMS825 3/8" 3/8"-18 NPT Tube to Pipe Alloy 825 Termination Male Straight
PH66NTMSSD 3/8" 3/8"-18 NPT Tube to Pipe Super Duplex Termination Male Straight
PH88NTMSSS 1/2" 1/2"-14 NPT Tube to Pipe Stainless Steel Termination Male Straight
PH88NTMS625 1/2" 1/2"-14 NPT Tube to Pipe Alloy 625 Termination Male Straight
PH88NTMS825 1/2" 1/2"-14 NPT Tube to Pipe Alloy 825 Termination Male Straight
PH88NTMSSD 1/2" 1/2"-14 NPT Tube to Pipe Super Duplex Termination Male Straight
PH1012NTMSSS 5/8" 3/4"-14 NPT Tube to Pipe Stainless Steel Termination Male Straight
PH1012NTMS625 5/8" 3/4"-14 NPT Tube to Pipe Alloy 625 Termination Male Straight
PH1012NTMS825 5/8" 3/4"-14 NPT Tube to Pipe Alloy 825 Termination Male Straight
PH1012NTMSSD 5/8" 3/4"-14 NPT Tube to Pipe Super Duplex Termination Male Straight
PH1212NTMSSS 3/4" 3/4"-14 NPT Tube to Pipe Stainless Steel Termination Male Straight
PH1212NTMS625 3/4" 3/4"-14 NPT Tube to Pipe Alloy 625 Termination Male Straight
PH1212NTMS825 3/4" 3/4"-14 NPT Tube to Pipe Alloy 825 Termination Male Straight
PH1212NTMSSD 3/4" 3/4"-14 NPT Tube to Pipe Super Duplex Termination Male Straight
PHM1612NTFS825 16 mm 3/4"-14 NPT Tube to Pipe Alloy 825 Termination Female Straight
PHM1612NTFSSD 16 mm 3/4"-14 NPT Tube to Pipe Super Duplex Termination Female Straight
PHM2012NTFSSS 20 mm 3/4"-14 NPT Tube to Pipe Stainless Steel Termination Female Straight
PHM2012NTFS625 20 mm 3/4"-14 NPT Tube to Pipe Alloy 625 Termination Female Straight
PHM2012NTFS825 20 mm 3/4"-14 NPT Tube to Pipe Alloy 825 Termination Female Straight
PHM2012NTFSSD 20 mm 3/4"-14 NPT Tube to Pipe Super Duplex Termination Female Straight
PHM2516NTFSSS 25 mm 1"-11-1/2 NPT Tube to Pipe Stainless Steel Termination Female Straight
PH44RTMSSS 1/4" 1/4"-19 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PH44RTMS625 1/4" 1/4"-19 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PH44RTMS825 1/4" 1/4"-19 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PH44RTMSSD 1/4" 1/4"-19 BSPP Tube to Pipe Super Duplex Termination Male Straight
PH64RTMSSS 3/8" 1/4"-19 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PH64RTMS625 3/8" 1/4"-19 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PH64RTMS825 3/8" 1/4"-19 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PH64RTMSSD 3/8" 1/4"-19 BSPP Tube to Pipe Super Duplex Termination Male Straight
PH66RTMSSS 3/8" 3/8"-19 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PH66RTMS625 3/8" 3/8"-19 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PH66RTMS825 3/8" 3/8"-19 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PH66RTMSSD 3/8" 3/8"-19 BSPP Tube to Pipe Super Duplex Termination Male Straight
PH88RTMSSS 1/2" 1/2"-14 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PH88RTMS625 1/2" 1/2"-14 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PH88RTMS825 1/2" 1/2"-14 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PH88RTMSSD 1/2" 1/2"-14 BSPP Tube to Pipe Super Duplex Termination Male Straight
PH1012RTMSSS 5/8" 3/4"-14 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PH1012RTMS625 5/8" 3/4"-14 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PH1012RTMS825 5/8" 3/4"-14 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PH1012RTMSSD 5/8" 3/4"-14 BSPP Tube to Pipe Super Duplex Termination Male Straight
PH1212RTMSSS 3/4" 3/4"-14 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PH1212RTMS625 3/4" 3/4"-14 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PH1212RTMS825 3/4" 3/4"-14 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PH1212RTMSSD 3/4" 3/4"-14 BSPP Tube to Pipe Super Duplex Termination Male Straight
PH1616RTMSSS 1" 1"-11-1/2 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PHM64RTMSSS 6 mm 1/4"-19 BSPP Tube to Pipe Stainless Steel Termination Male Straight
PHM64RTMS625 6 mm 1/4"-19 BSPP Tube to Pipe Alloy 625 Termination Male Straight
PHM64RTMS825 6 mm 1/4"-19 BSPP Tube to Pipe Alloy 825 Termination Male Straight
PHM2012RTFS825 20 mm 3/4"-14 BSPP Tube to Pipe Alloy 825 Termination Female Straight
PHM2012RTFSSD 20 mm 3/4"-14 BSPP Tube to Pipe Super Duplex Termination Female Straight
PHM2516RTFSSS 25 mm 1"-11-1/2 BSPP Tube to Pipe Stainless Steel Termination Female Straight
PHM12PESS Elbow 12 mm 12 mm Tube to Tube Stainless Steel
PHM12PE625 Elbow 12 mm 12 mm Tube to Tube Alloy 625
PHM12PE825 Elbow 12 mm 12 mm Tube to Tube Alloy 825
PHM12PESD Elbow 12 mm 12 mm Tube to Tube Super Duplex
PHM16PESS Elbow 16 mm 16 mm Tube to Tube Stainless Steel
PHM16PE625 Elbow 16 mm 16 mm Tube to Tube Alloy 625
PHM16PE825 Elbow 16 mm 16 mm Tube to Tube Alloy 825
PHM16PESD Elbow 16 mm 16 mm Tube to Tube Super Duplex
PHM20PESS Elbow 20 mm 20 mm Tube to Tube Stainless Steel
PHM20PE625 Elbow 20 mm 20 mm Tube to Tube Alloy 625
PHM20PE825 Elbow 20 mm 20 mm Tube to Tube Alloy 825
PHM20PESD Elbow 20 mm 20 mm Tube to Tube Super Duplex
PHM25PESS Elbow 25 mm 25 mm Tube to Tube Stainless Steel
PH4PTSS Tee 1/4" 1/4" Tube to Tube Stainless Steel
PH4PT625 Tee 1/4" 1/4" Tube to Tube Alloy 625
PH4PT825 Tee 1/4" 1/4" Tube to Tube Alloy 825
PH4PTSD Tee 1/4" 1/4" Tube to Tube Super Duplex
PH-6-PT-SS Tee 3/8" 3/8" Tube to Tube Stainless Steel
PH-6-PT-625 Tee 3/8" 3/8" Tube to Tube Alloy 625
PH6PT825 Tee 3/8" 3/8" Tube to Tube Alloy 825
PH6PTSD Tee 3/8" 3/8" Tube to Tube Super Duplex
PH8PTSS Tee 1/2" 1/2" Tube to Tube Stainless Steel
PH8PT625 Tee 1/2" 1/2" Tube to Tube Alloy 625
PH8PT825 Tee 1/2" 1/2" Tube to Tube Alloy 825
PH8PTSD Tee 1/2" 1/2" Tube to Tube Super Duplex
PH-10-PT-SS Tee 5/8" 5/8" Tube to Tube Stainless Steel
PH-10-PT-625 Tee 5/8" 5/8" Tube to Tube Alloy 625
PH10PT825 Tee 5/8" 5/8" Tube to Tube Alloy 825
PH10PTSD Tee 5/8" 5/8" Tube to Tube Super Duplex
PH12PTSS Tee 3/4" 3/4" Tube to Tube Stainless Steel
PH12PT625 Tee 3/4" 3/4" Tube to Tube Alloy 625
PH12PT825 Tee 3/4" 3/4" Tube to Tube Alloy 825
PH12PTSD Tee 3/4" 3/4" Tube to Tube Super Duplex
PH16PTSS Tee 1" 1" Tube to Tube Stainless Steel
PHM6PTSS Tee 6 mm 6 mm Tube to Tube Stainless Steel
PHM6PT625 Tee 6 mm 6 mm Tube to Tube Alloy 625
PHM6PT825 Tee 6 mm 6 mm Tube to Tube Alloy 825

687PDC
687516