Permanent Ferrule Less Tube Fittings - Phastite® Series | #PH1012NTFS625


LOADING IMAGES
PH1012NTFS625

Permanent Ferrule Less Tube Fittings - Phastite® Series | #PH1012NTFS625

Parker's Phastite® permanent compression fitting offers an extremely quick, easy and simple way of permanently connecting tube. When considering how much time it takes to weld tubing, Phastite® delivers a huge reduction in total installation cost.


Technical Specifications

  • Connection 1 Size: 5/8"
  • Connection 2 Size: 3/4"-14 NPT
  • Materials of Construction: Alloy 625
  • Configuration: Tube to Pipe
  • Product Style: Termination Female Straight
  • Materials of Construction: Alloy 625
  • Shape: Straight Female Termination
  • Configuration: Tube to Pipe
  • Connection 1 Size: 5/8 inch
  • Connection 2 Size: 3/4"-14 inch
  • Connection 2 Type: NPT Thread
  • Specifications Met: DNV
  • Connection Type: Termination
  • Maximum Operating Pressure: 22500 psi, 1550.0 bar
  • Application: Hydraulic Power Unit, Top Side Umbilical Termination Unit, Remote Operated Vehicle, Semiconductor, Chemical Injection
  • Tube Outside Diameter: 25.0 mm, 1 inch
  • Assembly Time: < 2 Minutes
  • Maximum Operating Temperature: 93.0 °C, 200.0 °F
  • Minimum Operating Temperature: -45 °C, -50 °F
  • Fitting Type: Tube to Pipe, Ferruleless
Safety Warning

Item Information

Phastite® is a breakthrough in tube connection systems; its innovative design concept eliminates the costly requirement of welding and combines quick installation with a signal assembly process achieving a tube connector that can be used in applications up to 21,400 psi/1,470 bar. Developed in a range of standard and corrosion resistant alloys to cope with the most demanding environments, from subsea exploration in the north sea to natural gas drilling in Kazakhstan. Phastite® meets all the relevant performance and functional requirements of industry standards. Throughout the development of Phastite®, product performance and integrity were paramount. A rigorous testing program including Thermal Cycling, Shock, Vibration, Helium Leak, Gas Tight and Hydrostatic testing has been completed.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical

Features/Benefits:
• Reduced Installation Costs
• Simple assembly process
• No need to re-make or re-test
• No welding required
• Reduced tubing costs
• Weight reduction
• No loose parts
• Simple make-up
• Vibration tolerant
• No need for hot work

Applications:
• Instrumentation lines
• Hydraulic power units
• Chemical injection skids

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516