Instrumentation Tube Clamps - Snap-Trap®+ Series | Product Series

Filter by

    No filters selected

Mounting Option

Tube O.D.

Material

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Instrumentation Tube Clamps - Snap-Trap®+  Series

Instrumentation Tube Clamps - Snap-Trap®+ Series OBSOLETE

Note: This product is no longer available - please contact us for further assistance.

Technical Specifications

  • Tube O.D.: 6 mm - 10 mm, 8 mm - 12 mm, 1/4"- 3/8", 5/16" - 1/2"
  • Materials of Construction: 6Mo body and pins, Super duplex spring metal locking arm
  • Mounting Option: Parker cable trays or other designs of cable trays
  • Assembly Time: < 2 minutes
Safety Warning

Full Product Description

Snap-Trap®+ is an innovative clamp, designed to radically simplify the installation and maintenance of instrumentation tubing. It is an ideal solution for customers who are looking at corrosion resistant alloys to extend field operation for instrumentation equipment. The tube clamp perfectly complements Parker’s corrosion resistant alloy offering of tube fittings and instrumentation grade tube.

Its unique one-piece design, primarily manufactured from 6Mo, allows quick and easy fitting to cable trays, brackets and angle iron alike. The Snap-Trap®+ 20mm centre version will fit Parker slotted cable trays and the 25mm centre version can be mounted to both Parker and other most commercially available cable trays.

Snap-Trap®+ fully complies with the Norwegian offshore standards “NORSOK”. Section 7.3 of the NORSOK standard Z-CR-010 which covers the installation of instrumentation tubing states that: Tubing clamps shall be made of non-corrosive material, stainless steel AISI 316 or flame retardant plastic.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical
• General Industry

Features/Benefits:
• Minimal contact points reduces the risk of crevice corrosion
• Significant reduction in installation time < 2 minutes
• Simple and quick to assemble
• Complies fully to NORSOK standard Z-CR-010
• Compact clamp in 6Mo as standard (316 available on request)
• No loose parts
• Erected without using traditional tools - (No slippage of spanners on nut or bolt hexagons)
• No bolts to be fastened to the ladder/ tray
• No additional spare parts need to be ordered

Applications:
• Instrumentation lines
• Hydraulic power units
• Chemical injecttion skids

Related Documents

×
Products Mounting Option Tube O.D. Material
ST-TC0610M Parker cable trays (20mm centre slot) 6 mm - 10 mm 6Mo
ST-TC0610M-25 Other cable trays (25mm centre slot) 6 mm - 10 mm 6Mo
ST-TC0812M Parker cable trays (20mm centre slot) 8 mm - 12 mm 6Mo
ST-TC0812M-25 Other cable trays (25mm centre slot) 8 mm - 12 mm 6Mo
ST-TC0406T Parker cable trays (20mm centre slot) 1/4" - 3/8" 6Mo
ST-TC0406T-25 Other cable trays (25mm centre slot) 1/4" - 3/8" 6Mo
ST-TC0508T Parker cable trays (20mm centre slot) 5/16" - 1/2" 6Mo
ST-TC0508T-25 Other cable trays (25mm centre slot) 5/16" - 1/2" 6Mo

687PDC
687516