Instrumentation Tube Clamps - Snap-Trap®+ Series | #ST-TC0406T


LOADING IMAGES
ST-TC0406T

Instrumentation Tube Clamps - Snap-Trap®+ Series | #ST-TC0406T OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Tube O.D.: 1/4" - 3/8"
  • Material: 6Mo
  • Mounting Option: Parker cable trays (20mm centre slot)
  • Tube O.D.: 1/4" - 3/8"
  • Materials of Construction: 6Mo body and pins, Super duplex spring metal locking arm
  • Mounting Option: Parker cable trays (20mm centre slot)
  • Assembly Time: < 2 min
Safety Warning

Item Information

Snap-Trap®+ is an innovative clamp, designed to radically simplify the installation and maintenance of instrumentation tubing. It is an ideal solution for customers who are looking at corrosion resistant alloys to extend field operation for instrumentation equipment. The tube clamp perfectly complements Parker’s corrosion resistant alloy offering of tube fittings and instrumentation grade tube.

Its unique one-piece design, primarily manufactured from 6Mo, allows quick and easy fitting to cable trays, brackets and angle iron alike. The Snap-Trap®+ 20mm centre version will fit Parker slotted cable trays and the 25mm centre version can be mounted to both Parker and other most commercially available cable trays.

Snap-Trap®+ fully complies with the Norwegian offshore standards “NORSOK”. Section 7.3 of the NORSOK standard Z-CR-010 which covers the installation of instrumentation tubing states that: Tubing clamps shall be made of non-corrosive material, stainless steel AISI 316 or flame retardant plastic.

Markets:
• Oil and Gas Offshore
• Oil and Gas Onshore
• Petrochemical
• Chemical
• General Industry

Features/Benefits:
• Minimal contact points reduces the risk of crevice corrosion
• Significant reduction in installation time < 2 minutes
• Simple and quick to assemble
• Complies fully to NORSOK standard Z-CR-010
• Compact clamp in 6Mo as standard (316 available on request)
• No loose parts
• Erected without using traditional tools - (No slippage of spanners on nut or bolt hexagons)
• No bolts to be fastened to the ladder/ tray
• No additional spare parts need to be ordered

Applications:
• Instrumentation lines
• Hydraulic power units
• Chemical injecttion skids

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687516