Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair Valves are designed for quick and easy integration into a Transair stainless steel system. Placing valves at strategic points allows for easy localized isolation.
California Residents: Prop-65 Warning
Compliance, Certifications & Safety |
---|
Transair Regulations & Certifications |
Selector Guides |
---|
Transair Chemical Compatibility Chart for Stainless Steel Pipe |
Literature and Reference Materials |
---|
Transair Stainless Steel Quick Reference Guide |
Transair Installation Manual |
Transair Master Catalog |
Products | Style | Pipe O.D. (inch) | Pipe O.D. (mm) | Connection Thread Size (inch) | Seal Material | Body Material |
---|---|---|---|---|---|---|
VR02 M4 02 | Butterfly Valve | 1-1/2 | 42 | N/A | FKM | Ductile Iron |
VR02 M4 01 | Butterfly Valve | 1-1/2 | 42 | N/A | EPDM | Ductile Iron |
VR02 M6 02 | Butterfly Valve | 2-1/2 | 60 | N/A | FKM | Ductile Iron |
VR02 M6 01 | Butterfly Valve | 2-1/2 | 60 | N/A | EPDM | Ductile Iron |
VR02 L1 02US | Butterfly Valve | 3 | 76 | N/A | FKM | Ductile Iron |
VR02 L1 01US | Butterfly Valve | 3 | 76 | N/A | EPDM | Ductile Iron |
VR02 L3 02US | Butterfly Valve | 4 | 101 | N/A | FKM | Ductile Iron |
VR02 L3 01US | Butterfly Valve | 4 | 101 | N/A | EPDM | Ductile Iron |
VP502SS-12* | Ball Valve | N/A | N/A | 3/4 | PTFE | Stainless Steel |
VP502SS-16* | Ball Valve | N/A | N/A | 1 | PTFE | Stainless Steel |
VP502SS-24* | Ball Valve | N/A | N/A | 1-1/2 | PTFE | Stainless Steel |
VP502SS-32* | Ball Valve | N/A | N/A | 2 | PTFE | Stainless Steel |
VP500P-12* | Ball Valve | N/A | N/A | 3/4 | PTFE | Brass |
VP500P-16* | Ball Valve | N/A | N/A | 1 | PTFE | Brass |
VP500P-24* | Ball Valve | N/A | N/A | 1-1/2 | PTFE | Brass |
VP500P-32* | Ball Valve | N/A | N/A | 2 | PTFE | Brass |
VF04 00 06 | Ball Valve | N/A | N/A | 3/4 | 316L Stainless Steel | |
VR02 L1 01 | Butterfly Valve | 3 | 76 | N/A | Ductile Iron | |
VR02 L1 02 | Butterfly Valve | 3 | 76 | N/A | Ductile Iron | |
VR02 L3 01 | Butterfly Valve | 4 | 101 | N/A | Ductile Iron | |
VR02 L3 02 | Butterfly Valve | 4 | 101 | N/A | Ductile Iron |