Transair® Wall Brackets for Stainless Steel Pipe | Product Series

Filter by

    No filters selected

Connection Type

Shape

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Wall Brackets for Stainless Steel Pipe

Transair® Wall Brackets for Stainless Steel Pipe

Transair wall brackets for stainless steel pipe are designed for quick connection of tools and machinery to the supply line.

Technical Specifications

  • Division: Low Pressure Connectors Europe Division, Fluid System Connectors Division
  • Port Type: Female, NPT or BSP
  • Drain Port Size: 1/4 inch
  • Port Thread Size: 1/2 inch
  • Shape: Dependent on Configuration
  • Connection Type: Female, NPT or BSPP
  • Materials of Construction: Treated Brass, Stainless Steel 316L
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Transair wall brackets for stainless steel pipe make connecting machinery or tools to the supply line quick and easy. These brackets are rated for use in compressed air, industrial/inert gas, process water, and chemical transfer applications. Parker offers a one (1), two (2), or three (3) port option to meet the needs/constraints of the environment. For superior chemical resistance, Parker offers a three (3) port 316L stainless steel wall bracket.

The “full bore” design of Transair wall brackets paired with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Threaded adapters are required to connect Transair drop brackets for stainless steel to drop lines.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular & reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate Pressurization
• 10-year warranty

Applications:
• Compressed Air
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Maximum Working Pressure:
• 145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C)
• 100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C)

Maximum Operating Temperature:
• 194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Related Documents

×
Products Connection Type Shape
RF36 06N04 Female Threaded NPT 316L Stainless 3 Port Threaded Wall Bracket
6642 22 22* Female Threaded NPT 1 Port 45° Threaded Wall Bracket
6688 22 22* Female Threaded NPT 2 Port 90° Threaded Wall Bracket
6691 22 22* Female Threaded NPT 2 Port 45° Threaded Wall Bracket
6636 28 22* Female Threaded NPT 3 Port Threaded Wall Bracket
6635 27 21* Female Threaded BSP 3 Port Threaded Wall Bracket BSP Parallel G3/4 > G1/2
6641 21 21* Female Threaded BSP 1 Port 45° Threaded Wall Bracket G1/2
6686 21 21* Female Threaded BSP 2 Port 90° Threaded Wall Bracket BSP Parallel G1/2
6690 21 21* Female Threaded BSP 2 Port 45° Threaded Wall Bracket, BSP Parallel G1/2
RF35 06 04 Female Threaded BSP Stainless Steel 316L Wall Bracket G3/4 > 3 Ports G1/2

687PDC
687547