Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair Fittings for Stainless Steel Pipe are quick and easy to install. Available in EPDM and FKM seals for maximum chemical compatibility.
California Residents: Prop-65 Warning
Transair Fittings for Stainless Steel Pipe are quick and easy to install. All fittings are designed to securely fit around Transair stainless steel pipe, increasing system efficiency and preventing leaks. Transair fittings for stainless steel pipe are available in a variety of styles for easy assembly and layout design for compressed air, vacuum, industrial/inert gas, process water, or chemical transfer system. Fittings are available with either FKM or EPDM for robust chemical compatibility.
The “full bore” design of Transair fittings pair with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.
Transair 3/4" (22mm) and 1” (28mm) fittings use push-to-connect technology. To install, mark the insertion depth on the pipe and insert the pipe into the fitting until the edge of the connector meets the marked line on the pipe.
Transair 1-1/2” (42mm) and 2” (60mm) fittings use clamp ring technology. To install, place the clamp ring over the lugs at the end of the pipe and slide the fitting nut in place. Next, hand tighten the nut onto the body. Lastly, use a pair of spanner wrenches to tighten the fitting one-half (1/2) turn. All 1-1/2” and 2” stainless steel pipe comes from the factory pre-lugged, but if field cutting is required, the lugs need to be made using a Transair lugging tool and die.
Transair 3” (76mm) and 4” (101mm) fittings use clamshell technology. To install, place the remove cartridge over the end of the pipe until it meets the lugs. Next, place the clamshell union over the cartridge and tighten the fitting using a cross bolt pattern. All 3” and 4” stainless steel pipe comes from the factory pre-lugged, but if field cutting is required, the lugs need to be made using a Transair lugging tool and die.
For full installation instructions, download our stainless steel catalog.
Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace
Features/Benefits:
• Quick connection technology
• Modular & reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate Pressurization
• 10-year warranty
Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer
Maximum Working Pressure:
• 145psi (10bar) when the system is operated from +14 to +140F (-20 to +60C)
• 100psi (7bar) when the system is operated from +14 to +194F (-20 to +90C)
Maximum Operating Temperature:
• +194F (+90C) when the system is operated with FKM seals and at 100psi (7bar) or lower
Compliance, Certifications & Safety |
---|
Transair Regulations & Certifications |
Selector Guides |
---|
Transair Chemical Compatibility Chart for Stainless Steel Pipe |
Literature and Reference Materials |
---|
Transair Stainless Steel Quick Reference Guide |
Transair Installation Manual |
Transair Master Catalog |
Products | Shape | Pipe O.D. (inch) | Pipe O.D. (mm) | Pipe O.D. 2 (inch) | Pipe O.D. 2 (mm) | Connection Thread Size (inch) | Seal Material |
---|---|---|---|---|---|---|---|
RF06 N7 02 | 316L Stainless Union | 3/4 | 22 | N/A | N/A | N/A | FKM |
RF02 N7 00 | 316L Stainless 90° Bent Pipe Elbow | 3/4 | 22 | N/A | N/A | N/A | N/A |
RF02 N7 02 | 316L Stainless 90° Elbow | 3/4 | 22 | N/A | N/A | N/A | FKM |
RF04 06N00 | 316L Stainless NPT Tee | N/A | N/A | N/A | N/A | 3/4 | N/A |
RF05 N7N06 | 316L Stainless Transair Female to Male NPT Adapter | 3/4 | 22 | N/A | N/A | 3/4 | FKM |
RR06 N7 01 | Union | 3/4 | 22 | N/A | N/A | N/A | EPDM |
RR06 N7 02 | Union | 3/4 | 22 | N/A | N/A | N/A | FKM |
RR06 N9 01 | Union | 1 | 28 | N/A | N/A | N/A | EPDM |
RR06 N9 02 | Union | 1 | 28 | N/A | N/A | N/A | FKM |
RP06 M4 01 | Union | 1-1/2 | 42 | N/A | N/A | N/A | EPDM |
RP06 M4 02 | Union | 1-1/2 | 42 | N/A | N/A | N/A | FKM |
RP06 M6 01 | Union | 2-1/2 | 60 | N/A | N/A | N/A | EPDM |
RP06 M6 02 | Union | 2-1/2 | 60 | N/A | N/A | N/A | FKM |
RR01 L1 01 | Union | 3 | 76 | N/A | N/A | N/A | EPDM |
RR01 L1 02 | Union | 3 | 76 | N/A | N/A | N/A | FKM |
RR01 L3 01 | Union | 4 | 101 | N/A | N/A | N/A | EPDM |
RR01 L3 02 | Union | 4 | 101 | N/A | N/A | N/A | FKM |
RR02 N7 01 | 90° Elbow | 3/4 | 22 | N/A | N/A | N/A | EPDM |
RR02 N7 02 | 90° Elbow | 3/4 | 22 | N/A | N/A | N/A | FKM |
RR02 N9 01 | 90° Elbow | 1 | 28 | N/A | N/A | N/A | EPDM |
RR02 N9 02 | 90° Elbow | 1 | 28 | N/A | N/A | N/A | FKM |
RP02 M4 01 | 90° Elbow | 1-1/2 | 42 | N/A | N/A | N/A | EPDM |
RP02 M4 02 | 90° Elbow | 1-1/2 | 42 | N/A | N/A | N/A | FKM |
RP02 M6 01 | 90° Elbow | 2-1/2 | 60 | N/A | N/A | N/A | EPDM |
RP02 M6 02 | 90° Elbow | 2-1/2 | 60 | N/A | N/A | N/A | FKM |
RX02 L1 00* | 90° Elbow | 3 | 76 | N/A | N/A | N/A | N/A |
RX02 L3 00* | 90° Elbow | 4 | 101 | N/A | N/A | N/A | N/A |
RX12 M4 00 | 45° Elbow | 1-1/2 | 42 | N/A | N/A | N/A | N/A |
RX12 M6 00 | 45° Elbow | 2-1/2 | 60 | N/A | N/A | N/A | N/A |
RX12 L1 00* | 45° Elbow | 3 | 76 | N/A | N/A | N/A | N/A |
RX12 L3 00* | 45° Elbow | 4 | 101 | N/A | N/A | N/A | N/A |
RR04 N7 01 | Equal Tee | 3/4 | 22 | N/A | N/A | N/A | EPDM |
RR04 N7 02 | Equal Tee | 3/4 | 22 | N/A | N/A | N/A | FKM |
RR04 N9 01 | Equal Tee | 1 | 28 | N/A | N/A | N/A | EPDM |
RR04 N9 02 | Equal Tee | 1 | 28 | N/A | N/A | N/A | FKM |
RP04 M4 01 | Equal Tee | 1-1/2 | 42 | N/A | N/A | N/A | EPDM |
RP04 M4 02 | Equal Tee | 1-1/2 | 42 | N/A | N/A | N/A | FKM |
RP04 M6 01 | Equal Tee | 2-1/2 | 60 | N/A | N/A | N/A | EPDM |
RP04 M6 02 | Equal Tee | 2-1/2 | 60 | N/A | N/A | N/A | FKM |
RX04 L1 00* | Equal Tee | 3 | 76 | N/A | N/A | N/A | N/A |
RX04 L3 00* | Equal Tee | 4 | 101 | N/A | N/A | N/A | N/A |
RR04 N9 N7 01 | Reducing Tee | 1 | 28 | 3/4 | 22 | N/A | EPDM |
RR04 N9 N7 02 | Reducing Tee | 1 | 28 | 3/4 | 22 | N/A | FKM |
RX04 L1 M4 | Reducing Tee | 3 | 76 | 1-1/2 | 42 | N/A | N/A |
RX04 L1 M6 | Reducing Tee | 3 | 76 | 2-1/2 | 60 | N/A | N/A |
RX04 L3 L1* | Reducing Tee | 4 | 101 | 3 | 76 | N/A | N/A |
RX04 L3 M4 | Reducing Tee | 4 | 101 | 1-1/2 | 42 | N/A | N/A |
RX04 L3 M6 | Reducing Tee | 4 | 101 | 2-1/2 | 60 | N/A | N/A |
RX20 L1N04* | Female NPT Tee | 3 | 76 | N/A | N/A | 1/2 | N/A |
RX20 L3N04* | Female NPT Tee | 4 | 101 | N/A | N/A | 1/2 | N/A |
RR65 M4N06 | Transair Male to Female NPT Plug-In Reducer | 1-1/2 | 42 | N/A | N/A | 3/4 | N/A |
RR65 M6N06 | Transair Male to Female NPT Plug-In Reducer | 2-1/2 | 60 | N/A | N/A | 3/4 | N/A |
RX66 M6 M4 | Plug-In Reducer | 2-1/2 | 60 | 1-1/2 | 42 | N/A | N/A |
RX66 L1 M6 | Plug-In Reducer | 3 | 76 | 2-1/2 | 60 | N/A | N/A |
RX66 L3 L1* | Plug-In Reducer | 4 | 101 | 3 | 76 | N/A | N/A |
RR25 N7 01 | End Cap | 3/4 | 22 | N/A | N/A | N/A | EPDM |
RR25 N7 02 | End Cap | 3/4 | 22 | N/A | N/A | N/A | FKM |
RR25 N9 01 | End Cap | 1 | 28 | N/A | N/A | N/A | EPDM |
RR25 N9 02 | End Cap | 1 | 28 | N/A | N/A | N/A | FKM |
RR25 M4 00 | End Cap | 1-1/2 | 42 | N/A | N/A | N/A | N/A |
RR25 M6 00 | End Cap | 2-1/2 | 60 | N/A | N/A | N/A | N/A |
RX25 L1 00* | End Cap | 3 | 76 | N/A | N/A | N/A | N/A |
RX25 L3 00* | End Cap | 4 | 101 | N/A | N/A | N/A | N/A |
RR05 M4N06 | Transair Male to Male NPT Adapter | 1-1/2 | 42 | N/A | N/A | 3/4 | N/A |
RR05 M4N10 | Transair Male to Male NPT Adapter | 1-1/2 | 42 | N/A | N/A | 1-1/4 | N/A |
RR05 M4N12 | Transair Male to Male NPT Adapter | 1-1/2 | 42 | N/A | N/A | 1-1/2 | N/A |
RR05 M6N06 | Transair Male to Male NPT Adapter | 2-1/2 | 60 | N/A | N/A | 3/4 | N/A |
RR05 M6N16 | Transair Male to Male NPT Adapter | 2-1/2 | 60 | N/A | N/A | 2 | N/A |
RR05 M6N20 | Transair Male to Male NPT Adapter | 2-1/2 | 60 | N/A | N/A | 2-1/2 | N/A |
RR21 L1N20* | Transair Male to Male NPT Adapter | 3 | 76 | N/A | N/A | 2-1/2 | N/A |
RR21 L1N24* | Transair Male to Male NPT Adapter | 3 | 76 | N/A | N/A | 3 | N/A |
RX30 M4 00 | DIN Flange Adapter | 1-1/2 | 42 | N/A | N/A | N/A | N/A |
RX30 M6 00 | DIN Flange Adapter | 2-1/2 | 60 | N/A | N/A | N/A | N/A |
RX30 L1 00* | DIN Flange Adapter | 3 | 76 | N/A | N/A | N/A | N/A |
RX31 L1 00* | ANSI Flange Adapter | 3 | 76 | N/A | N/A | N/A | N/A |
RX30 L3 00* | DIN Flange Adapter | 4 | 101 | N/A | N/A | N/A | N/A |
RX31 L3 00* | ANSI Flange Adapter | 4 | 101 | N/A | N/A | N/A | N/A |
RR05 N7N06 01 | Transair Female to Male NPT Adapter | 3/4 | 22 | N/A | N/A | 3/4 | EPDM |
RR05 N7N06 02 | Transair Female to Male NPT Adapter | 3/4 | 22 | N/A | N/A | 3/4 | FKM |
RR05 N9N08 01 | Transair Female to Male NPT Adapter | 1 | 28 | N/A | N/A | 1 | EPDM |
RR05 N9N08 02 | Transair Female to Male NPT Adapter | 1 | 28 | N/A | N/A | 1 | FKM |
EF25 00 04 02 | 316L Stainless Steel Plug | N/A | N/A | N/A | N/A | 1/2 | FKM |
RF04 06 00 | 316L Stainless BSP Tee | N/A | N/A | N/A | N/A | 3/4 | N/A |
RF08 N7 06 02 | 316L Stainless Male BSP Adapter | 3/4 | 22 | N/A | N/A | 3/4 | FKM |
RR05 M4 06 | Transair Male to Male BSP Adapter | 1-1/2 | 42 | N/A | N/A | 3/4 | N/A |
RR05 M4 10 | Transair Male to Male BSP Adapter | 1-1/2 | 42 | N/A | N/A | 1-1/4 | N/A |
RR05 M4 12 | Transair Male to Male BSP Adapter | 1-1/2 | 42 | N/A | N/A | 1-1/2 | N/A |
RR05 M6 06 | Transair Male to Male BSP Adapter | 2-1/2 | 60 | N/A | N/A | 3/4 | N/A |
RR05 M6 16 | Transair Male to Male BSP Adapter | 2-1/2 | 60 | N/A | N/A | 2 | N/A |
RR05 M6 20 | Transair Male to Male BSP Adapter | 2-1/2 | 60 | N/A | N/A | 2-1/2 | N/A |
RR05 N7 04 01 | Transair Male to Male BSP Adapter | 3/4 | 22 | N/A | N/A | 1/2 | EPDM |
RR05 N7 04 02 | Transair Male to Male BSP Adapter | 3/4 | 22 | N/A | N/A | 1/2 | FKM |
RR05 N7 06 01 | Transair Male to Male BSP Adapter | 3/4 | 22 | N/A | N/A | 3/4 | EPDM |
RR05 N7 06 02 | Transair Male to Male BSP Adapter | 3/4 | 22 | N/A | N/A | 3/4 | FKM |
RR05 N9 08 01 | Transair Male to Male BSP Adapter | 1 | 28 | N/A | N/A | 1 | EPDM |
RR05 N9 08 02 | Transair Male to Male BSP Adapter | 1 | 28 | N/A | N/A | 1 | FKM |
RR14 M4 06 | Transair Male to Female BSP Plug-In Reducer | 1-1/2 | 42 | N/A | N/A | 3/4 | N/A |
RR14 M4 08 | Transair Male to Female BSP Plug-In Reducer | 1-1/2 | 42 | N/A | N/A | 1 | N/A |
RR14 M6 06 | Transair Male to Female BSP Plug-In Reducer | 2-1/2 | 60 | N/A | N/A | 3/4 | N/A |
RR14 M6 08 | Transair Male to Female BSP Plug-In Reducer | 2-1/2 | 60 | N/A | N/A | 1 | N/A |
RR23 N7 06 01 | Female BSP Tee | 3/4 | 22 | N/A | N/A | 3/4 | EPDM |
RR23 N7 06 02 | Female BSP Tee | 3/4 | 22 | N/A | N/A | 3/4 | FKM |
RX30 L1 00 01 | DIN Flange Adapter | 3 | 76 | N/A | N/A | N/A | N/A |