Transair® Installation Tools | Product Series

Filter by

    No filters selected

Type

Pipe O.D. (inch)

Pipe O.D. (mm)

Drill hole size (inch)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Installation Tools

Transair® Installation Tools

Transair installation tools are easy to operate and built to provide years of dependable service.

Technical Specifications

  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Product Type: Tool Dependent on Selection
  • Pipe Outside Diameter: 1/2 to 6 inch, n/a
  • For Drill Hole Diameter: 1-1/2 inch, 2 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Transair’s offering of installation tools are designed with ease of use in mind. These tools make modifying and installing compressed air, vacuum, industrial/inert gas, process water, or chemical transfer systems quicker and easier. With our line of pipe cutters, drill bits, deburring tools and lugging tools allow all diameters (1/2” to 8”) of aluminum and stainless steel pipe to be installed four times faster. Our tools are easy to operate and built to provide years of dependable service.

For installation instructions, download our installation manual or watch our installation videos.

Markets
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features & Benefits: 
• Easy to use
• Faster installation
• Lower installation costs
• Lightweight

Applications
• Compressed Air
• Vacuum
• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Related Documents

×
Products Type Pipe O.D. (inch) Pipe O.D. (mm) Drill hole size (inch)
6698 04 01 Chamfer Tool 1/2 to 1-1/2 16,5 to 40 N/A
6698 04 02 Deburring Tool N/A N/A N/A
6698 01 03 Drilling Jig 1/2 to 2-1/2 16,5 to 63 N/A
EW08 00 04 Replacement Cutter Wheel 4 to 6 101 to 168,3 N/A
6698 02 01 Drill Bit 1-1/2 to 2-1/2 40 to 63 N/A
6698 02 02 Drill Bit 1 25 N/A
EW09 00 22 Drill Bit w/ Pilot Bit 1-1/2 to 2-1/2 40 to 63 N/A
EW09 00 30 Drill Bit w/ Pilot Bit 3 to 4 76 to 101 N/A
EW09 00 51 Drill Bit w/ Pilot Bit 6 168,3 1-1/2
EW09 00 64 Drill Bit w/ Pilot Bit 6 168,3 2
EA98 06 00 Pressurized System Drilling Tool N/A N/A N/A
EW03 00 01 Spare Battery N/A N/A N/A
EW02 L1 00 Lugging Jaw 3 76 N/A
EW02 L3 00 Lugging Jaw 4 101 N/A
EW02 L8 00 Lugging Jaw 6 168,3 N/A
6698 04 03 Marking Tool 1/2 to 1-1/2 16,5 to 40 N/A
6698 03 01 Pipe Cutter 1/2 to 3 16,5 to 76 N/A
EW08 00 99 Replacement Cutter Wheel 1/2 to 3 16,5 to 76 N/A
EW08 00 03 Pipe Cutter 4 to 6 101 to 168,3 N/A
6698 05 03 Spanner Wrenches 2 to 2-1/2 50 to 63 N/A
6698 00 05 Tool Case N/A N/A N/A
EW01 00 02 Lugging Tool (14v Cordless) 3 to 6 76 to 168,3 N/A
EW08 00 V3 Electric Pipe Cutter 1-1/2" to 8" 40 to 220 N/A
EW08 00 ALUS Replacement Cutting Blade 1-1/2" to 8" 40 to 220 N/A
EW02 V1200 Roll Groover Die 8 220 N/A
6698 V1203 Groove Depth Measuring Tape 8 220 N/A
6698 V1201 Lubricant (Quart) 8 220 N/A
6698 V1202 Lubricant (Pint) 8 220 N/A
EW08 00 SSUS Replacement Cutting Blade 1-1/2" to 8" 40 to 220 N/A
6698 01 01 Drilling Jig 1 to 1-1/2 25 to 40 N/A
EW02 M4 00 Lugging Jaw 1-1/2 42 N/A
EW02 M6 00 Lugging Jaw 2 60 N/A
EW11 00 01 Dismounting Tool 3/4 to 1 22 to 28 N/A
EW10 N7 01 Maintenance Set (EPDM Seal) 3/4 22 N/A
EW10 N9 01 Maintenance Set (EPDM Seal) 1 28 N/A
EW10 N7 02 Maintenance Set (FKM Seal) 3/4 22 N/A
EW10 N9 02 Maintenance Set (FKM Seal) 1 28 N/A
EW11 N7 00 Dismounting Ring 3/4 22 N/A

687PDC
687547