Transair® Flexible Hose for Aluminum Pipe | Product Series

Filter by

    No filters selected

Pipe O.D. (inch)

Pipe O.D. (mm)

Length (ft)

Length (m)

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Flexible Hose for Aluminum Pipe

Transair® Flexible Hose for Aluminum Pipe

Transair Flexible Hoses are designed to install quickly in areas where space is at a premium. These hoses are used to route compressed air line around obstacles, preventing pressure drop caused by excess elbows.

Technical Specifications

  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Pipe Outside Diameter: 1 to 6 inch, n/a
  • Length: 1.83 to 13.08 ft, 0.56 to 3.96 m
  • Minimum Bend Radius: 4 to 20 inch
  • Maximum Operating Pressure: 232 psi, 15.9 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 115 °F, 46.1 °C
  • Materials of Construction: Nitrile Butadiene Rubber (NBR)/Styrene Butadiene Rubber (SBR), Black (Hose & Coating), Spiral Steel Wire (Reinforcement)
  • Application: Compressed Air
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Transair Flexible Hoses are engineered for easy installation in tight spaces. Due to the tight bend radius, a flexible hose can be installed in tight, close quarter areas. The use of a flexible hose can eliminate most layout constraints and reduce the mechanical stress on a compressed air system. These hoses are commonly used to route the compressed air line around an obstacle, preventing pressure drop that comes from excessive use of elbows.

All flexible hoses come in fixed lengths with attached ends to eliminate the need to cut and crimp the hose. The SBR cover is resistant to most mineral and synthetic compressor oils. All hoses meet ISO 8030 for fire resistance. Transair flexible hoses are rated for use in compressed air systems only. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation

To prevent serious bodily harm or property damage, an anti-whiplash strap (pn: 6698 99 03) needs to be installed along with the flexible hose. Parker Transair suggests installing straps on either side of the connection to prevent the hose from whipping in the event of a blow-off.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular and reusable
• Optimum flow rate
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year warranty

Applications
• Compressed Air

Maximum Working Pressure:
• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)
• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)

Maximum Working Temperature (1/2” to 4”):
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower

Related Documents

×
Products Pipe O.D. (inch) Pipe O.D. (mm) Length (ft) Length (m)
1001E25 00 01 1 25 1ft 10in 0.57
1001E25 00 03 1 25 4ft 11in 1.50
1001E25 00 04 1 25 6ft 6in 2.00
1001E40 00 02 1-1/2 40 3ft 9in 1.15
1001E40 00 04 1-1/2 40 6ft 6in 2.00
1001E40 00 05 1-1/2 40 9ft 10in 3.00
1001E63 00 08 2-1/2 63 4ft 7in 1.40
1001E63 00 05 2-1/2 63 9ft 10in 3.00
1001E63 00 06 2-1/2 63 13ft 1in 3.96
FP01 L1 01 3 76 4ft 11in 1.50
FP01 L1 02 3 76 6ft 6in 2.00
FP01 L3 02 4 101 6ft 6in 2.00
FP01 L3 03 4 101 9ft 10in 3.00
1001E50 00 09 2 50 4ft 3in 1.30
1001E50 00 04 2 50 6in 6ft 2.00
FX01 L8 02 6 168 10ft 6in 3.2

687PDC
687547