Transair® Flexible Hose for Aluminum Pipe | #1001E25 00 01


LOADING IMAGES
1001E25 00 01

Transair® Flexible Hose for Aluminum Pipe | #1001E25 00 01

1" (25mm) 1ft 10in Flexible Hose


Technical Specifications

  • Length (m): 0.57
  • Length (ft): 1ft 10in
  • Pipe O.D. (mm): 25
  • Pipe O.D. (inch): 1
  • Weight: 1,200 lb, 0,794 kg
  • Minimum Bend Radius: 100 mm, 4,000 inch
  • Brand: Parker, Transair
  • Assembly Time: 0.04 Hours
  • Quantity per Box: 1.0
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Technology: Fluid & Gas Handling, Pneumatics
  • Application: In Plant Pneumatic
  • Industry: General Industrial
  • Product Type: Pneumatic Hose
  • Product Style: Hose Assemblies
  • Color: Black
  • Maximum Operating Pressure: 232 psi, 16 bar 232 PSI (-4°F to +113°F)/16 bar (-20°C to 45°C) up to 100 mm 188 PSI (-4° to +140°F)/13 bar (-20°C to 60°C) up to 168 mm For Canada, Please refer to https://www.parker.com/ca/en/crn/transair.html
  • Vacuum Pressure Rating: n/a Please consult us
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Flow Rate: n/a
  • Inside Diameter: 25 mm
  • Shape: Straigth
  • Configuration: Port to Port
  • Connection Type: Male Thread
  • Connection Size: 25 mm
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE
  • Body Material: NBR (Hose & Coating), SBR (Hose & Coating), Spiral Steel Wire (Reinforcement)
  • Outside Diameter: 1 inch, 25 mm
  • Length: 1' 10'' ft, 0,570 m

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair Flexible Hoses are engineered for easy installation in tight spaces. Due to the tight bend radius, a flexible hose can be installed in tight, close quarter areas. The use of a flexible hose can eliminate most layout constraints and reduce the mechanical stress on a compressed air system. These hoses are commonly used to route the compressed air line around an obstacle, preventing pressure drop that comes from excessive use of elbows.

All flexible hoses come in fixed lengths with attached ends to eliminate the need to cut and crimp the hose. The SBR cover is resistant to most mineral and synthetic compressor oils. All hoses meet ISO 8030 for fire resistance. Transair flexible hoses are rated for use in compressed air systems only. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation

To prevent serious bodily harm or property damage, an anti-whiplash strap (pn: 6698 99 03) needs to be installed along with the flexible hose. Parker Transair suggests installing straps on either side of the connection to prevent the hose from whipping in the event of a blow-off.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular and reusable
• Optimum flow rate
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year warranty

Applications
• Compressed Air

Maximum Working Pressure:
• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)
• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)

Maximum Working Temperature (1/2” to 4”):
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547