Transair® Safety Couplers and Plugs | Product Series

Filter by

    No filters selected

Coupling Half

Body Size (inch)

Connection Size (inch)

Connection Size (mm)

Industry Standards

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Safety Couplers and Plugs

Transair® Safety Couplers and Plugs

Transair® safety air couplers are designed for frequent connection and disconnection. The two-turn release system vents the downstream pressure, preventing serious injury.

Technical Specifications

  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Coupling Half: Male NPT Coupler, Female NPT Coupler, Coupler with Hosetail, Male NPT Plug, Female NPT Plug, Plug with Hosetail
  • Body Size: 1/4 inch, 3/8 inch
  • Connection Size: 1/4 to 1/2 inch, 6 to 16.5 mm
  • Specifications Met: ISO 4414 Series B or ARO
  • Flow Rate: 44 to 97 SCFM
  • Maximum Operating Pressure: 232 psi, 15.9 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 140 °F, 60 °C
  • Materials of Construction: Polymer HR / Zamac (Body), Polymer HR (Sleeve), Stainless Steel (Spring & Bearing), Nitrile (Seal), Treated Steel, Brass (Probe)
  • Application: Compressed Air, Industrial Gas, Inert Gases

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description


Parker
Transair Safety Couplers and Plugs are designed for frequent connection and
disconnection of air lines or tools. These quick connect couplers install
into threaded outlets quickly, easily, and with minimal required tooling.  Designed with safety in mind, these
couplers use a two-turn release function to vent the coupler before the
implement is removed, preventing serious bodily harm due to hose whips.
Transair’s safety couplers and plugs comply with ISO 4414 and European EN 983
safety standards.  



To operate, first turn the coupler clockwise to vent the air out of the
coupler body. After the air is vented, rotate the body of the coupler
counter-clockwise to release the implement plug from the coupler body. These
safety couplers are rated for use in compressed air and Industrial/Inert Gas
systems.

 

For optimal results, Parker Transair suggests the use of Transair plugs
(nipples) with the safety couplers.



Markets:

• Automotive Assembly

• Food & Beverage

• Packaging

• Industrial Plants

• Aerospace



Features/Benefits:

• Quick connection technology

• Modular and reusable

• Corrosion resistant

• Full-bore design

• Optimum flow rate

• 100% recyclable

• Faster installation

• Lower installation costs

• Immediate pressurization

• Lightweight

• 10-year warranty



Applications:

• Compressed Air

• Industrial/Inert Gasses (i.e. Argon, Nitrogen, Carbon Dioxide)



Maximum Working Pressure:

• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to
+113 F (-20 to +46.1 C)

• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F
(-20 to + 60 C)



Maximum Working Temperature (1/2” to 4”):

• 185°F when system is operated at 101psi or lower

• 158°F when the system is operated at 145psi or lower

• 140°F when the system is operated at 188psi or lower

• 115°F when the system is operated at 232psi or lower

Related Documents

×
Products Coupling Half Body Size (inch) Connection Size (inch) Connection Size (mm) Industry Standards
CP15 A1N03 Female NPT Coupler 1/4 3/8 9,53 ARO
CP15 A1N04 Female NPT Coupler 1/4 1/2 16,5 ARO
CP15 A1N02 Female NPT Coupler 1/4 1/4 6,35 ARO
CP15 U1N02 Female NPT Coupler 1/4 1/4 6,35 ISO 4414, series B
CP15 U1N03 Female NPT Coupler 1/4 3/8 9,53 ISO 4414, series B
CP15 U1N04 Female NPT Coupler 1/4 1/2 16,5 ISO 4414, series B
CP15 U2N02 Female NPT Coupler 3/8 1/4 6,35 ISO 4414, series B
CP15 U2N03 Female NPT Coupler 3/8 3/8 9,53 ISO 4414, series B
CP15 U2N04 Female NPT Coupler 3/8 1/2 16,5 ISO 4414, series B
CP05 A1N02 Male NPT Coupler 1/4 1/4 6,35 ARO
CP05 A1N03 Male NPT Coupler 1/4 3/8 9,53 ARO
CP05 A1N04 Male NPT Coupler 1/4 1/2 16,5 ARO
CP05 U1N02 Male NPT Coupler 1/4 1/4 6,35 ISO 4414, series B
CP05 U1N03 Male NPT Coupler 1/4 3/8 9,53 ISO 4414, series B
CP05 U1N04 Male NPT Coupler 1/4 1/2 16,5 ISO 4414, series B
CP05 U2N02 Male NPT Coupler 3/8 1/4 6,35 ISO 4414, series B
CP05 U2N03 Male NPT Coupler 3/8 3/8 9,53 ISO 4414, series B
CP05 U2N04 Male NPT Coupler 3/8 1/2 16,5 ISO 4414, series B
CP21 A1 06 Coupler with Hosetail 1/4 15/64 6 ARO
CP21 A1 08 Coupler with Hosetail 1/4 5/16 8 ARO
CP21 A1 10 Coupler with Hosetail 1/4 25/64 10 ARO
CP21 U1 06 Coupler with Hosetail 1/4 15/64 6 ISO 4414, series B
CP21 U1 08 Coupler with Hosetail 1/4 5/16 8 ISO 4414, series B
CP21 U1 10 Coupler with Hosetail 1/4 25/64 10 ISO 4414, series B
CP21 U2 08 Coupler with Hosetail 3/8 5/16 8 ISO 4414, series B
CP21 U2 10 Coupler with Hosetail 3/8 25/64 10 ISO 4414, series B
CP21 U2 13 Coupler with Hosetail 3/8 33/64 13 ISO 4414, series B
9083 23 14 Female NPT Plug 1/4 1/4 6,35 ISO 4414, series B
9083 22 14 Female NPT Plug 1/4 1/4 6,35 ARO
9083 23 18 Female NPT Plug 1/4 3/8 9,53 ISO 4414, series B
9083 30 14 Female NPT Plug 3/8 1/4 6,35 ISO 4414, series B
9083 30 18 Female NPT Plug 3/8 3/8 9,53 ISO 4414, series B
9084 22 14 Male NPT Plug 1/4 1/4 6,35 ARO
9084 23 14 Male NPT Plug 1/4 1/4 6,35 ISO 4414, series B
9084 23 18 Male NPT Plug 1/4 3/8 9,53 ISO 4414, series B
9084 30 14 Male NPT Plug 3/8 1/4 6,35 ISO 4414, series B
9084 30 18 Male NPT Plug 3/8 3/8 9,53 ISO 4414, series B
9085 23 56 Plug With Hosetail 1/4 1/4 6,35 ISO 4414, series B
9085 23 08 Plug With Hosetail 1/4 5/16 7,94 ISO 4414, series B
9085 23 60 Plug With Hosetail 1/4 3/8 9,53 ISO 4414, series B
9085 30 08 Plug With Hosetail 3/8 5/16 7,94 ISO 4414, series B
9085 30 60 Plug With Hosetail 3/8 3/8 9,53 ISO 4414, series B
9085 30 62 Plug With Hosetail 3/8 1/2 16,5 ISO 4414, series B

687PDC
687547