Transair® Aluminum Pipe | Product Series

Filter by

    No filters selected

Pipe O.D. (inch)

Pipe O.D. (mm)

Length (ft)

Length (m)

Color

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Aluminum Pipe

Transair® Aluminum Pipe

Transair Rigid Aluminum Pipe delivers superior performance for compressed air, vacuum, and industrial/inert gas applications. The aluminum construction prevents corrosion build-up and deterioration of the pipe over time.

Technical Specifications

  • Vacuum Pressure Rating: 1 mbar, 0.03 Inch-Hg
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Pipe Outside Diameter: 1/2 to 8 inch, n/a
  • Length: 9 to 20 ft, 2.74 to 6 m
  • Color: Blue, Gray, Green
  • Maximum Operating Pressure: 232 psi, 16 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Weight: 1.41 to 64.84 lb, 0.64 to 29.41 kg
  • Materials of Construction: Powder Coated Aluminum
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE, QUALICOAT

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Transair’s modular aluminum pipe delivers superior performance for compressed air, vacuum, and inert gas applications. The aluminum construction prevents corrosion build-up and deterioration of the pipe overtime. All Transair aluminum pipes leave the factory with a QUALICOAT certified coating for protection against environmental effects. Transair will not add additional contaminates into a compressed air system. The quality of air leaving the compressor room will remain unchanged in a Transair system.

With Transair, there is no need to paint the piping to indicate the media being conveyed. Transair comes in 3 standard colors: Blue for compressed air, Gray for vacuum, and Green for industrial/inert gases. For additional colors, please contact Transair customer service.

A Transair system can integrate into existing copper and steel compressed air systems without compromising performance, making it ideal for system upgrades or expansions. The lightweight materials, quick connection technology and minimal required tooling allow a Transair system to be installed 4x faster than traditional methods. All Transair components are 100% recyclable, reusable, and silicone free. Parker warranties all Transair parts for 10 years against manufacturing defects.

Markets:
• Automotive Assembly
• Food &Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular and reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year Warranty

Applications:
• Compressed Air
• Vacuum
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)

Maximum Working Pressure:
• 1/2” to 4”: 232psi (16bar) when the system is operated between -4 to +115 F (-20 to +46.1 C)
• 6" to 8": 188psi (13 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)

Maximum Working Temperature:
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower (1/2" to 4" Only)

Related Documents

×
Products Pipe O.D. (inch) Pipe O.D. (mm) Length (ft) Length (m) Color
1012A17 04 00 1/2 16.5 9 3 Blue
1012A17 06 00 1/2 16.5 9 3 Gray
1012A25 04 00 1 25 9 3 Blue
1012A40 04 00 1-1/2 40 9 3 Blue
1013A63 04 2-1/2 63 10 3 Blue
1014A17 02 1/2 16.5 15 4,5 Green
1014A17 04 1/2 16.5 15 4,5 Blue
1016A25 02 00 1 25 20 6 Green
1016A25 04 00 1 25 20 6 Blue
1016A25 06 00 1 25 20 6 Gray
1016A40 02 00 1-1/2 40 20 6 Green
1016A40 04 00 1-1/2 40 20 6 Blue
1016A40 06 00 1-1/2 40 20 6 Gray
1016A63 02 2-1/2 63 20 6 Green
1016A63 04 2-1/2 63 20 6 Blue
1016A63 06 2-1/2 63 20 6 Gray
TA16 L1 04 3 76.3 20 6 Blue
TA16 L1 06 3 76.3 20 6 Gray
TA16 L1 02 3 76.3 20 6 Green
TA16 L3 04 4 101.8 20 6 Blue
TA16 L3 06 4 101.8 20 6 Gray
TA16 L3 02 4 101.8 20 6 Green
TA16 L8 04 6 168.3 20 6 Blue
1013A50 04 2 50.8 10 3 Blue
1016A50 04 2 50.8 20 6 Blue
1016A50 06 2 50.8 20 6 Gray
1016A50 02 2 50.8 20 6 Green
TA16 L12 04 8 220 20 6 Blue
TA16 L12 06 8 220 20 6 Gray
TA16 L12 02 8 220 20 6 Green
TA16 L8 06 6 168.3 20 6 Gray
TA16 L8 02 6 168.3 20 6 Green

687PDC
687547