Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair® Valves are designed for quick and easy integration into a Transair compressed air piping system. Placing valves at strategic points allows for easy system isolation.
California Residents: Prop-65 Warning
Transair valves are designed for quick and easy integration into a Transair system. Valves are an important addition to any compressed air system to stop the flow of air to certain parts of the system. Placing valves at strategic points (i.e. compressor outlets, dryers, storage tanks, drop lines, etc) allow for system isolation for routine maintenance or layout reconfigurations. Transair offers ball and butterfly valves to fit size constraints and preference.
The “full bore” design of Transair valves, paired with the low coefficient of friction in the aluminum pipe ensures optimal flow throughout the compressed air system. All valves are 100% recyclable, silicone free, and made from materials with no propagation of flame. All valves conform to the UL94HB standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.
Dependent on size, Transair valves connect via: push to connect, snap ring, or flange and bolt technology. For the full installation instructions, download our installation manual.
Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace
Features/Benefits:
• Quick connection technology
• Modular and reusable
• Corrosion resistant
• Full-bore design
• Optimum flow rate
• 100% recyclable
• Faster installation
• Lower installation costs
• Immediate pressurization
• Lightweight
• 10-year Warranty
Applications:
• Compressed Air
• Vacuum
• Industrial/inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
Maximum Working Pressure:
• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)
• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)
Maximum Working Temperature (1/2” to 4”):
• 185°F when system is operated at 101psi or lower
• 158°F when the system is operated at 145psi or lower
• 140°F when the system is operated at 188psi or lower
• 115°F when the system is operated at 232psi or lower
Compliance, Certifications & Safety |
---|
Transair Canadian Registration Numbers |
Transair Regulations & Certifications |
Communities, Blogs & Industry Links |
---|
Transair Website |
Products | Pipe O.D. (inch) | Pipe O.D. (mm) | Style | Connection Thread Size (inch) | Silicone Free |
---|---|---|---|---|---|
VR01 L1 00 46 | 3 | 76 | Ball Valve | N/A | YES |
VR01 L3 00 46 | 4 | 101 | Ball Valve | N/A | YES |
4230 00 40 | 1-1/2 | 40 | Remote Shut-Off Valve | N/A | YES |
4092 50 00 | 2 | 50 | Ball Valve | N/A | YES |
VR02 V1200US | 8 | 220 | Butterfly Valve | NO | |
VVP502P-16* | N/A | N/A | Double Female NPT Threaded Ball Valve | 1 | YES |
VVP501P-16* | N/A | N/A | Male & Female NPT Threaded Ball Valve | 1 | YES |
VVP502P-12* | N/A | N/A | Double Female NPT Threaded Ball Valve | 3/4 | YES |
VVP501P-12* | N/A | N/A | Male & Female NPT Threaded Ball Valve | 3/4 | YES |
VVP502P-8* | N/A | N/A | Double Female NPT Threaded Ball Valve | 1/2 | YES |
VVP501P-8* | N/A | N/A | Male & Female NPT Threaded Ball Valve | 1/2 | YES |
4092 17 00 | 1/2 | 16.5 | Ball Valve | N/A | YES |
4092 25 00 | 1 | 25 | Ball Valve | N/A | YES |
4092 40 00 | 1-1/2 | 40 | Ball Valve | N/A | YES |
4092 63 00 | 2-1/2 | 63 | Ball Valve | N/A | YES |
VR01 L8 00 | 6 | 168 | Ball Valve | N/A | YES |
VR02 L1 00US | 3 | 76 | Butterfly Valve | N/A | YES |
VR02 L3 00US | 4 | 101 | Butterfly Valve | N/A | YES |
VR02 L8 00US | 6 | 168 | Butterfly Valve | N/A | YES |
VR02 63 00 | 2-1/2 | 63 | Butterfly Valve | N/A | YES |
VR01 L1 00 | 3 | 76 | Ball Valve | N/A | YES |
VR01 L3 00 | 4 | 101 | Ball Valve | N/A | YES |
VR02 L1 00 | 6 | 76 | Butterfly Valve | N/A | YES |
VR02 L3 00 | 4 | 101 | Butterfly Valve | N/A | YES |
VR02 L8 00 | 6 | 168 | Butterfly Valve | N/A | YES |
VR02 V1200US-SF | 8 | 220 | Butterfly Valve | N/A | YES |