Transair® Valves for Aluminum Pipe | #VR01 L3 00 46


LOADING IMAGES
VR01 L3 00 46

Transair® Valves for Aluminum Pipe | #VR01 L3 00 46

4" (101mm) Lockable ANSI Standard Ball Valve


Technical Specifications

  • Style: Ball Valve
  • Silicone Free: YES
  • Pipe O.D. (mm): 101
  • Pipe O.D. (inch): 4
  • Connection Thread Size (inch): N/A
  • Brand: Parker, Transair
  • Assembly Time: 0.15 Hours
  • Division: Fluid System Connectors Division
  • Technology: Fluid & Gas Handling, Pneumatics
  • Application: In Plant Pneumatic
  • Industry: General Industrial
  • Product Type: Flow Control Valve
  • Model Number: n/a
  • Power Consumption: n/a
  • Pressure Rating: n/a
  • Pressure Differential: n/a
  • Maximum Operating Pressure: 232 psi, 16 bar 232 PSI (-4°F to +113°F)/16 bar (-20°C to 45°C) up to 100 mm 188 PSI (-4° to +140°F)/13 bar (-20°C to 60°C) up to 168 mm 101 PSI (-4° to +185°F)/7 bar ( -20°C to 85°C) up to 168 mm For Canada, Please refer to https://www.parker.com/ca/en/crn/transair.html
  • Burst Pressure: n/a
  • Proof Pressure: n/a
  • Maximum Flow Rate: n/a
  • Flow Coefficient: n/a
  • Cavity Size: n/a
  • Orifice Size: 100 mm, 4 inch
  • Flow Direction: Bidirectional
  • Connection 1 Type: Flange
  • Number of Ports: n/a
  • Function: 2-Way
  • Operation Type: Manual
  • Configuration: Pipe to Flange
  • Actuation Type: Manual
  • For Fluid Type: Compressed Air, Vaccum, Industrial Gases, Inert Gases
  • Response Time: n/a
  • Seal Material: PTFE
  • Seat Material: PTFE
  • Mounting Type: Flanged
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Weight: 40,780 lb, 18,497 kg
  • Quantity per Box: 1
  • Vacuum Pressure Rating: 1 mbar, 0.03 Inch-Hg
  • Body Material: Treated Ductile Iron
  • Connection 1 Size: 4 inch, 100 mm
  • Product Style: Ball Valve
  • Connection 2 Size: 4 inch, 100 mm
  • Connection 2 Type: Flange
  • Options: Standard

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair valves are designed for quick and easy integration into a Transair system. Valves are an important addition to any compressed air system to stop the flow of air to certain parts of the system. Placing valves at strategic points (i.e. compressor outlets, dryers, storage tanks, drop lines, etc) allow for system isolation for routine maintenance or layout reconfigurations. Transair offers ball and butterfly valves to fit size constraints and preference.



The “full bore” design of Transair valves, paired with the low coefficient of friction in the aluminum pipe ensures optimal flow throughout the compressed air system. All valves are 100% recyclable, silicone free, and made from materials with no propagation of flame. All valves conform to the UL94HB standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.



Dependent on size, Transair valves connect via: push to connect, snap ring, or flange and bolt technology. For the full installation instructions, download our installation manual.



Markets:

• Automotive Assembly

• Food & Beverage

• Packaging

• Industrial Plants

• Aerospace



Features/Benefits:

• Quick connection technology

• Modular and reusable

• Corrosion resistant

• Full-bore design

• Optimum flow rate

• 100% recyclable

• Faster installation

• Lower installation costs

• Immediate pressurization

• Lightweight

• 10-year Warranty



Applications:

• Compressed Air

• Vacuum

• Industrial/inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)



Maximum Working Pressure:

• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)

• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)



Maximum Working Temperature (1/2” to 4”):

• 185°F when system is operated at 101psi or lower

• 158°F when the system is operated at 145psi or lower

• 140°F when the system is operated at 188psi or lower

• 115°F when the system is operated at 232psi or lower

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547