Transair® Valves for Aluminum Pipe | Product Series

Filter by

    No filters selected

Pipe O.D. (inch)

Pipe O.D. (mm)

Style

Connection Thread Size (inch)

Silicone Free

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.


LOADING IMAGES
Transair® Valves for Aluminum Pipe

Transair® Valves for Aluminum Pipe

Transair® Valves are designed for quick and easy integration into a Transair compressed air piping system. Placing valves at strategic points allows for easy system isolation.

Technical Specifications

  • Vacuum Pressure Rating: 1 mbar, 0.03 Inch-Hg
  • Division: Fluid System Connectors Division, Low Pressure Connectors Europe Division
  • Pipe Outside Diameter: 1/2 to 8 inch, n/a
  • Product Style: Butterfly Valve, Remote Shut-Off Valve
  • Maximum Operating Pressure: 232 psi, 16 bar
  • Minimum Operating Temperature: -4 °F, -20 °C
  • Maximum Operating Temperature: 185 °F, 85 °C
  • Materials of Construction: Material Dependent on Configuration
  • Application: Compressed Air, Vacuum, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
  • Specifications Met: EN 755.2, EN 755.8, EN 573.3, ISO 9001, ASME B31.1 - 31.9, ISO 8573 (Air Quality), TUV, CE

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Full Product Description

Transair valves are designed for quick and easy integration into a Transair system. Valves are an important addition to any compressed air system to stop the flow of air to certain parts of the system. Placing valves at strategic points (i.e. compressor outlets, dryers, storage tanks, drop lines, etc) allow for system isolation for routine maintenance or layout reconfigurations. Transair offers ball and butterfly valves to fit size constraints and preference.



The “full bore” design of Transair valves, paired with the low coefficient of friction in the aluminum pipe ensures optimal flow throughout the compressed air system. All valves are 100% recyclable, silicone free, and made from materials with no propagation of flame. All valves conform to the UL94HB standard. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.



Dependent on size, Transair valves connect via: push to connect, snap ring, or flange and bolt technology. For the full installation instructions, download our installation manual.



Markets:

• Automotive Assembly

• Food & Beverage

• Packaging

• Industrial Plants

• Aerospace



Features/Benefits:

• Quick connection technology

• Modular and reusable

• Corrosion resistant

• Full-bore design

• Optimum flow rate

• 100% recyclable

• Faster installation

• Lower installation costs

• Immediate pressurization

• Lightweight

• 10-year Warranty



Applications:

• Compressed Air

• Vacuum

• Industrial/inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)



Maximum Working Pressure:

• 1/2” to 4”: 232psi (15,9bar) when the system is operated between -4 to +113 F (-20 to +46.1 C)

• 6”: 188psi (12,9 bar) when the system is operated between -4 to +140 F (-20 to + 60 C)



Maximum Working Temperature (1/2” to 4”):

• 185°F when system is operated at 101psi or lower

• 158°F when the system is operated at 145psi or lower

• 140°F when the system is operated at 188psi or lower

• 115°F when the system is operated at 232psi or lower

Related Documents

×
Products Pipe O.D. (inch) Pipe O.D. (mm) Style Connection Thread Size (inch) Silicone Free
VR01 L1 00 46 3 76 Ball Valve N/A YES
VR01 L3 00 46 4 101 Ball Valve N/A YES
4230 00 40 1-1/2 40 Remote Shut-Off Valve N/A YES
4092 50 00 2 50 Ball Valve N/A YES
VR02 V1200US 8 220 Butterfly Valve NO
VVP502P-16* N/A N/A Double Female NPT Threaded Ball Valve 1 YES
VVP501P-16* N/A N/A Male & Female NPT Threaded Ball Valve 1 YES
VVP502P-12* N/A N/A Double Female NPT Threaded Ball Valve 3/4 YES
VVP501P-12* N/A N/A Male & Female NPT Threaded Ball Valve 3/4 YES
VVP502P-8* N/A N/A Double Female NPT Threaded Ball Valve 1/2 YES
VVP501P-8* N/A N/A Male & Female NPT Threaded Ball Valve 1/2 YES
4092 17 00 1/2 16.5 Ball Valve N/A YES
4092 25 00 1 25 Ball Valve N/A YES
4092 40 00 1-1/2 40 Ball Valve N/A YES
4092 63 00 2-1/2 63 Ball Valve N/A YES
VR01 L8 00 6 168 Ball Valve N/A YES
VR02 L1 00US 3 76 Butterfly Valve N/A YES
VR02 L3 00US 4 101 Butterfly Valve N/A YES
VR02 L8 00US 6 168 Butterfly Valve N/A YES
VR02 63 00 2-1/2 63 Butterfly Valve N/A YES
VR01 L1 00 3 76 Ball Valve N/A YES
VR01 L3 00 4 101 Ball Valve N/A YES
VR02 L1 00 6 76 Butterfly Valve N/A YES
VR02 L3 00 4 101 Butterfly Valve N/A YES
VR02 L8 00 6 168 Butterfly Valve N/A YES
VR02 V1200US-SF 8 220 Butterfly Valve N/A YES

687PDC
687547