Get your Parker account Today!
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Create one account to manage everything you do with Parker, from your shopping preferences to your application access.
Transair stainless steel pipe offers strong chemical compatability for washdown and high purity applications. Ideal for compressed air, vacuum, industrial/inert gas, process water, and chemical transfer applications.
California Residents: Prop-65 Warning
Transair
stainless steel pipe offers strong chemical compatibility and resistance to
corrosion. In addition to compressed air, vacuum, and industrial/inert gas,
Transair stainless steel can be used for process water and chemical transfer.
The chemical make-up of the stainless steel pipe makes it the ideal choice
for washdown and high purity applications where daily cleaning and overall
cleanliness is mandatory. Transair stainless steel can integrate into existing copper, steel, and aluminum systems without compromising performance, making it perfect for upgrades or expansion projects. Available form 3/4” to 4”, Transair stainless steel is the ideal piping solution for process water and chemical transfer applications. 3/4” & 1” pipes are 316L stainless steel while 1-1/2” to 4” pipes are 304 stainless steel. All Transair pipe and fittings are reusable, allowing for quick system modifications. All Transair components are backed by a 10 year warranty. Transair components are 100% recyclable and silicone free. Markets: • Automotive Assembly • Food & Beverage • Packaging • Industrial Plants • Aerospace Features/Benefits: • Quick connection technology • Modular & reusable • Corrosion resistant • Optimum flow rate • 100% Recyclable • Faster installation • Lower installation costs • Immediate Pressurization • 10-year warranty Applications: • Compressed Air • Vacuum • Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide) • Process Water • Chemical Transfer Maximum Working Pressure: • 145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C) • 100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C) Maximum Operating Temperature: • 194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower |
Compliance, Certifications & Safety |
---|
Transair Regulations & Certifications |
Selector Guides |
---|
Transair Chemical Compatibility Chart for Stainless Steel Pipe |
Literature and Reference Materials |
---|
Transair Stainless Steel Quick Reference Guide |
Transair Installation Manual |
Transair Master Catalog |
Products | Length (ft) | Length (m) | Pipe O.D. (inch) | Pipe O.D. (mm) |
---|---|---|---|---|
TF16 N7 00 | 20 | 6 | 3/4 | 22 |
TF16 N9 00 | 20 | 6 | 1 | 28 |
TX16 M4 00 | 20 | 6 | 1-1/2 | 42.3 |
TX16 M6 00 | 20 | 6 | 2-1/2 | 60.3 |
TX16 L1 00 | 20 | 6 | 3 | 76.1 |
TX16 L3 00 | 20 | 6 | 4 | 101.6 |