Transair® Wall Brackets for Stainless Steel Pipe | #RF35 06 04


LOADING IMAGES
RF35 06 04

Transair® Wall Brackets for Stainless Steel Pipe | #RF35 06 04

Stainless Steel 316L Wall Bracket G3/4 > 3 Ports G1/2


Technical Specifications

  • Connection Type: Female Threaded BSP
  • Shape: Stainless Steel 316L Wall Bracket G3/4 > 3 Ports G1/2
  • Materials of Construction: Stainless Steel 316L
  • Port Type: Female BSP
  • Vacuum Pressure Rating: 1 mbar, 0.03 Inch-Hg
  • Drain Port Size: 1/4 inch
  • Maximum Operating Temperature: 90 °C, 194 °F
  • Minimum Operating Temperature: -20 °C, -4 °F
  • Application: Vacuum, Compressed Air, Industrial Gas, Inert Gases, Process Water, Chemical Transfer
  • Maximum Operating Pressure: 10 bar, 145 psi
  • Division: Low Pressure Connectors Europe Division, Fluid System Connectors Division
  • Port Thread Size: 1/2 inch

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Transair wall brackets for stainless steel pipe make connecting machinery or tools to the supply line quick and easy. These brackets are rated for use in compressed air, industrial/inert gas, process water, and chemical transfer applications. Parker offers a one (1), two (2), or three (3) port option to meet the needs/constraints of the environment. For superior chemical resistance, Parker offers a three (3) port 316L stainless steel wall bracket.

The “full bore” design of Transair wall brackets paired with the low coefficient of friction in the stainless steel pipe ensures optimal flow throughout the system. All components are 100% recyclable, silicone free, and manufactured from materials with no propagation of flame. Parker Hannifin warrants all Transair components to be free of defects in material and workmanship for 10 years from the date of installation.

Threaded adapters are required to connect Transair drop brackets for stainless steel to drop lines.

Markets:
• Automotive Assembly
• Food & Beverage
• Packaging
• Industrial Plants
• Aerospace

Features/Benefits:
• Quick connection technology
• Modular & reusable
• Corrosion resistant
• Optimum flow rate
• 100% Recyclable
• Faster installation
• Lower installation costs
• Immediate Pressurization
• 10-year warranty

Applications:
• Compressed Air
• Industrial/Inert Gases (i.e. Argon, Nitrogen, Carbon Dioxide)
• Process Water
• Chemical Transfer

Maximum Working Pressure:
• 145psi (10bar) when the system is operated from +14 to 140F (-20 to +60 C)
• 100psi (7bar) when the system is operated from +14 to 194F (-20 to +90 C)

Maximum Operating Temperature:
• 194F (+90 C) when the system is operated with FKM seals and at 100psi (7bar) or lower

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547